MityDSP/MitySOM L138/AM1808/AM1810 Development Kit (Development Kits)

Critical Link, LLC Platinum Member

Description

Documentation

Support Information


Description

The MityDSP/MitySOM Development Kit supports the OMAPL138, AM1808, and AM1810 based modules from Critical Link. This development kit allows experimentation with both MityDSP and MitySOM modules. The Development Kit supports Industrial Protocols such as CAN Bus, RS-485, Modbus, and EtherCAT Master. Designers can also take advantage of the on-board USB, USB OTG, Ethernet, DVI, and audio output interfaces as well as prototyping through three 50-pin expansion headers. Using a Critical Link SoM developers are able to rapidly field products by significantly reducing HW and SW development effort.

Tool Details
80-000315 80-000317 80-000334 80-000395
Current Version C C C C
Version Date 19 JAN 2012 19 JAN 2012 19 JAN 2012 19 JAN 2012
Price (USD) Per Unit $749 Quantity 1, volume discounts available $749 Quantity 1, volume discounts available $749 Quantity 1, volume discounts available $749 Quantity 1, volume discounts available
Volume Pricing Available? Y Y Y Y
What's Included? Dev Board, MityDSP-L138 (1808-FG-225-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter. Dev Board, MityDSP-L138 (1808-FX-225-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter. Dev Board, MityDSP-L138 (L138-FX-225-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter. Dev Board, MityDSP-L138 (L138-FG-225-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter.
More info Go to company Website Go to company Website Go to company Website Go to company Website
Audio Stereo audio output Stereo audio output Stereo audio output Stereo audio output
Baseboard Design Files Included Gerbers, BOM and Schematics Gerbers, BOM and Schematics Gerbers, BOM and Schematics Gerbers, BOM and Schematics
Communications RS232 or RS485, CAN and 10/100 Ethernet RS232 or RS485, CAN and 10/100 Ethernet RS232 or RS485, CAN and 10/100 Ethernet RS232 or RS485, CAN and 10/100 Ethernet
Critical Link SoM Included 1808-FG-225-RC (AM1808, 456MHz, 6SLX16 FPGA, 256MB NAND and 128MB RAM) 1808-FX-225-RC (AM1808, 456MHz, 256MB NAND and 128MB RAM) L138-FX-225-RC (OMAPL138, 456MHz, 256MB NAND and 128MB RAM) L138-FG-225-RC (OMAPL138, 456MHz, 6SLX16 FPGA, 256MB NAND and 128MB RAM)
Display Output DVI or LCD Interface DVI or LCD Interface DVI or LCD Interface DVI or LCD Interface
Expansion Headers Qty. 3 - 50-pin headers Qty. 3 - 50-pin headers Qty. 3 - 50-pin headers Qty. 3 - 50-pin headers
Expansions Available WQVGA 4.3 LCD WQVGA 4.3 LCD WQVGA 4.3 LCD WQVGA 4.3 LCD
Mass storage SATA, MMC/SD Card Slot and USB SATA, MMC/SD Card Slot and USB SATA, MMC/SD Card Slot and USB SATA, MMC/SD Card Slot and USB
USB USB 2.0 A connector for HID or storage. USB OTG for PC connection USB 2.0 A connector for HID or storage. USB OTG for PC connection USB 2.0 A connector for HID or storage. USB OTG for PC connection USB 2.0 A connector for HID or storage. USB OTG for PC connection
Benefits

Significant reduction of time to market through smaller development costs and shorter schedules
Scalable solution with a complete family of MitySOM and MityDSP System-on-Modules from Critical Link available in a variety of configurations. System designers designing systems for which this two board set fits an end product need may take advantage of the board set's long term and production volume availability.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM1x
  • OMAP™ Applications Processors
  • OMAP-L1x
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Thomas  Catalino
1-315-4254045-201
http://www.criticallink.com
tom.catalino@criticallink.com

Headquarters
6712 Brooklawn Parkway
Syracuse, New York
United States
1-315-4254045-201
1-315-4254048

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.