FMC645 (Daughter Cards)

Abaco Systems

Description

Documentation

Support Information


Description

The FMC645 is a Digital Signal Processor FMC daughter card based on the Texas Instruments TMS320C6455 device. The card has a high-pin count connector and is mechanically and electrically compliant to the VITA57.1 FMC standard. The card is equipped with power supply and temperature monitoring and offers several power-down modes to switch off unused functions and peripheral interfaces. Some Gigabit differential pairs from the FMC connector are used to implement a PCIe and Serial Rapid IO interface between the FMC and the carrier. The FMC645 also offers a bank of 512MB DDR2 SDRAM.

Tool Details
FMC645-2-1-1-1
Current Version 1.0
Version Date 01 Mar 2012
Price (USD) Per Unit Contact Abaco for pricing.
Volume Pricing Available? Y
What's Included? Free Reference Design
More info Go to company Website
Benefits

- VITA 57.1-2010 compliant; - 1.2GHz TMS320C6455 DSP; - Fully conduction cooled compliant; - 1.5V to 3.3V VADJ operation; - Onboard 512MB DDR2 memory; - 16-pins debug/emulator header option (press-fit); - GPIO header option (press-fit); - HPC (High-Pin Count) 400-pin connector; - Mil-I-46058c Conformal Coating Compliant - Optional

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • C5000 DSP
  • C55x DSP
  • Digital Signal Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Michael  Brown
1-800-8161751
https://www.abaco.com/
4DSPsales@abaco.com

Headquarters
12090 Memorial Pkwy SW
Huntsville, Alabama
United States
1-800-8161751
1-775-4739928

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.