D.Module2.C6747 (Evaluation Modules & Boards)

D.SignT GmbH & Co.KG

Description

Documentation

Support Information


Description

The D.Module2.C6747 is a full-featured, stand alone, signal processing board. It is ideally suited as the main building block for

  • ultrasonic and eddy-current material inspection
  • industrial control
  • measurement and test equippment
  • IP-based intelligent sensors
  • audio and voice processing
  • biometrics and surveillance systems
  • Tool Details
    D.Module2.C6747
    Current Version 1.1
    Version Date 05 NOV 2010
    Price (USD) Per Unit please contact info@dsignt.de
    Volume Pricing Available? Y
    What's Included? D.Module2.C6747 board, D.Module.BIOS programming API, Field update and service utilities
    More info Go to company Website
    DS.C6747 complete development system: D.Module2.C6747 board, base board, power supply, support software
    Ethernet 100Base-Tx / 10Base-T
    100Base-Fx Fiber support
    highly optimized TCP/IP stack available
    External Bus Interface 16/32-bit data bus
    14-bit address range
    GPIO 16, individually configurable
    I2C 1, up to 400kbps, 7 and 10 bit addressing modes
    Mechanics 87 x 58 x 15 mm self-stacking design, board-spacing 10mm four IEEE-1386 high-density connectors
    Memory SDRAM 64M bytes 133 MHz
    Flash 8M bytes
    DSP: 256M bytes L2, 64K bytes L1, 128K bytes shared
    Misc. IO PWM, Capture/Compare, Quadrature Decoder, Real-Time Clock
    Power Supply 3.3V
    SPI 1, up to 50Mbps, slave and 4/5-wire master mode
    Serial Ports 2 McASP up to 50Mbps
    Timer two 32/64 bit in DSP
    16-bit high-speed timer (10ns resolution) in board logic
    UART 2: RS232 and RS422/485
    USB 2.0 OTG
    1.1 Host
    Benefits

    D.Module2.BIOS API for initialization, USB and UART communications.
    Stand-alone DSP platform with a vast number of interfaces.
    Straightforward system integration.
    Setup-Utility, a built-in tool for program and firmware updates via USB or UART in the field.

    Documentation

    A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • C6000 Power Optimized DSP
  • C674x DSP
Application(s)
  • Automotive
  • Communications Equipment
  • Factory Automation & Control
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Norbert  Noelker
+49-2833-5709-77
http://www.dsignt.de
info@dsignt.de

Headquarters
Marktstr. 10
Kerken, Germany
0049-2833-570977
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.