D.Module2.C6657 (Evaluation Modules & Boards)

D.SignT GmbH & Co.KG

Description

Documentation

Support Information


Description

The D.Module2.C6657 is a full-featured, stand-alone, dual-core signal processing board, optimzed for

  • medical and industrial image processing
  • ultrasonic and eddy-current material inspection
  • radar
  • high-end measurement equippment
40 GMAC/20 GFLOP per core and high-speed interfaces like Gigabit Ethernet, PCIe, and SRIO provide the infrastructure for the most demanding signal processing tasks. Hardware and Firmware are designed to streamline system integration and meet the requirements of industrial applications.

Tool Details
D.Module2.C6657
Current Version 1.0
Version Date 05 May 2013
Price (USD) Per Unit please contact info@dsignt.de
Volume Pricing Available? Y
What's Included? D.Module2.C6657 board, D.Module2.BIOS programming API, Field update and service utilities
More info Go to company Website
Ethernet 1000Base-T/100Base-Tx/10Base-T, on-board magnetics, fiber support
External Bus Interface EMIF: 16-bit data, 2 chip selects, 20 address lines
UPP: 2 synchronous FIFO ports, 8 or 16-bit
Mechanics 87x56x33mm, self-stacking design, IEEE-1386 connectors
Memory 512M Bytes DDR3-1333, 8M Bytes NOR Flash, 64M Bytes NAND Flash
Misc. I2C, SPI, Timer, GPIO, Real-Time-Clock
PCIe Gen 2, 2 lanes, up to 5GBaud/lane
Power Supply 3.3V single supply
Processor TMS320C6657, 1.25GHz Dual Core
SRIO SRIO 2.1, 2 lanes, up to 5GBaud/lane
UART RS232,RS422,RS485 interface
USB 1.1
Benefits

  • D.Module2.BIOS API for initialization, USB and UART communications, and board configuration
  • Stand-alone DSP platform with a vast number of interfaces
  • Wide variety of peripheral boards available (data acquisition, FPGA)
  • Straightforward system integration
  • Setup-Utility, a built-in tool for program, parameter, and firmware updates, service via USB and RS232

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • C665x DSP
Application(s)
  • Automotive
  • Communications Equipment
  • Factory Automation & Control
  • Industrial
  • Medical, Healthcare & Fitness
  • Measurement Equippment
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Norbert  Noelker
+49-2833-5709-77
http://www.dsignt.de
info@dsignt.de

Headquarters
Marktstr. 10
Kerken, Germany
0049-2833-570977
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.