TMS320DM642 Evaluation Module (Evaluation Modules & Boards)

Spectrum Digital, Inc. Platinum Member

Description

Documentation

Support Information


Description

The DM642 EVM is a low-cost standalone development platform that enables users to evaluate and develop applications for the TI TMS320DM64x DSP family. Evaluators can create software to execute on board or expand the system in a variety of ways. The EVM also serves as a hardware reference design for the TMS320DM642 DSP. Schematics, logic equations, and application notes are available to ease hardware development and reduce time to market.

Tool Details
702002
Current Version 3
Version Date 07 Aug 2007
Price (USD) Per Unit $1995.00/usd
Volume Pricing Available? y
What's Included? TMS320DM642 Evaluation Module, Power Supply, CD Rom with Demo Code, User Guide.
More info Go to company Website
Hardware Feature Expansion connectors for daughter card use.
Hardware Feature - Audio TLV320AIC23 Stereo Codec with line, microphone, and headphone interfaces.
Hardware Feature - CPU 720 MHz. TMS320DM642 Digital Media Processor.
Hardware Feature - Ethernet 10/100 Ethernet PHY
Hardware Feature - Memory 32Mb SDRAM, 4 Mb linear Flash, 32Kb I2C EEPROM.
Hardware Feature - UART Dual RS-232 UARTs and line drivers.
Hardware Feature - Video 2 video decoders, 1 video encoder
Hardware Feature - Video1 2 S-VHS/composite video inputs, S-VHS/composite/VGA video outputs.
Hardware Feature - Video2 On-Screen Display FPGA implementation.
Software Feature 1 Compatible with Code Composer Studio from TI.
Software Feature 2 Compatible with all JTAG emulators from Spectrum Digital and TI.


TI Product Family Used in the Solution
  • DaVinci DM64x DSP
Application(s)
  • Communications Equipment
  • Enterprise Systems
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Danny  Corey
1-281-494-4500
http://www.spectrumdigital.com
sales@spectrumdigital.com

Headquarters
12502 Exchange Drive
Suite 440
Stafford, Texas
United States
1-281-4944500-113
1-281-4945310

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.