HP-LED-OM-MultiColor Projection module (Evaluation Modules & Boards)

ViALUX GmbH

Description

Documentation

Support Information


Description

The HP-LED-OM-MultiColor is an extension of the HP-LED-OM-07 monochrome system. Three LED sources with different dominant wavelength are combined by dichroic mirrors. Colored projection is obtained if just one LED is powered at a time. Switching between LEDs is fast enough to maintain the full DLP® pattern rate of 22727 binary frames per second with the ALP-4 Controller Suite. Each LED in the HP-LED-OM comes with its own LED driver, so that the simultaneous operation of all three colors is another mode of operation; it can be used to obtain white light output at highest brightness.

Tool Details
HP-LED-OM-MultiColor
Current Version Rev 1.01
Version Date 18 Jul 2013
Price (USD) Per Unit upon request
Volume Pricing Available? Y
What's Included? V-7000 Module,0.7 XGA DMD,STAR-07 optics,Dichroitic coupling,3x HP LED,HP LED driver,cooling device
More info Go to company Website
Array Size 1024 x 768
Brightness/Power up to 1200 lm depending upon wavelength
DLP Panel 0.7 XGA DMD (VIS)
Design Shift-lens design
Dimensions (LxBxH) [mm] Ca. 175 x 140 x 170 mm
Distortion < 0.2%
Field of view ≥ 120 x 90 mm² - infinity
Frame rate (global array) Binary: 22727 Hz 8-Bit: 290 Hz
Light source Three High-power BigChip™ LED with 623nm + 525nm + 460nm
Projection distance 1 – 10 m
Throw ratio 1.8 – 2.1
Zoom 1.00 - 1.16
Benefits

The HP-LED-OM-MultiColor projector module allows 22kHz high-speed switching between 3-colour patterns enabling advanced 3D- and volumetric display solutions off-the-shelf.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DLP Products
  • High Speed Visible
  • Micromirror Array (>=1 Million)
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Communications Equipment
  • Industrial
  • Lighting
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872

Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.