DLP Discovery D4100 Kit (Evaluation Modules & Boards)

ViALUX GmbH

Description

Documentation

Support Information


Description

DLP Discovery 4100 Development Kit is a high performance tool allowing users the flexibility to develop diverse applications by driving the DMD using a variety of different interfaces, such as: USB 2.0, Avnet EXP, 64-bit DDR2 SODIMM DRAM, many multipurpose I/O. Two DMDs are supported, DLP7000 and DLP9500, which have a hermetic package and are well suited for solutions requiring higher resolution, optical throughput and brightness.

Tool Details
D4100 0.7 XGA UV D4100 0.7 XGA VIS D4100 0.95 1080p UV D4100 0.95 1080p VIS
Current Version 2.x 2.x 2.x 2.x
Version Date 08 JAN 2009 08 JAN 2009 08 JAN 2009 08 JAN 2009
Price (USD) Per Unit Upon request Upon request Upon request Upon request
Volume Pricing Available? Y Y Y Y
What's Included? D4100 DLP board, 0.7 XGA DMD UV, Flex cable D4100 DLP board, 0.7 XGA DMD VIS, Flex cable D4100 DLP board, 0.95 1080p DMD UV, Flex cable D4100 DLP board, 0.95 1080p DMD VIS, Flex cable
More info Go to company Website Go to company Website Go to company Website Go to company Website
Array Size 1024 x 768 1024 x 768 1920 x 1080 1920 x 1080
DLP Panel 0.7 XGA DMD (UV) 0.7 XGA DMD (VIS) 0.95 1080p DMD (UV) 0.95 1080p DMD (VIS)
Frame rate (global array) 22 727 Hz 22 727 Hz 10 752 Hz 10 752 Hz
Frame rate (phased reset) 32 552 Hz 32 552 Hz 23 148 Hz 23 148 Hz
Micro mirror pitch 13.7 µm 13.7 µm 10.8 µm 10.8 µm
Benefits

DLP® Discovery™ 4100 represents the highest performance offering from TI’s DLP Catalog. This includes exceptionally fast pattern rates for image, capture and light exposure that enable competitive cycle times in industrial markets. Designers get maximum flexibility when formatting and sequencing light patterns due to the compatibility of DLPC410 with a variety of user-selected processors or FPGAs. DLP Discovery 4100 offers more advanced Micro mirror control with random row addressing in addition to full frame input.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DLP Products
  • High Speed Visible
  • Micromirror Array (>=1 Million)
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Communications Equipment
  • Factory Automation & Control
  • Industrial
  • Lighting
  • Medical, Healthcare & Fitness
  • Power Infrastructure
  • Space, Avionics & Defense
  • Lithography, 3D printing, 3D inspection
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872

Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.