DLP-RF430BP

Dynamic Dual Interface NFC Transponder Booster Pack

DLP-RF430BP

Order now

Overview

 

The DLP-RF430BP BoosterPack is add-on module compatible with TI’s low-cost LaunchPad rapid prototyping ecosystem. Dynamic Dual Interface NFC Transponder BoosterPack is built with RF430CL330H – ISO14443B compatible Dual Interface Dynamic NFC Transponder. Using a combination of this BoosterPack and one of the many TI MCU based LaunchPads, developers can evaluate the functionality and develop NFC applications that require a simple, easy to add NFC transponder to embedded applications.

MSP-EXP430G2 Launchpad  and MSP-EXPF5529 LaunchPad are examples of the compatible MCU LaunchPads that can work with the DLP-RF430BP BoosterPack.

The DLP-RF430BP is designed and developed by a third party DLP Design.

 

 

 

Features
  • Onboard antenna and connection for optional external antenna
  • Operational power supplied by the LaunchPad (Purchased Separately)
  • Standard 20-pin BoosterPack header
  • Texas Instruments RF430CL330H, Rev D Silicon
    • NFC Type 4B Tag Platform / IEC/ISO14443B Compliant
    • 13.56MHz RF Interface (supports up to 848kbps data rate)
    • 3k SRAM Bytes Available for NDEF Message Storage
    • Automatic Checking of NDEF Structure
    • Interrupt to Indicate End of Read or End of Write

  • Populated BoosterPack PCB with onboard antenna

Other wireless products
RF430CL330H Dynamic Dual Interface NFC Transponder
Download View video with transcript Video

Order & start development

Evaluation board

DLP-RF430BP — Dynamic Dual Interface NFC Transponder Booster Pack

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Code example or demo

EXAMPLE-SOFTWARE-G2-DLP-RF430BP — DLP-RF430BP Example Code

Supported products & hardware
Download

EXAMPLE-SOFTWARE-G2-DLP-RF430BP DLP-RF430BP Example Code

close
Latest version
Version: 01.00.00.00
Release date: 15 Jan 2014
download DLP-RF430BP Example Code (zip)  — 184 K

Checksum
Hardware development
Evaluation board
DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sloc303 or www.ti.com/lit/xx/sloc303/sloc303.zip has been migrated to a new user experience at www.ti.com/tool/download/SLOC303. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Application note Automating Bluetooth Pairing With Near-Field Communications (NFC) (Rev. A) 31 Mar 2016
* Data sheet RF430CL330H Dynamic NFC Interface Transponder datasheet (Rev. C) PDF | HTML 05 Nov 2014
Certificate DLP-RF430BP EU Declaration of Conformity (DoC) 02 Jan 2019
Technical article Taking advantage of real-time operating systems with MSP432 MCUs PDF | HTML 27 May 2015
Application note RF430CL330H VCORE Pin Wake Up MCU Via NFC/RFID Freq Magnetic Field 30 Jun 2014
Application note RF430CL330H Practical Antenna Design Guide 05 Jun 2014
More literature RF430CL330H NFC Forum Test Result Summary 22 Jan 2014
Errata RF430CL330H Device Erratasheet (Rev. D) 22 Jan 2014

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
MSP430-GCC-OPENSOURCE GCC - Open Source Compiler for MSP Microcontrollers

Reference designs

REFERENCE DESIGN
TIDA-00217 Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design TIDA-00230 NFC Configuration & Logging Interface (Dual Port FRAM: NFC <-> FRAM <-> Serial) Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos