AM437x Single Board Computer - Rico Board (Evaluation Modules & Boards)

MYIR Tech Limited

Description

Documentation

Support Information


Description

The Rico Board is a Linux-ready single board computer equipped with the newest TI Sitara AM437x processor based on the ARM Cortex-A9 core, 512MB DDR3, 4GB eMMC Flash, 16MB QSPI Flash and 32KB EEPROM on board. Additionally, it has rich peripherals including a Debug serial port, USB 2.0 Host and Device ports, a Gigabit Ethernet port, TF card slot, HDMI port, dual camera interfaces, LCD interface, etc. Two 2.54mm pitch 40-pin expansion connectors allow the availability of more I/Os for peripheral signals like two SPI, two I2C, two CAN, four UARTs, one MMC and eight-channel ADC.

Tool Details
MYS-437X-100-C MYS-437X-100-C-S
Current Version 1.0 1.1
Version Date 21-01-2015 26-02-2015
Price (USD) Per Unit 139 99
Volume Pricing Available? Y Y
What's Included? Rico Board, Ethernet cable, Mini USB2.0 cable, HDMI cable, 4GB TF card,Power adapter, product disk Rico Board, product disk
More info Go to company Website Go to company Website
Benefits

The Rico Board can be used for the evaluation module (EVM) for TI's Sitara AM437x processor family; it can also be used directly for your embedded products. Typical applications are industrial automation, Programmable Logic Controllers (PLCs), bar code scanners, portable data terminals, test and measurement, patient monitoring and human machine interface (HMI).

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM437x
  • ARM Cortex-A9
  • ARM-Based Processor Platforms
  • Sitara Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Kunta  Su
86-755-22919239
http://www.myirtech.com
sales@myirtech.com

Technical Support Contact
Kevin  Su
Technical Manager
86-755-22300565-
http://www.myirtech.com
support@myirtech.com

Headquarters
Room 04, 6th Floor, Building No.2, Fada Road, Yunli Smart Park, Bantian, Longgang District,
Shenzhen, China (简体中文)
86-755-22984836
86-755-25532724

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.