MYD-AM335X-J Development Board (Development Kits)

MYIR Tech Limited

Description

Documentation

Support Information


Description

The MYD-AM335X-J development board is a complete evaluation platform for TI's Sitara AM335x processor with an ARM Cortex-A8 core. It is designed based on the MCC-AM335X-J CPU module which integrates the core components on board including TI's Sitara AM335x processor, 256MB DDR3, 256MB Nand Flash, Gigabit Ethernet PHY, PMIC and connected to the base board through 200-pin DDR2 SODIMM gold finger connectors. The board is ready to run Linux and can support extended working temperature.

Tool Details
MYD-J3352-256N256D-80-I MYD-J3358-256N256D-100-I
Current Version 1.0 1.0
Version Date 05-11-2014 05-11-2014
Price (USD) Per Unit 139 139
Volume Pricing Available? Y Y
What's Included? MYD-AM3352-J development board, 12V/1.25A power adapter, Ethernet cable, USB cable, product disk MYD-AM3358-J development board, 12V/1.25A power adapter, Ethernet cable, USB cable, product disk
More info Go to company Website Go to company Website
Mechanical Parameters Dimensions: 106mm x 177mm (base board), 67.6mm x 45mm (CPU Module) PCB Layers: 4-layer design (base board), 8-layer design (CPU Module)
Memory - 256MB DDR3 SDRAM (128MB/512MB compatible) 256MB Nand Flash (128MB/512MB compatible)
OS support Linux
Peripheral interfaces Up to 6 x Serial ports, 1 x USB2.0 Host, 1 x USB2.0 OTG 2 x 10/100/1000Mbps Ethernet interfaces, 1 x CAN interface (with isolation)
Processor Up to 1GHz TI Sitara AM335x processor (15x15 mm, 0.8-mm ball pitch, ZCZ package)
Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM335x
  • ARM Cortex-A8
  • ARM-Based Processor Platforms
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Linda  Zhang
86-755-22984836
http://www.myirtech.com
sales@myirtech.com

Technical Support Contact
Sunny  Guo
Technical Manager
86-755-22316235-
http://www.myirtech.com
support@myirtech.com

Headquarters
Room 04, 6th Floor, Building No.2, Fada Road, Yunli Smart Park, Bantian, Longgang District,
Shenzhen, China (简体中文)
86-755-22984836
86-755-25532724

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.