MYD-C437X Development Board (Evaluation Modules & Boards)

MYIR Tech Limited

Description

Documentation

Support Information


Description

The MYD-AM437X Development Board is a complete Linux-ready evaluation platform for TI's Sitara AM437x processors (AM4376, AM4377, AM4378 and AM4379 ) based on the ARM Cortex-A9. It is using the MYC-AM437X CPU Module as the core controller board which integrates the core components including the AM437x processor, 512MB DDR3, 4GB eMMC, 32KB EEPROM, Gigabit PHY and PMIC. The base board has rich peripherals including two serial ports, four USB Host ports, one USB OTG port, dual Gigabit Ethernet ports, one CAN, one RS485, two camera interfaces, one Micro SD, HDMI, LCD, Touch screen and etc.

Tool Details
MYD-C4378-4E512D-100-C
Current Version 1.1
Version Date 25-10-2015
Price (USD) Per Unit 169
Volume Pricing Available? Y
What's Included? - One MYD-C4378 development board - One Net cable - One USB cable - One 5V/2A power adapter
More info Go to company Website
Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM437x
  • ARM Cortex-A9
  • ARM-Based Processor Platforms
  • Sitara Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Kunta  Su
86-755-22919239
http://www.myirtech.com
sales@myirtech.com

Technical Support Contact
Kevin  Su
Technical Manager
86-755-22300565-
http://www.myirtech.com
support@myirtech.com

Headquarters
Room 04, 6th Floor, Building No.2, Fada Road, Yunli Smart Park, Bantian, Longgang District,
Shenzhen, China (简体中文)
86-755-22984836
86-755-25532724

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.