MYC-C437X CPU Module (Daughter Cards)

MYIR Tech Limited

Description

Documentation

Support Information


Description

The MYC-C437X CPU module is a low-cost compact-sized linux-ready System on Module based on TI's 1GHz Sitara AM437x (AM4376, AM4377, AM4378, AM4379) based on the ARM Cortex-A9. It integrates the AM437x processor, 512MB DDR3 SDRAM, 4GB eMMC Flash, 32KB EEPROM, Gigabit Ethernet PHY and TPS65218 PMIC on board, and can be served as the controller board of your next design. It has two 0.8mm pitch 2x50-pin board-to-board expansion connectors for interconnecting with your base board, thus providing an interface for the base board to carry most of the I/O signals to and from the CPU module

Tool Details
MYC-C4377-4E512D-100-I MYC-C4378-4E512D-100-C MYC-C4378-4E512D-100-I
Current Version 1.0 1.0 1.0
Version Date 20-12-2016 25-10-2015 25-10-2015
Price (USD) Per Unit 105 85 105
Volume Pricing Available? Y Y Y
What's Included? - One MYC-C4377 CPU Module - One product disk - One MYC-C4378 CPU Module - One product disk - One MYC-C4378 CPU Module - One product disk
More info Go to company Website Go to company Website Go to company Website
Benefits

It is highly integrated with core components and can be embedded into your products to help reduce your time to market.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM437x
  • ARM Cortex-A9
  • ARM-Based Processor Platforms
  • Processors
  • Sitara Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Kunta  Su
86-755-22919239
http://www.myirtech.com
sales@myirtech.com

Technical Support Contact
Kevin  Su
Technical Manager
86-755-22300565-
http://www.myirtech.com
support@myirtech.com

Headquarters
Room 1306, Wensheng Center, Wenjin Plaza, North Wenjin Road, Luohu District
Shenzhen, China (简体中文)
86-755-22984836
86-755-25532724

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.