DLP(R) NIRscan Nano Transmissive EVM (Evaluation Modules & Boards)

Optecks, LLC

Description

Documentation

Support Information


Description

The DLP NIRscan NANO Transmissive EVM is a compact, and highly adaptable system for performing spectroscopic measurements on material samples in the near infrared (NIR) wherever the measurement needs to be made. The High Performance Transmissive Module positions a sample under test between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements based on transmission through the sample. The optical design maximizes coupling of the transmitted optical power to the spectrometer which increases the potential sensitivity and precision of measurements.

Tool Details
NIRscan Nano Transmissive EVM
Current Version 1.0
Version Date 11/01/2015
Price (USD) Per Unit $1,399.00
Volume Pricing Available? Y
What's Included? DLP NIRscan Nano Transmissive EVM
More info Go to company Website
Benefits

Applications of transmission-based spectroscopy include: • Detecting the presence of target compounds in liquids, such as water in juices • Determining the origin of a gas by its composition • Measuring the opacity of plastic tubing used in gas and liquid flow measurements



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • High Speed Visible
  • Near-Infrared (NIR)
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Badia  Koudsi
+1-918-6253396
http://www.optecks.com/
info@optecks.com

Technical Support Contact
Badia   Koudsi
VP of R&D
1-918-6253396-
http://www.optecks.com/
info@optecks.com

Headquarters
4815 S. Harvard Ave, Ste. 330
Tulsa, Oklahoma
United States
+1-918-6253396
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.