12G SDI FMC Card with SFP+ (Daughter Cards)

Nextera Video Inc

Description

Documentation

Support Information


Description

VIDIO offers 12G SDI and IP interfaces supporting resolutions up to 4Kp60, on select Xilinx and Altera development boards. A single FMC board boasting full size edge launch BNC's and an SFP+, this powerful package utilizes the latest in technology from Texas Instruments®, capable of supporting SDI, Fiber, and IP. Schematics, Gerbers, bill of materials, along with example projects are available to help jump-start your hardware design. Compatible with Xilinx KC705, KCU105, VC709, ZC706 or Altera Alaric Arria 10 SoC and Attila Arria 10 FPGA

Tool Details
VIDIO-12G-A VIDIO-12G-X
Current Version 1.0 1.0
Version Date 06/04/2016 26/10/2015
Price (USD) Per Unit Please Inquire Please Inquire
Volume Pricing Available? N N
What's Included? Altera VIDIO Daughter Board, Schematics, Gerbers, Bill of Materials, User Manual, Example Project Xilinx VIDIO Daughter Board, Schematics, Gerbers, Bill of Materials, User Manual, Example Project
More info Go to company Website Go to company Website
Benefits

The VIDIO SDI Interface supports 270M, 1.5G, 3G, 6G, and 12G SDI, while the SFP+ Interface supports 1G/10G Ethernet and Fiber along with SMPTE 2022M & 2059M. Applications include IP Gateways, Format Converters, and Signal Extenders.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Clock Generators
  • Clock Oscillators
  • Clock and Timing
  • Ethernet
  • Interface
  • Serial Digital Interface
  • Video: Broadcast & Professional
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Johnny  Le
+1-650-6009686
http://www.nexteravideo.com
johnny@nexteravideo.com

Headquarters
1108 Via Treviso Way
Suite 200
El Dorado Hills, California
United States
+1-650-6009686
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.