RVP-DM50x Industrial Rugged Development Kit (Development Kits)

D3 Engineering Platinum Member

Description

Documentation

Support Information


Description

The DesignCore™ RVP-DM50x Industrial Rugged Development Kit shortens development time of vision-based systems for industrial, transportation, materials handling, and robotic applications. The Development Kit is built on the DesignCore™ Rugged Vision Platform (RVP) module. The module contains an advanced digital media vision processor from Texas Instruments and runs D3 Engineering’s advanced vision software framework. The kit is delivered running Surround View application on a wheeled test platform.

Tool Details
RVP-DM50x Industrial RuggedDK
Current Version 1.0
Version Date 03 01 2017
Price (USD) Per Unit $4,750
Volume Pricing Available? Y
What's Included? RVP module with DM50x processor, rugged camera modules, display, cables, software, calibration tools
More info Go to company Website
Base Support Package Optimized and verified hardware and software: known-good launch point for design and development
Camera Interface 4 x FPD-Link III (CSI2)
Cameras Four FPD-Link III camera modules: ruggedized 1MP digital cameras with global shutter, wide FOV lens
Connectivity UART, CAN, ISO GPIO, Gbit Ethernet, uSD card, JTAG, QSPI
Display FPD-Link III and HDMI
Environment Rugged enclosure with mount points. Operating temperature –40C to 85C (105C option)
Firmware TI Vision SDK, TI Processor SDK, and D3 application framework
Power 8-40 VDC
Processor Rugged Vision Platform (RVP) with DM50x Digital Media Vision Processor
Software License Single-use sublicense for all TI and D3 firmware and application libraries
Software Updates Included for one year
Benefits

Ready to use right out of the box. The kit includes an RVP module with a TI DM50x processor, along with rugged camera modules, display, cables, software, and calibration tools. Once verified on the test platform provided, the kit can be easily de-mounted and installed on your test vehicle, robotic system, or other industrial platform. A single-use sublicense is included in the kit for all TI and D3 firmware and application libraries as well as a framework that allows immediate development of autonomous applications.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DaVinci Video Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Norm  Jones
1-585-4291550
http://www.d3engineering.com
sales@d3engineering.com

Headquarters
1057 E. Henrietta Rd
Rochester, New York
United States
1-585-4291550
1-585-4291551

Other Offices
D3 Engineering
Reference Designs, System Modules & ODM Products
1057 E Henrietta Rd
Rochester, New York
14623
United States
0115854291550110
0115854291551

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.