MYD-C437X-PRU Development Board (Evaluation Modules & Boards)

MYIR Tech Limited

Description

Documentation

Support Information


Description

The MYD-C437X-PRU development board employs the MYC-C437X CPU Module as the core controller board which is mounted onto the MYD-C437X-PRU base board through two 0.8mm pitch 2*100-pin board-to-board connectors. The CPU Module has the core components AM437x processor, 512MB DDR3, 4GB eMMC flash, 32KB EEPROM, Ethernet PHY and PMIC integrated on board. The base board has additionally a rich set of peripherals including serial ports, USB, CAN, RS485, Camera, TF, LCD, one Gigabit Ethernet and two 10/100Mbps Ethernet ports from the PRU-ICSS subsystems. The board is able to run Linux and TI SYS/BIOS.

Tool Details
MYD-C4377-PRU-4E512D-100-I
Current Version 1.1
Version Date 20-12-2016
Price (USD) Per Unit 189
Volume Pricing Available? Y
What's Included? - MYD-C437X-PRU Development Board - One Net cable - One USB cable - One 12V/1.5A power adapter
More info Go to company Website
Ethernet ports One Gigabit Ethernet and two 10/100Mbps Ethernet ports from the PRU-ICSS
OS support Linux 4.1.18 and SYS/BIOS 6.45 (TI-RTOS) OS
Peripheral interfaces Serial ports, USB, CAN, RS485, Camera, TF, LCD
Processor board MYC-C437X CPU Module
Benefits

The MYD-C437X-PRU development board can support -40 to +85 Celsius extended temperature operation and is ideal for industrial communications, industrial control, and industrial drives applications. It is an excellent platform for customers’ evaluation and prototype based on TI’ AM437x solution.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM437x
  • ARM Cortex-A9
  • ARM-Based Processor Platforms
  • Processors
  • Sitara Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Kunta  Su
86-755-22919239
http://www.myirtech.com
sales@myirtech.com

Technical Support Contact
Kevin  Su
Technical Manager
86-755-22300565-
http://www.myirtech.com
support@myirtech.com

Headquarters
Room 04, 6th Floor, Building No.2, Fada Road, Yunli Smart Park, Bantian, Longgang District,
Shenzhen, China (简体中文)
86-755-22984836
86-755-25532724

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.