TMS320F28335 eZdsp Kit (Evaluation Modules & Boards)

Spectrum Digital, Inc. Platinum Member

Description

Documentation

Support Information


Description

The TMS320F28335 eZdsp is a table top card to allow engineers and software developers to evaluate certain characteristics of the TMS320F28335 DSC to determine if the processor meets the designers application requirements. The Starter kit features embedded JTAG emulation and DSK version of Code Composer Studio for a complete out of the box development environment.

Tool Details
761135
Current Version A
Version Date 11 Mar 2008
Price (USD) Per Unit $515.00.usd Each
Volume Pricing Available? Y
What's Included? eZdspF28335 board, CCS DSK Tools, USB Cable, Quick Start Guide, Tech. Reference, 5V Power Supply
More info Go to company Website
Hardware Feature 1 TMS320F28335 Digital Signal Controller, in socket, operating at 150 MHz.
Hardware Feature 10 Onboard embedded USB JTAG controller
Hardware Feature 2 On chip 32-bit floating point unit
Hardware Feature 3 68K bytes on-chip RAM
Hardware Feature 4 512K bytes on-chip Flash Memory
Hardware Feature 5 256K bytes off-chip SRAM memory
Hardware Feature 6 On chip 12 bit Analog to Digital (A/D) converter with 16 input channels
Hardware Feature 7 Multiple Expansion Connections (analog, I/O)
Hardware Feature 8 On board RS-232 connector with line driver
Hardware Feature 9 On board CAN 2.0 interface withline driver and connector
Software Feature 1 eZdsp™ F28335 Code Composer Studio DSK Tools. (Includes ‘C’ compiler, Assembler, Linker, Debugger)
Software Feature 2 Texas Instruments’ Flash APIs to support the F28335
Software Feature 3 Compatible with SDFlash programming utility from Spectrum Digital


TI Product Family Used in the Solution
  • TMS320C2X DSPs
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Danny  Corey
1-281-494-4500
http://www.spectrumdigital.com
sales@spectrumdigital.com

Headquarters
12502 Exchange Drive
Suite 440
Stafford, Texas
United States
1-281-4944500-113
1-281-4945310

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.