TMS320DM355 Digital Video Evaluation Module (Evaluation Modules & Boards)

Spectrum Digital, Inc. Platinum Member

Description

Documentation

Support Information


Description

The TMS320DM355 EVM is a low-cost standalone development platform that enables users to evaluate and develop Digital Video applications for the TI TMS320DM355 Digital Media Processor. Evaluators can create software to execute on board or expand the system in a variety of ways. The EVM also serves as a hardware reference design for the TMS320DM355. Schematics, logic equations, and application notes are available to ease hardware development and reduce time to market.

Tool Details
702065
Current Version A
Version Date 12 Mar 2008
Price (USD) Per Unit $515.00/usd List Price
Volume Pricing Available? Y
What's Included? TMS320DM355 EVM, Serial and Ethernet Cable, MontaVista Tools, DVSDK, Remote Control, Documentation.
More info Go to company Website
Hardware Feature 1 Texas Instruments TMS320DM355 processor operating at 216 Mhz.
Hardware Feature 10 SPI EEPROM, Real time clock via MSP430
Hardware Feature 11 8 user LEDs, 4 position user DIP switch, 5 user push button switches
Hardware Feature 12 Expansion connectors for daughter card use
Hardware Feature 2 1 Video input port, supports composite or S Video
Hardware Feature 3 1 Composite video DAC output
Hardware Feature 4 128 Mbytes DDR2 DRAM
Hardware Feature 5 2 Gbytes NAND Flash
Hardware Feature 6 2 SD/MMC card interfaces or 1 SD/MMC and CE-ATA disk drive interface
Hardware Feature 7 UART
Hardware Feature 8 AIC33 Stereo codec
Hardware Feature 9 USB2 Interface, 10/100 Ethernet interface, IR Interface
Software Feature 1 MontaVista Pro Demonstration Tools Included
Software Feature 2 TI eXpressDSP Linux Based DVSDK


TI Product Family Used in the Solution
  • ARM9 GPP
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Danny  Corey
1-281-494-4500
http://www.spectrumdigital.com
sales@spectrumdigital.com

Headquarters
12502 Exchange Drive
Suite 440
Stafford, Texas
United States
1-281-4944500-113
1-281-4945310

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.