TMS320DM6446 Evaluation Module (Evaluation Modules & Boards)

Spectrum Digital, Inc. Platinum Member

Description

Documentation

Support Information


Description

The TMS320DM6446 EVM is a low-cost standalone development platform that enables users to evaluate and develop Digital Video applications for the TI TMS320DM644x SoC Platform. Evaluators can create software to execute on board or expand the system in a variety of ways. The EVM also serves as a hardware reference design for the TMS320DM6446 SoC. Schematics, logic equations, and application notes are available to ease hardware development and reduce time to market.

Tool Details
702040
Current Version A
Version Date 12 Mar 2008
Price (USD) Per Unit $1249.00/usd List Price
Volume Pricing Available? Y
What's Included? DM6446 EVM, Power Supply, UART and Ethernet Cable, Uboot Mounted in Flash
More info Go to company Website
Hardware Feature 1 TMS320DM6446 SoC with an ARM processor operating at 300 Mhz. and a C64xx DSP operating at 600 Mhz
Hardware Feature 10 SPDIF Interface (analog and optical), ATA Interface, VLYNQ Interface
Hardware Feature 11 Expansion connectors for daughter card use
Hardware Feature 12 Compatible with Spectrum Digital XDS510 and XDS560 JTAG emulators
Hardware Feature 2 256 Mbytes DDR2 DRAM, 16 Mbytes non-volatile Flash memory, 64 Mbytes NAND Flash, 4 Mbytes SRAM
Hardware Feature 3 1 video input port, supports composite or S video
Hardware Feature 4 4 video DAC outputs - component, RGB, composite
Hardware Feature 5 UART, Media Card interface (SD card, xD card, SM card, MS card, MMC)
Hardware Feature 6 AIC33 stereo codec
Hardware Feature 7 USB2 Interface
Hardware Feature 8 10/100 MBS Ethernet Interface
Hardware Feature 9 IR Remote Interface, real time clock, via MSP430
Software Feature 1 Compatible with Code Composer Studio
Software Feature 2 Compatible with TMS320DM644x SoC Analyzer
Software Feature 3 Compatible with MontaVista’s Linux Operating System


TI Product Family Used in the Solution
  • DaVinci DM64x SOC
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Danny  Corey
1-281-494-4500
http://www.spectrumdigital.com
sales@spectrumdigital.com

Headquarters
12502 Exchange Drive
Suite 440
Stafford, Texas
United States
1-281-4944500-113
1-281-4945310

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.