Tonbo Imaging's DM8168 Production Ready Kit (SOM) (Evaluation Modules & Boards)

Tonbo Imaging

Description

Documentation

Support Information


Description

Tonbo Imaging's DM8168 Production Ready Kit (VIP-ST-101) is a rapid development platform for Computer Vision and Media-centric applications. The application board includes two SD/HD Video Inputs and 1 Video Output port that can be programmed to support Composite or Component Video formats. The military qualified standalone board can be powered from a 12V DC Input Supply and works over extended temperature from -55C to 125C. The board can be controlled over USB, Serial Port, SPI and Ethernet.

Tool Details
VIP-ST-101
Current Version 1.0
Version Date 24 008 2017
Price (USD) Per Unit 1800
Volume Pricing Available? Y
What's Included? Production Ready Board with Documentation
More info Go to company Website
Benefits

1. Suitable for executing machine and computer vision tasks in manned/unmanned vehicles, industrial process monitoring and in surveillance applications 2. Works over extended temperature 3. Production Ready board for time to market solution 4. Can be easily customized

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DaVinci Video Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Vasanth  Shreesha
91-080-9880141186
http://www.tonboimaging.com
vasanth.shreesha@tonboimaging.com

Headquarters
104 Shivalaya, 17th C Main, 5th Cross Road,
5th Block, Koramangala,
Bengaluru, India
+91-080-41999555
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.