D.Module2.DM642 (Evaluation Modules & Boards)

D.SignT GmbH & Co.KG

Description

Documentation

Support Information


Description

The D.Module2.DM642 is a full-featured, stand-alone, signal processing board. It is ideally suited as a main building block for

  • medical and industrial image processing
  • machine vision
  • ultrasonic material inspection
  • biometrics
  • IP-based surveillance systems
  • radar applications
TI's 720MHz TMS320DM642 processor, 64M Bytes SDRAM, 8M Bytes Flash Memory, 100Base-Tx Ethernet, USB2.0, RS232, and RS422/485, three 80MHz video ports, a fully-buffered sync/async 32-bit external bus interface, size 85x58mm, 3.3V power supply

Tool Details
D.Module2.DM642
Current Version 1.1
Version Date 14 Mar 2007
Price (USD) Per Unit please contact info@dsignt.de
Volume Pricing Available? Y
What's Included? D.Module2.DM642 board, D.Module2.BIOS programming API, Field update and service utilities
More info Go to company Website
DS.DM642 Development Support Package with base board, power supply, and sample programs
Ethernet 100Base-Tx / 10Base-T
highly optimized TCP/IP stack available
GPIO 16
I2C one, 400 Kbps
7 or 10 bit address, master and slave mode
Mechanics 87 x 58 x 15 mm
self-stacking design, board-spacing 10mm, four IEEE-1386 high-density connecto
Memory SDRAM 64 Mbytes 133MHz
Flash 8 Mbytes
DSP 256 Kbytes L2, 32 Kbytes L1
Power Supply 3.3V
Timer two, 32-bit
UART two, RS232 and RS422/485
USB 2.0 (480 Mbit/s) / 1.1 (12 Mbit/s)
Device Controller
Video Ports Port0: 12 bit wide
Port1: 10 bit wide
Port2: 20 bit wide
Benefits

D.Module2.BIOS API for initialization, USB and UART communications, and board configuration
stand-alone DSP platform with a vast number of interfaces, straightforward system integration
Setup-Utility, a built-in tool for program and firmware updates, service via USB and RS232

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • C6000 Power Optimized DSP
  • DaVinci DM64x DSP
  • DaVinci Video Processors
Application(s)
  • Automotive
  • Communications Equipment
  • Factory Automation & Control
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Norbert  Noelker
+49-2833-5709-77
http://www.dsignt.de
info@dsignt.de

Headquarters
Marktstr. 10
Kerken, Germany
0049-2833-570977
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.