eZdsk.91C111 (Daughter Cards)

D.SignT GmbH & Co.KG

Description

Documentation

Support Information


Description

The eZdsk.91C111 is an Ethernet daughter card for TI's TMS320F2812 and TMS320F28335 starter kits. It uses an SMSC91C111 Ethernet Controller, supporting 10Base-T and 100Base-Tx. A TCP/IP stack, specially tailored for the F28xx processor architecture and resources, is included in the Development Support package: No underlying RTOS is required (although it can of course be used with a RTOS). Supported protocols are DHCP, ARP, RARP, DNS, IP, ICMP, UDP, and TCP. Also included is a FTP server with special functions to write TI's TMS320F28xx Flash Memory for program and parameter updates.

Tool Details
eZdsk.91C111
Current Version 1.1
Version Date 07 Jan 2008
Price (USD) Per Unit board: EUR 149, DS-package: EUR 599
Volume Pricing Available? Y
What's Included? 91C111 daughter card, documentation, sample programs
More info Go to company Website
DS.eZdsk91C111 Development Support Package incl. board, docs, software, and TCP/IP stack development license
OL.eZdsk91C111 unlimited OEM license for the TCP/IP stack including design-in support
QL.eZdsk91C111 quantity license for the TCP/IP stack including design-in support for OEMs
Benefits

Low-cost solution to evaluate and develop TCP/IP networking support for TMS320F28xx processors
Quantity-based and unlimited TCP/IP stack licenses available, incl. design-in support for OEMs

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Delfino F2833x/F2837x
  • Fixed-point F280x/1x
  • MACPHY
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Norbert  Noelker
+49-2833-5709-77
http://www.dsignt.de
info@dsignt.de

Headquarters
Marktstr. 10
Kerken, Germany
0049-2833-570977
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.