D.Module.VC33 (Evaluation Modules & Boards)

D.SignT GmbH & Co.KG

Description

Documentation

Support Information


Description

The D.Module.VC33 is a full-featured, stand-alone, signal processing board. It is ideally suited as a main building block for * industrial control * robotics * ultrasonic and eddy current analysis * acoustical and vibration analysis * high-end measurement The board features a 150MHz TMS320VC33 processor, 1M Byte SRAM, 512K Bytes Flash Memory, RS232 interface, and a 32-bit external expansion bus. A 64-macrocell user-programmable CPLD allows to implement additional peripherals. Size only 85x58mm, 3.3V to 5V power supply.

Tool Details
D.Module.VC33
Current Version 2.0
Version Date 20 May 2005
Price (USD) Per Unit please contact info@dsignt.de
Volume Pricing Available? Y
What's Included? D.Module.VC33 board, D.Module.BIOS programming API, Field update and service utilities
More info Go to company Website
DS.VC33 Development Support Package with base board, power supply, sam
Benefits

D.Module.BIOS API for initialization, UART communications, and board configuration
Versatile stand-alone floating point DSP platform, straightforward system integration
Setup-Utility, a built-in tool for program and firmware updates, and service via RS232

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Other Processors
  • TMS320C3X DSPs
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Norbert  Noelker
+49-2833-5709-77
http://www.dsignt.de
info@dsignt.de

Headquarters
Marktstr. 10
Kerken, Germany
0049-2833-570977
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.