TMS320C6424 Evaluation Module (Evaluation Modules & Boards)

Spectrum Digital, Inc. Platinum Member

Description

Documentation

Support Information


Description

The C6424 EVM is a low-cost standalone development platform that enables users to evaluate and develop applications for the TI TMS320C642x DSP family. Evaluators can create software to execute on board or expand the system in a variety of ways. The EVM also serves as a hardware reference design for the TMS320C642x DSP. Schematics, logic equations and application notes are available to ease hardware development and reduce time to market.

Tool Details
702070
Current Version A
Version Date 30 01 2009
Price (USD) Per Unit $515.00/usd
Volume Pricing Available? Y
What's Included? C6424 EVM board, CCS EVM Tools, Power Supply, Tech. Reference, and Board Support Library
More info Go to company Website
Hardware Feature 1 Texas Instruments TMS320C6424 DSP, 600 Mhz.
Hardware Feature 10 Expansion connectors for Daughter Card use.
Hardware Feature 2 128Mbytes DDR2 DRAM
Hardware Feature 3 16Mbytes Flash, 64Mbytes NAND Flash, 2Mbytes SDRAM
Hardware Feature 4 UART I/O Interface
Hardware Feature 5 I2C Interface with onboard eeprom and expanders
Hardware Feature 6 VLYNQ Interface
Hardware Feature 7 S/PDIF interface, analog, and optical
Hardware Feature 8 10/100 Ethernet interface
Hardware Feature 9 Embedded JTAG Emulation
Software Features 1 EVM Tools version of Code Composer Studio
Software Features 2 Network Developers' Kit Evaluation
Software Features 3 Board Support Library


TI Product Family Used in the Solution
  • C64x DSP
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Danny  Corey
1-281-494-4500
http://www.spectrumdigital.com
sales@spectrumdigital.com

Headquarters
12502 Exchange Drive
Suite 440
Stafford, Texas
United States
1-281-4944500-113
1-281-4945310

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.