TMS320DM357 Digital Video Evaluation Module (Evaluation Modules & Boards)

Spectrum Digital, Inc. Platinum Member

Description

Documentation

Support Information


Description

The DM357 EVM is a low-cost standalone development platform that enables users to evaluate and develop applications for the TI TMS320DM35x DaVinci-based digital media processors. Evaluators can create software to execute on board or expand the system in a variety of ways. The EVM also serves as a hardware reference design for the TMS320DM357 device. Schematics, logic equations, and application notes are available to ease hardware development and reduce time to market.

Tool Details
702067
Current Version A
Version Date 02 Feb 2009
Price (USD) Per Unit $895.00
Volume Pricing Available? Y
What's Included? DM357 Evaluation Module, MontaVista Demo Tools, Board Software, Power supply, and Tech. Reference
More info Go to company Website
Hardware Feature 1 Texas Instruments TMS320DM357 processor operating at 270 Mhz. and H.264/MPEG4/JPEG Coprocessor
Hardware Feature 10 IR Remote Interface, Real time clock via MSP430
Hardware Feature 11 Expansion connectors for daughter card use
Hardware Feature 2 1 Video input port, supports composite or S Video
Hardware Feature 3 1 Composite video DAC output
Hardware Feature 4 256 Mbytes DDR2 DRAM
Hardware Feature 5 64 Mbytes NAND flash for Boot, 2 Gbytes NAND Flash for storage
Hardware Feature 6 UART, Media Interface (SD/MMC card)
Hardware Feature 7 AIC33 Stereo codec
Hardware Feature 8 USB2 Interface
Hardware Feature 9 10/100 Ethernet interface
Software Feature 1 MontaVista Pro Demonstration Tools - included
Software Feature 2 CD Rom with board support software


TI Product Family Used in the Solution
  • ARM9 GPP
Application(s)
  • Communications Equipment
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Danny  Corey
1-281-494-4500
http://www.spectrumdigital.com
sales@spectrumdigital.com

Headquarters
12502 Exchange Drive
Suite 440
Stafford, Texas
United States
1-281-4944500-113
1-281-4945310

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.