OMAP-L137 Prototyping Module (Evaluation Modules & Boards)

Spectrum Digital, Inc. Platinum Member

Description

Documentation

Support Information


Description

The OMAP-L137 Prototyping module gives the user a platform to build and interface custom logic to the Spectrum Digital OMAP-L137 EVM and DA830 EVM boards. The module mounts directly to the EVM connecting with the Daughtercard connectors.

Tool Details
702220
Current Version A
Version Date 02 Feb 2009
Price (USD) Per Unit $99.00
Volume Pricing Available? Y
What's Included? Prototype card with expansion connectors populated
More info Go to company Website
Hardware Feature 1 Over 7 square inches of prototyping area
Hardware Feature 2 Three Mounted expansion connectors
Hardware Feature 3 Through hole breakout for Expansion connectors
Hardware Feature 4 Six power test points
Hardware Feature 5 One 4 position user DIP switch and Two 6 position user DIP switch for bus configuration
Hardware Feature 6 Compatible with OMAP-L137 EVM and DA830 EVM
Hardware Feature 7 Size: 4.95 x 3.35 inches (125 x 110 mm)


TI Product Family Used in the Solution
  • OMAP-L1x
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Danny  Corey
1-281-494-4500
http://www.spectrumdigital.com
sales@spectrumdigital.com

Headquarters
12502 Exchange Drive
Suite 440
Stafford, Texas
United States
1-281-4944500-113
1-281-4945310

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.