Description
Seamlessly interface with OMAP35x EVM through Mistral Daughter Card, Aptina 1/4" CMOS sensor MT9T111 (SoC3131), compact size: 8mmx8mm camera module 2-Wire serial bus interface I2C Free Linux driver and DEMO application source code
Tool Details
| LI-3M02 | |
| Camera function | Aptina MT9T111, 3 Mega-pixel CMOS sensor |
| Camera module | small form factor camera module: 8mmx8mm |
| Current Version | 1.0 |
| More info | Go to company Website |
| Price (USD) Per Unit | $149 |
| Software | Free Linux driver Free application source code |
| Version Date | 08 08 2009 |
| Volume Pricing Available? | Y |
| What's Included? | Camera board 3M camera module Free Linux driver Free application source code |
Benefits
Free Linux driver
Free application source code
Small form factor camera module
Interface with OMAP35x EVM board
TI Product Family Used in the Solution
- DaVinci DM3x SOC

Cart