e-CAM51_44x - 5MP MIPI Camera board for TI's OMAP 4 Processors (Evaluation Modules & Boards)

e-con Systems India Pvt. Ltd.

Description

Documentation

Support Information


Description

The e-CAM51_44x is a OMAP 4 camera daughter board (MIPI) designed by e-con systems for the PandaBoard. e-CAM51_44x uses a 5 Mega Pixel auto focus camera module powered by OmniVision's OV5640 CMOS image sensor, and this OMAP 4 camera board is configured to provide MIPI-CSI-2 interface only. The e-CAM51_44x camera daughter board can be directly plugged over the (CN2 connector) of the PandaBoard. The e-CAM51_44x features a Omnivision OV5640 camera sensor . e-con Systems provides Linux V4L2 camera drivers for the same.

Tool Details
e-CAM51_44x_BAS e-CAM51_44x_PRO
Board size W x L: 88.8 x 28.12 mm W x L: 88.8 x 28.12 mm
Current Version 1.0 1.0
Focus Type Auto Focus Auto Focus
Interface MIPI CSI-2 interface with sync signals MIPI CSI-2 interface with sync signals
Lens Size 8.5mm x 8.5mm x 5.15mm 8.5mm x 8.5mm x 5.15mm
Module Size 78.5mm x 9.6mm 78.5mm x 9.6mm
More info Go to company Website Go to company Website
Price (USD) Per Unit US$ 99 Get quote at sales@e-consystems.com
Sensor OmniVision OV5640 - 5.0 MP Auto Focus Image sensor OmniVision OV5640 - 5.0 MP Auto Focus Image sensor
Software LINUX - V4L2 driver with source code LINUX - V4L2 driver with source code
Version Date 20 Mar 2013 20 Mar 2013
Volume Pricing Available? N N
What's Included? Board Schematics, Pandaboard matting connector / V4L2 - Linux driver & Sample View finder App Board Schematics, Pandaboard matting connector / V4L2 - Linux driver & Sample View finder App
Benefits

Targeted for applications such as handhelds camera / camera for tablets, biometrics (IRIS Scan), low vision, electronic microscope, surveillance, OCR readers, etc

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • OMAP™ 4 Processors
  • OMAP3525/30 SOC
Application(s)
  • Computers & Peripherals
  • Consumer Electronics
  • Medical
  • Security
  • Video and Imaging
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Harishankkar  Subramanyam
1-314-7321152
http://www.e-consystems.com
harishankkar@e-consystems.com

Technical Support Contact
Ashok  Babu
President
91-44-42033600-
http://www.e-consystems.com
ashok@e-consystems.com

Headquarters
No 17, 54th Street
Ashok Nagar
Chennai, India
91-44-42033600
91-44-42868590

Other Offices
e con Systems India Pvt Ltd
Reference Designs, System Modules & ODM Products
RISHABH INFO PARK, RR Tower IV, 7th Floor,
Super A-16 & A-17,Thiru-Vi-Ka Industrial Estate, Guindy,
Chennai, Tamil Nadu
600032
India
914442033600

e con Systems Inc
Reference Designs, System Modules & ODM Products
1516, Strawbery Glen Ct
Balwin, Missouri
63021
United States
16368988788
16364891587

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.