Z3-DM365-RPS OEM Starter Kit System (Reference Designs)

Z3 Technology Platinum Member

Description

Documentation

Support Information


Description

Z3 Technology announces immediate availability of Z3-DM365-RPS. Z3-DM365-RPS is comprised of a compact, OEM ready module which supports H.264 codec up to 720p 30fps encode or decode in applications such as Low Bandwidth Video Security, Embedded Solid-State DVR and Video Streaming Applications. Z3-DM365-RPS also includes one Z3-DM365-APP application board. Z3-DM365-APP provides additional I/O's including HDMI, Component In/Out, Ethernet jack, SD/microSD, USB and GPIO. Z3-DM365-PROTO also includes Linux SDK as well as demo's for AVI ENC/DEC and ENC & stream compatible with VLC.

Tool Details
Z3-DM365-RPS
Current Version 4.0
More info Go to company Website
Price (USD) Per Unit Volume Pricing
Version Date 27 AUG 2009
Volume Pricing Available? Y
What's Included? One (1) Z3-DM365-MOD, One (1) Z3-DM365-APP, Linux SDK, demo's for AVI encode/decode, encode & stream
Benefits

High Definition Compact/Small footprint (60mmx67mm) Also available in 44mm x 67mm footprint
Self-contained HD module. Expandable interface for GPIO, HD input and HDMI output
Low Cost/Low Power



TI Product Family Used in the Solution
  • DaVinci DM3x SOC
Application(s)
  • Medical
  • Security
  • Video and Imaging
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Sales  Department
1-402-3230702
http://www.z3technology.com
sales@z3technology.com

Technical Support Contact
Martin  Burgos
Business Deveopment Director
1-402-3230702-308
http://www.z3technology.com
burgos@z3technology.com

Headquarters
100 N. 8th St. STE 250
Lincoln, Nebraska
United States
1-402-323-0702
--

Other Offices
Z3 Technology
Reference Designs, System Modules & ODM Products
100 N. 8th St
STE 250
Lincoln, Nebraska
68508
United States
14023230702

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.