Description
SEED-OMAP3530 is an evaluation module based on TI's OMAP3530 DaVinci digital media processor. Integrated with various interfaces that enable developers to start immediate evaluation of OMAP, processors and begin building low-power applications such as digital TV, navigation, games, data terminals, point of sale/service, software defined radio, medical, media controllers and numerous other low-power, high-performance products that have yet to be invented. SEED-OMAP3530接口丰富,支持GPS、Wifi、GSM网络等主流应用接口,可广泛用于流媒体、2D/3D游戏、视频会议、高清静态图象、3G多媒体手机、高性能PDA等项目的评估与应用。
Tool Details
| SEED-OMAP3530 | |
| Current Version | 1.0 |
| Hardware Features 1 | OMAP3530处理器: 600Mhz Cortex-A8 ARM + 430Mhz C64x+ DSP 1Gbit NAND Flash 1Gbit Mobile DDR SDRAM |
| Hardware Features 2 | 1路RS232(可UBOOT) 1路GPS 1路GSM接口 1路PAL模拟视频输入或CCD/CMOS数字视频输入 1路PAL模拟视频输出 1路DVI输出 TFT 液晶触摸屏输入输出 1路 |
| Hardware Features 3 | 200万像素数字摄像头视频输入 |
| More info | Go to company Website |
| Price (USD) Per Unit | USD 1495 |
| Software Features 3 | WinCE、Linux、Android操作系统 DDK(USB,IDE,UART,LCD) Demo:Video Input/Output |
| Version Date | 26 OCT 2009 |
| Volume Pricing Available? | Y |
| What's Included? | main board, power cord, cables and etc. |
Benefits
提供丰富的软件Source Code,加快项目开发进程
终端应用:KTV点播、手持POS机、手持多媒体机、广告机等
提供硬件原理图,利于用户获取硬件模块资源进行快速组合,减少硬件设计难度
TI Product Family Used in the Solution
- AM35x ARM Cortex-A8
- OMAP3503/15 ARM Cortex-A8
- OMAP3525/30 SOC
Application(s)
- Communications & Telecom
- Consumer Electronics
- Video and Imaging

Cart