SEED-DVS357 (Reference Designs)

Beijing Arrow SEED Technology Co.,Ltd.

Description

Documentation

Support Information


Description

基于TI 公司最新处理器件TMS320DM357开发的SEED-DVS357平台,专门针对数字视频系统设计,支持H.264 BP / MPEG4 SP / JPEG Codec,接口丰富,提供完整解决方案。

Tool Details
SEED-DVS357
Current Version 1.0
Hardware Features1 ARM: ARM926EJ-S 内核 DDR2: 32M*16位 NAND Flash: 64M*8位
Hardware Features2 视频: 1 通道PAL/NTSC 视频输入, 1通道 PAL/NTSC 视频输出或者VGA输出 音频: 2 通道音频输入/输出 2通道UART: RS232+RS485
Hardware Features3 I/O: 4 通道输入,2 通道输出 ESAM 加密模块 10M/100M网络接口 USB 接口 支持SD/CF接口 +5 V电压供电 14-pin JTAG接头
More info Go to company Website
Price (USD) Per Unit Not Applicable
Software Features DDK(USB, 音视频驱动) Linux 演示程序 原理图 用户手册
Version Date 28 Dec 2008
Volume Pricing Available? Y
What's Included? DDK(USB, 音视频驱动) Linux 演示程序 原理图 用户手册
Benefits

应用: 数字多媒体 网络多媒体编解码 视频图像处理
支持SEED-XDS560PLUS/SEED-XDS510PLUS 仿真器



TI Product Family Used in the Solution
  • DaVinci DM3x SOC
Application(s)
  • Consumer Electronics
  • Security
  • Video and Imaging
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Sandra  Guo
86-10-51686867
http://www.seeddsp.com/eng
info@seeddsp.com

Technical Support Contact
Sandra  Guo
Overseas Marketing Specialist
86-10-51686867-
http://www.seeddsp.com/eng
tech-support@seeddsp.com

Headquarters
Unit 1201, Pan-Pacific Plaza, No.12A, Southstreet Zhongguancun
Haidian District
Beijing, China
86-10-51563177
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.