BeagleBoard (Evaluation Modules & Boards)

BeagleBoard.org

Description

Documentation

Support Information


Description

The USB-powered Beagle Board is a lowcost, fan-less single board computer that unleashes laptop-like performance and expandability without the bulk, expense or noise of typical desktop machines. The BeagleBoard enables you to flesh out your innovative ideas in conjunction with a large and growing open source development community and utilizes expansion via a wide range of standard PC peripherals.

Tool Details
BEAGLE
Audio I/O Stereo audio in/output
Current Version C4
DDR Memory 256MB lowpower DDR RAM
DVI-D DVI-D output
Expansion Header I2S, I2S, SPI, MMC/SD
Flash Memory 256MB NAND Flash
JTAG JTAG header
Memory / I/O Connection 6-in-one 8-bit MMC+/SD/S connector
More info Go to company Website
Power Options Power via USB or alternate
Price (USD) Per Unit 129.00
USB USB 2.0 high-speed on-the-go
Version Date 15 JAN 2010
Video Output NTSC/PAL TV via SVideo output
Volume Pricing Available? Y
What's Included? o 1 Box o 1 BeagleBoard in an ESD Bag
Benefits

HS USB 2.0 OTG port can be used to provide power to the board or deliver highly flexible expansion

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • OMAP3525/30 SOC
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
http://beagleboard.org
beagleboard10@gmail.com

Headquarters
16222 Stuebner-Airline Rd
Apt#1010
Spring, Texas
United States
1-281-274-2462
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.