MitySOM-1810 - AM1810 for PROFIBUS System on Module (Daughter Cards)

Critical Link, LLC Platinum Member

Description

Documentation

Support Information


Description

This System on Module is based on TI's AM1810 Sitara ARM MPU for PROFIBUS. This module is available to system designers looking for rapid time to market for industrial applications requiring a certified PROFIBUS solution. Conveniently provided in module format with NOR Flash, NAND Flash, and mDDR, system designers save the time and complexity of developing a CPU subsystem.

In addition to the certified PROFIBUS interface, the SOM also supports Ethernet, EtherCAT Master, CAN Bus, USB, LCD Display, McBSP, McASP, I2C, SPI, UART, VPIF, uPP, ePWM, eCAP, HPI, MMC/SD, and SATA interfaces.

Tool Details
1810-DX-225-RC 1810-DX-225-RI
Current Version A A
Version Date 01 NOV 2010 01 NOV 2010
Price (USD) Per Unit $189 Quantity 1, volume discounts available $209 Quantity 1, volume discounts available
Volume Pricing Available? Y Y
What's Included? RT Linux SDK, QNX SDK RT Linux SDK, QNX SDK
More info Go to company Website Go to company Website
Industrial Interfaces PROFIBUS, RS-485, CAN Bus, Modbus, EtherCAT Master PROFIBUS, RS-485, CAN Bus, Modbus, EtherCAT Master
Mass Storage MMC/SD, SATA MMC/SD, SATA
Misc. Interfaces UHPI, eCAP, eHRPWM, Timers, RTC UHPI, eCAP, eHRPWM, Timers, RTC
NAND Flash 256MB, additional sizes available 256MB, additional sizes available
NOR Flash 8MB 8MB
Operating Systems RT Linux, QNX RT Linux, QNX
Operating Temperature 0C to +70C -40C to +85C
Parallel Interfaces 10/100 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, uPP, LCD 10/100 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, uPP, LCD
Processor AM1810 Sitara ARM MPU, 375MHz AM1810 Sitara ARM MPU, 375MHz
RAM 128MB, additional sizes available 128MB, additional sizes available
Serial Interfaces 3 UARTS, 2 McBSPs, 2 USB, 2 SPI, 2 I2C, McASP 3 UARTS, 2 McBSPs, 2 USB, 2 SPI, 2 I2C, McASP
Size 2.7” by 1.5” 2.7” by 1.5”
Benefits

-Fully certified PROFIBUS interface which can be easily deployed in end equipment product solutions
-Significant reduction of time to market through smaller development cost and shorter schedule
-Scalable solution with a complete family of MitySOM and MityDSP System on Modules from Critical Link

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM1x
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Thomas  Catalino
1-315-4254045-201
http://www.criticallink.com
tom.catalino@criticallink.com

Headquarters
6712 Brooklawn Parkway
Syracuse, New York
United States
1-315-4254045-201
1-315-4254048

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.