MitySOM-1808F – AM1808 SOM with User Programmable Xilinx Spartan 6 FPGA (Daughter Cards)

Critical Link, LLC Platinum Member

Description

Documentation

Support Information


Description

This System on Module is based on TI's AM1808 Sitara ARM MPU and the Xilinx Spartan 6 FPGA. This module is available to system designers and applications requiring an ARM9 applications processor married to an FPGA for additional custom logic. Conveniently provided in a module format with Flash and DDR, designers save the time and complexity of developing a CPU/FPGA subsystem.

The SOM also supports a wide variety of digital interfaces with added capability for system expansion via the on-board FPGA. The FPGA is available for custom application logic.

Tool Details
1808-DG-225-RI 1808-FG-225-RC 1808-FI-236-RC
Current Version C C C
Version Date 24 SEP 2010 24 SEP 2010 24 SEP 2010
Price (USD) Per Unit $299 Quantity 1, volume discounts available $279 Quantity 1, volume discounts available $349 Quantity 1, volume discounts available
Volume Pricing Available? Y Y Y
What's Included? RT Linux SDK, QNX SDK RT Linux SDK, QNX SDK RT Linux SDK, QNX SDK
More info Go to company Website Go to company Website Go to company Website
FPGA Xilinx XC6SLX16 with 96 user definable I/O’s Xilinx XC6SLX16 with 96 user definable I/O’s Xilinx XC6SLX45 with 88 user definable I/O’s
Industrial Interfaces RS-485, CAN Bus, Modbus, EtherCAT Master RS-485, CAN Bus, Modbus, EtherCAT Master RS-485, CAN Bus, Modbus, EtherCAT Master
Mass Storage Interfaces MMC/SD, SATA MMC/SD, SATA MMC/SD, SATA
Misc. Interfaces UHPI, eCAP, eHRPWM, Timers, RTC UHPI, eCAP, eHRPWM, Timers, RTC UHPI, eCAP, eHRPWM, Timers, RTC
NAND Flash 256MB, additional sizes available 256MB, additional sizes available 512MB, additional sizes available
NOR Flash 8MB 8MB 8MB
Operating Temperature -40C to +85C 0C to +70C 0C to +70C
Parallel Interfaces 10/100 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, uPP, LCD 10/100 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, uPP, LCD 10/100 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, uPP, LCD
Processor AM1808 Sitara ARM MPU, 375Mhz AM1808 Sitara ARM MPU, 456Mhz AM1808 Sitara ARM MPU, 456Mhz
RAM 128MB, additional sizes available 128MB, additional sizes available 256MB, additional sizes available
Serial Interfaces 3 UARTS, 2 McBSPs, 2 USB, 2 SPI, 2 I2C, McASP 3 UARTS, 2 McBSPs, 2 USB, 2 SPI, 2 I2C, McASP 3 UARTS, 2 McBSPs, 2 USB, 2 SPI, 2 I2C, McASP
Size 2.7” by 2.0” 2.7” by 2.0” 2.7” by 2.0”
Supported Operating Systems RT Linux, QNX RT Linux, QNX RT Linux, QNX
Benefits

-Fully user programmable FPGA for data processing, low level control, or additional interfaces
-Scalable solution with a complete family of MitySOM and MityDSP System on Modules from Critical Link
-Speed time to market while optimizing resources and cutting development costs
-Module is production ready

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM1x
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Thomas  Catalino
1-315-4254045-201
http://www.criticallink.com
tom.catalino@criticallink.com

Headquarters
6712 Brooklawn Parkway
Syracuse, New York
United States
1-315-4254045-201
1-315-4254048

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.