MitySOM-1808 – AM1808-Based System on Module (Daughter Cards)

Critical Link, LLC Platinum Member

Description

Documentation

Support Information


Description

MitySOM-1808 is an ARM9-based System on Module (SOM) based on TI's AM1808 Sitara ARM MPU. This module is available to designers of applications requiring an ARM applications processor capable of running embedded Linux, or a real-time operating system such as QNX or Windows CE.

Conveniently provided in a small removable module with Flash and DDR, designers save the time and complexity of developing a CPU subsystem with high speed memory. A wide range of digital interfaces are available, including LCD display for rich user interfaces. Compatible with DSP and/or FPGA enabled modules.

Tool Details
1808-DX-225-RI 1808-FX-225-RC
Current Version A A
Version Date 01 DEC 2010 01 DEC 2010
Price (USD) Per Unit $199 Quantity 1, volume discounts available $179 Quantity 1, volume discounts available
Volume Pricing Available? Y Y
What's Included? RT Linux SDK, QNX SDK RT Linux SDK, QNX SDK
More info Go to company Website Go to company Website
FPGA None None
Industrial Interfaces RS-485, CAN Bus, Modbus, EtherCAT Master RS-485, CAN Bus, Modbus, EtherCAT Master
Mass Storage Interfaces MMC/SD, SATA MMC/SD, SATA
Misc. Interfaces UHPI, eCAP, eHRPWM, Timers, RTC UHPI, eCAP, eHRPWM, Timers, RTC
NAND Flash 256MB, additional sizes available 256MB, additional sizes available
NOR Flash 8MB 8MB
Operating Temperature -40C to +85C 0C to +70C
Parallel Interfaces 10/100 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, uPP, LCD 10/100 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, uPP, LCD
Processor AM1808, 375Mhz AM1808, 456Mhz
RAM 128MB, additional sizes available 128MB, additional sizes available
Serial Interfaces 3 UARTS, 2 McBSPs, 2 USB, 2 SPI, 2 I2C, McASP 3 UARTS, 2 McBSPs, 2 USB, 2 SPI, 2 I2C, McASP
Size 2.7” by 1.5” 2.7” by 1.5”
Supported Operating Systems RT Linux, QNX RT Linux, QNX
Benefits

-Speed time to market while optimizing resources and cutting development costs
-Module is production ready
-Supports a rich set of interface and display options using high level and real-time operating systems
-Scalable solution with a complete family of DSP and/or FPGA enabled modules from Critical Link

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM1x
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Thomas  Catalino
1-315-4254045-201
http://www.criticallink.com
tom.catalino@criticallink.com

Headquarters
6712 Brooklawn Parkway
Syracuse, New York
United States
1-315-4254045-201
1-315-4254048

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.