phyCARD-L (OMAP3525 / OMAP3530) (Evaluation Modules & Boards)

PHYTEC

Description

Documentation

Support Information


Description

The phyCARD-L is a small form factor, OEMable System on Module (SOM) populated with a Cortex A8 processor. Break-out of interface signals per PHYTEC’s innovative X-Arc embedded bus standard makes it compatible with other phyCARD family members with identical break-outs. Available resources at the single, 100-pin connector include Ethernet, USB, UART, SPI, I2C, audio, SDIO/MMC, GPIO, JTAG, display (LVDS) and more. On-board MMU supports major operating systems, including Linux and Windows Embedded.

Tool Details
PCA-A-L1
Current Version 1334.x
Version Date 18 06 2014
Price (USD) Per Unit Contact PHYTEC
Volume Pricing Available? Y
What's Included? System on Module
More info Go to company Website
CPU •TI OMAP 3525/3530 ARM Cortex A8
•720 MHz
Interfaces •SD/SDIO/MMC
•UART
•I2C
•SPI/SSP
•USB OTG
•Ethernet: 10/100
Multimedia •LCD Interface (LVDS)
•HD720p
•AC97 Interface
•Camera (LVDS)
On-Board Memory •DRAM: 256MB LPDDR (1GB Max)
•NAND: 256MB (1GB Max)
•EEPROM: 4KB
Operating Systems •Linux
•Windows Embedded
Specifications •60 x 60 mm dimensions
•100-pin (0.635mm pitch) connectors
•-40° to +85°C temp range
Benefits

•Hardware and software compatible with other phyCARD family members
•Scalability and price/performance flexibility
•Reduces design complexity and extends product lifecycles and migration paths

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM3x
  • OMAP Processors
Application(s)
  • Automotive
  • Industrial
  • Medical, Healthcare & Fitness
  • Test & Measurement
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
PHYTEC  Sales
1-206-780-9047
http://www.phytec.com
sales@phytec.com

Headquarters
PHYTEC Messtechnik
Robert-Koch-Strasse 39
Mainz, Germany
011-490-61319221-32
011-490-61319221-33

Other Offices
PHYTEC China
Reference Designs, System Modules & ODM Products
2106A, Block A, Tianxia Jinniu Square,
Taoyuan Road, Nanshan District,
Shenzhen, 518026
China (简体中文)
8675561802110

PHYTEC America
Reference Designs, System Modules & ODM Products
203 Parfitt Way SW, Suite G100
Bainbridge Island, Washington
98110
United States
12067809047

PHYTEC India
Reference Designs, System Modules & ODM Products
#438, 1st Floor, 18th Main,
6th Block, Opp. BMTC Bus Depot,
Koramangala, 560095
India
910840867046

PHYTEC Messtechnik
Reference Designs, System Modules & ODM Products
Robert-Koch-Strasse 39
Mainz, D-55129
Germany
4906131922132

PHYTEC France
Reference Designs, System Modules & ODM Products
17, place Saint-Etienne
Le Mans, F-72140
France
330243292233

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.