BeagleBoard-xM (Evaluation Modules & Boards)

BeagleBoard.org Foundation

Description

Documentation

Support Information


Description

BeagleBoard-xM delivers extra MIPS with 1-GHz ARM® Cortex™-A8 performance and extra memory with 512MB of low-power DDR RAM, enabling hobbyists, innovators and engineers to go beyond their current imagination and be inspired by the BeagleBoard.org community. Designed with the community inputs in mind, this open hardware design improves upon the laptop-like performance and expandability, while keeping at hand-held power levels. Direct connectivity is supported by the on-board four-port hub with 10/100 Ethernet, while maintaining a tiny 3.25” × 3.25” footprint.

Tool Details
BeagleBoard-xM
Current Version C.1.0
Version Date 04 APR 2010
Price (USD) Per Unit $149.00
Volume Pricing Available? Y
What's Included? o 1 Box
o 1 BeagleBoard-xM
o 1 MicroSD card
o 1 MicroSD card to MMC adapter
More info Go to company Website
Audio I/O Stereo audio out/in for microphone and headphones or speakers
Camera Camera port
DDR Memory 512-MB LPDDR RAM
DVI-D DVI-D output for digital computer monitors and HDTVs
JTAG JTAG header
Memory Option High-capacity microSD slot and 4-GB microSD card for memory or wireless connectivity
Power High-speed USB 2.0 OTG port optionally powers the board
Processor 1-GHz super-scalar ARM Cortex™-A8
Size Tiny 3.25" x 3.25" footprint
Software Validation and demonstration image from the Angstrom Distribution
USB On-board four-port high-speed USB 2.0 hub with 10/100 Ethernet
Video Output NTSC/PAL TV or wearable visor via S-Video out
Benefits

More than 2,000 Dhrystone MIPS & up to 20 million polygons/sec graphics for laptop-like performance



TI Product Family Used in the Solution
  • AM37x Processors
  • DaVinci DM37x SOC
  • OMAP Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Christine  Long
1-586-8760515
http://beagleboard.org
christi@beagleboard.org

Headquarters
4467 Ascot Ct
Oakland Twp, Michigan
United States
1-713-234-0535
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.