BeagleBone (Evaluation Modules & Boards)

BeagleBoard.org Foundation

Description

Documentation

Support Information


Description

The BeagleBone is the low-cost, high-expansion hardware-hacker focused BeagleBoard. It is a bare-bones BeagleBoard that acts as a USB or Ethernet connected expansion companion for your current BeagleBoard and BeagleBoard-xM or works standalone. The BeagleBone is small even by BeagleBoard standards and with the high-performance ARM capabilities you expect from a BeagleBoard, the BeagleBone brings full-featured Linux to places it has never gone before.

Tool Details
BeagleBone
Current Version 1.0
Version Date 26 Oct 2011
Price (USD) Per Unit 99.00
Volume Pricing Available? Y
What's Included? 1 box, 1 BeagleBone in ESD bag
More info Go to company Website
Applications Robot motor drivers, location /pressure sensors, 2D and 3D cameras, high-def 720p video, 3-D printer
Board size 3.4" x 2.1"
DDR memory 256 MB
Development environment Single cable w/ built-in FTDI-based serial/JTAG & on-board hub gives same cable simultaneous access
Ethernet On-chip 10/100 Ethernet, not off of USB
JTAG On-board USB-to-serial/JTAG over shared USB device port
Memory microSD slot & 2-GB microSD card w/ validation & demonstration image from the Angstrom Distribution
Power Options Power via USB or alternate
Processor 700-MHz superscalar ARM Cortex-A8
USB 1-port USB 2.0 flexible device port w/ ability to supply power
Benefits

Capable of interfacing to robotics motor drivers, location or pressure sensors and 2D or 3D cameras.
The advantage of full-featured Linux is the Linux community.
Over 1.5 billion Dhrystone operations per second and vector floating point arithmetic operations.



TI Product Family Used in the Solution
  • AM37x Processors
  • DaVinci DM37x SOC
  • OMAP Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Christine  Long
1-586-8760515
http://beagleboard.org
christi@beagleboard.org

Headquarters
4467 Ascot Ct
Oakland Twp, Michigan
United States
1-713-234-0535
--

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.