Home DLP products Advanced light-control chipsets Near-infrared (NIR) chipsets

DLP products

TI DLP® Near-Infrared (NIR)

Exceptional performance for optical sensing and high-power industrial imaging applications

Near-infrared (NIR) products are optimized for 700 to 2500 nm.  They can deliver high signal-to-noise ratio (SNR) and enable programmable wavelength selection for single sensor designs in NIR spectroscopy. DLP chips can also pair with high power NIR lasers for precision exposure engines used in printing, marking and sintering equipment.   These devices can also be used for non-contact 3D scanning using NIR structured light patterns.

Laser light control

  • Supports 160 Watts in the 950-1150nm spectrum
  • Steers 1 million points of high power laser light
  • Enables uniform optical power distribution

High SNR

  • Real-time system tuning
  • Adaptable scan parameters
  • Up to 96% optical transmission for NIR wavelengths

Mobile sensing

  • Portable, battery-powered systems
  • Compatible with networked connectivity solutions
  • Applications including food, agriculture, medical

Technical resources

Use our selection guide to learn about the entire DLP portfolio and choose the right chipset for your design.

Learn how DLP technology improves industrial high-power NIR laser systems

Spectroscopy is a powerful technique for recognizing and characterizing physical materials in various phases, including solid, liquid, gas, or plasma, and may be light emitting or light absorbing.