DLP Products

4K UHD display portfolio

Enable stunning display products capable of delivering accurate, detailed images

Fulfilling product needs across applications

4K UHD display

Pushing the boundaries of 4K UHD displays

Pushing the boundaries of 4K UHD displays

Product developers can now design DLP® 4K UHD technology into a variety of applications such as laser TVs, mobile smart TVs, digital signage displays, smart home displays, pico projectors, business and education projectors, and more. The chipsets span a wide range of power, size, brightness and performance levels to help designers achieve any 4K UHD end-equipment objective with 8.3 million pixels on the screen.

  • DLP470TP - Optimized for size and power, up to 1,500 lumens
  • DLP470TE - Optimized for projects needing over 1,500 lumens
  • DLP660TE - Designed to enable projection applications up to 5,000 lumens

Optical module manufacturers

Ready to get started with DLP 4K UHD chipsets?  The DLP products ecosystem includes established resources to help the user accelerate the design cycle. Optical module manufacturers already incorporating the latest  DLP 4K UHD chipsets include:

For more information, visit the DLP Pico Chipsets or DLP Standard Chipsets optical module page. 

BLOG

4K blogs