DLP products

Pico chipsets – Buy optical engine

Buy production ready optical modules online from a worldwide supplier. An optical module is a compact assembly that includes a digital micromirror device (DMD), illumination (LEDs), optics and associated mechanics. Drive electronics are required to supply power and video to the optical module. Drive electronics can either be custom built using TI Designs reference designs or sourced from independent 3rd party companies as an evaluation platform.

Consult the TI DLP Pico System Design: Optical Module Specifications Application Note for definitions of optical module parameters and design considerations.

Buy DLP Chipsets

DLP2010 (.2 WVGA) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<100 44.1 x 47.6 x 14.4 1.4 100% iView China Buy from supplier
<100 45 x 43 x 12 1.3 100% Young Optics Taiwan Buy from supplier

DLP3010 (.3 720p) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<300
81.5 x 57.0 x 14.7 without lens
1.2 100% Anhua
China Buy from supplier
<300
59.0 x 66.0 x 13.2
1.47 100% iView China Buy from supplier
<300
44 x 55 x 16.2 1.66 100% Ongine China Buy from supplier
<350
82.5 x 69 x 22 1.1 100% Young Optics Taiwan Buy from supplier
<150 88.81 X 67.65 X 21.24 1.42 100% Digital Optics Korea Buy from supplier
<320
111.06 X 77.49 X 37.01 1.39 100% Digital Optics Korea Buy from supplier

DLP4501 (.45 WXGA) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<250
91.0 x 66.8 x 17.4, without lens
1.2 100% Anhua
China Buy from supplier
<400
91.0 x 72.2 x 17.4 without lens
1.2 100% Anhua
China Buy from supplier
<400
90.3 x 72.2 x 23.6 1.4 100% iView China Buy from supplier
<600
130.5 x 85.2 x 31.6 without lens 1.2 100% Anhua
China Buy from supplier

DLP4710 (.47 1080p) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<550
100.0 x 95 x 52
1.4 100% Young Optics Taiwan Buy from supplier

Aftermarket head-up display

Resolution (lm)
Size (mm)
Throw ratio
Virtual image size
Field of view
Company
Region
Purchase
0.2 WVGA (DLP2010)
220.0 x 130.0 x 28.0
1.4 227 x 128
10° (H) x 3° (V)
iView China Buy from supplier

Near-infrared spectral sensing

Wavelength (nm)
Optical resolution (nm)
Size (mm)
Scan capability
Power
Company
Region
Purchase
900-1700
10 75.5 x 82 x 26.5
Linear and Hadamard
USB or Li-ion Battery
Inno Spectra
Taiwan Buy from supplier

3D machine vision

Output power
Wavelength
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
0.4W @ 850
850 infrared
161 x 100 x 54
1.2 0% Anhua
China Buy from supplier

Desktop 3D printing

Light source (nm)
Printing size
Contrast (FOFO)
Power
Company
Region
Purchase
405 UV LED
144 x 81 @ 150 distance
1500:1
25W
Crystal Optech
China Buy from supplier