DLP products

Standard chipsets - Design & development

Evaluation modules

Highly flexible development tools to easily evaluate DLP chipsets for high brightness display applications.

DLP470TE 4K UHD DMD evaluation module

The DLPDLCR470TEVM, when combined with the DLPLCRDC4422EVM, can accelerate the prototyping time of a DLP 0.47 4K UHD system. The DLPDLCR470TEVM provides a solution for evaluating the 0.47 4K UHD DMD which is designed to pair with the DLPLCRDC4422EVM and can display SPLASH or test patterns on the DMD.

DLP660TE 4K UHD DMD evaluation module

The DLPDLCR660TEVM, when combined with the DLPLCRDC4422EVM, can accelerate the prototyping time of a DLP 0.66 4K UHD system. The DLPDLCR660TEVM provides solution for evaluating the 0.66 4K UHD DMD which is designed to pair with the DLPLCRDC4422EVM and can display SPLASH or test patterns on the DMD.

Reference designs

Access system design files such as schematics, layouts, and bill of materials (BOM) to help with your next design.