TMS320DM335 Status: ACTIVE

Digital Media System-on-Chip (DMSoC)

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • TMS320DM335 Digital Media System-on-Chip (DMSoC) (Rev. A) (tms320dm335.pdf, 1546 KB)
    11 Aug 2008 Download
  • TMS320DM335 Digital Media System-on-Chip Silicon Erata (Silicon Revision 1.1) (Rev. A) (sprz287a.pdf, 201 KB)
    27 Oct 2008 Download

 TMS320DM335-135TMS320DM335-216
CPU1 ARM9, DaVinci Video  1 ARM9, DaVinci Video  
RISC Frequency(MHz)135  216  
RAM32  32  
ROM8 KB  8 KB  
EMIF1 8/16-bit EMIFA,1 16-bit mDDR/DDR2  1 8/16-bit EMIFA,1 16-bit mDDR/DDR2  
External Memory Type SupportedAsync SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD  Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD  
DMA64-Ch EDMA  64-Ch EDMA  
Video Port (Configurable)1 Dedicated Output,1 Dedicated Input  1 Dedicated Output,1 Dedicated Input  
Hardware AcceleratorsResizer,OSD,Previewer,H3A  Resizer,OSD,Previewer,H3A  
MMC/SD2  2  
DAC1  1  
ASP2  2  
I2C1  1  
SPI3  3  
UART3  3  
USB1 USB 2.0 HS  1 USB 2.0 HS  
PWM4  4  
Timers3 64-Bit GP,1 64-Bit WD  3 64-Bit GP,1 64-Bit WD  
Core Supply (Volts)1.3 V  1.3 V  
Boot Loader AvailableYes  Yes  
IO Supply (Volts)1.8 V,3.3 V  1.8 V,3.3 V  
Operating Temperature Range (°C)0 to 85  0 to 85  
OTHER4 RTO  4 RTO  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • High-Performance Digital Media System-on-Chip
    • 135-, 216-, and 270-MHz ARM926EJ-S™ Clock Rate
    • Fully Software-Compatible With ARM9
    • Extended Temperature 216-MHz Devices are Available
  • ARM926EJ-S Core
    • Support for 32-Bit and 16-Bit (Thumb Mode) Instruction Sets
    • DSP Instruction Extensions and Single Cycle MAC
    • ARM® Jazelle® Technology
    • EmbeddedICE-RT™ Logic for Real-Time Debug
  • ARM9 Memory Architecture
    • 16K-Byte Instruction Cache
    • 8K-Byte Data Cache
    • 32K-Byte RAM
    • 8K-Byte ROM
    • Little Endian
  • Video Processing Subsystem
    • Front End Provides:
      • Hardware IPIPE for Real-Time Image Processing
      • Up to 14-bit CCD/CMOS Digital Interface
      • 16-/8-bit Generic YcBcR-4:2 Interface (BT.601)
      • 10-/8-bit CCIR6565/BT655 Interface
      • Up to 75-MHz Pixel Clock
      • Histogram Module
      • Resize Engine
        • Resize Images From 1/16x to 8x
        • Separate Horizontal/Vertical Control
        • Two Simultaneous Output Paths
    • Back End Provides:
      • Hardware On-Screen Display (OSD)
      • Composite NTSC/PAL video encoder output
      • 8-/16-bit YCC and Up to 18-Bit RGB666 Digital Output
      • BT.601/BT.656 Digital YCbCr 4:2:2 (8-/16-Bit) Interface
      • Supports digital HDTV (720p/1080i)output for connection to external encoder
  • External Memory Interfaces (EMIFs)
    • DDR2 and mDDR SDRAM 16-bit wide EMIF With 256 MByte Address Space (1.8-V I/O)
    • Asynchronous16-/8-bit Wide EMIF (AEMIF)
      • Flash Memory Interfaces
        • NAND (8-/16-bit Wide Data)
        • OneNAND(16-bit Wide Data)
  • Flash Card Interfaces
    • Two Multimedia Card (MMC) / Secure Digital (SD/SDIO)
    • SmartMedia
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • USB Port with Integrated 2.0 High-Speed PHY that Supports
    • USB 2.0 Full and High-Speed Device
    • USB 2.0 Low, Full, and High-Speed Host
  • Three 64-Bit General-Purpose Timers (each configurable as two 32-bit timers)
  • One 64-Bit Watch Dog Timer
  • Three UARTs (One fast UART with RTS and CTS Flow Control)
  • Three Serial Port Interfaces (SPI) each with two Chip-Selects
  • One Master/Slave Inter-Integrated Circuit (I2C) Bus®
  • Two Audio Serial Port (ASP)
    • I2S and TDM I2S
    • AC97 Audio Codec Interface
    • S/PDIF via Software
    • Standard Voice Codec Interface (AIC12)
    • SPI Protocol (Master Mode Only)
  • Four Pulse Width Modulator (PWM) Outputs
  • Four RTO (Real Time Out) Outputs
  • Up to 104 General-Purpose I/O (GPIO) Pins (Multiplexed with Other Device Functions)
  • On-Chip ARM ROM Bootloader (RBL) to Boot From NAND Flash, MMC/SD, or UART
  • Configurable Power-Saving Modes
  • Crystal or External Clock Input (typically 24 MHz or 36 MHz)
  • Flexible PLL Clock Generators
  • Debug Interface Support
    • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
    • ETB™ (Embedded Trace Buffer™) with4K-Bytes Trace Buffer memory
    • Device Revision ID Readable by ARM
  • 337-Pin Ball Grid Array (BGA) Package (ZCE Suffix), 0.65-mm Ball Pitch
  • 90nm Process Technology
  • 3.3-V and 1.8-V I/O, 1.3-V Internal

Windows is a trademark of Microsoft.
All other trademarks are the property of their respective owners.

Description

The DM335 processor is a low-cost, low-power processor providing advanced graphical user interface for display applications that do not require video compression and decompression. Coupled with a video processing subsystem (VPSS) that provides 720p display, the DM335 processor is powered by a 135/216/270 MHz ARM926EJ-S core so developers can create feature rich graphical user interfaces allowing customers to interact with their portable, electronic devices such as video-enabled universal remote controls, Internet radio, e-books, video doorbells and digital telescopes. The new DM335 is packed with the same peripherals as its predecessor, the TMS320DM355 device, including high speed USB 2.0 on-the-go, external memory interface (EMIF), mobile DDR/DDR2, two SDIO ports, three UART Ports, two Audio Serial Ports, three SPI Ports, and SLC/MCL NAND Flash memory support.

These peripherals help customers create DM355 processor-based designs that add video and audio excitement to a wide range of today's static user-interface applications while keeping silicon costs and power consumption low. The new digital media processor is completely scalable with the DM355 processor and Digital Video Evaluation Board (DVEVM), allowing customers to utilize their same code for their new DM335 processor focused designs.

The new DM335 device delivers a sophisticated suite of capabilities allowing for flexible image capture and display. Through its user interface technology, such as a four-level on-screen display, developers are able to create picture-within-picture and video-within-video as well as innovative graphic user interfaces. This is especially important for portable products that require the use of button or touch screen, such as portable karaoke, video surveillance and electronic gaming applications. Additional advanced capture and imaging technologies include support for CCD/CMOS image sensors, resize capability and video stabilization. The 1280-by-960-pixel digital LCD connection runs on a 75-MHz pixel clock and supports TV composite output for increased expandability. This highly integrated device is packaged in a 13 x 13 mm, 337 pin , 0.65 mm pitch BGA package.

The DM335 processor core is an ARM926EJ-S RISC processor. The ARM926EJ-S is a 32-bit processor core that performs 32-bit and 16-bit instructions and processes 32-bit, 16-bit, and 8-bit data. The core uses pipelining so that all parts of the processor and memory system can operate continuously. The ARM core incorporates:

  • A coprocessor 15 (CP15) and protection module
  • Data and program Memory Management Units (MMUs) with table look-aside buffers.
  • Separate 16K-byte instruction and 8K-byte data caches. Both are four-way associative with virtual index virtual tag (VIVT).

The DM335 device has a Video Processing Subsystem (VPSS) with two configurable video/imaging peripherals:

  • A Video Processing Front-End (VPFE)
  • A Video Processing Back-End (VPBE)

The VPFE port provides an interface for CCD/CMOS imager modules and video decoders. The VPBE provides hardware On Screen Display (OSD) support and composite NTSC/PAL and digital LCD output.

The DM335 peripheral set includes:

  • An inter-integrated circuit (I2C) Bus interface
  • Two audio serial ports (ASP)
  • Three 64-bit general-purpose timers each configurable as two independent 32-bit timers
  • A 64-bit watchdog timer
  • Up to 104-pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals
  • Three UARTs with hardware handshaking support on one UART
  • Three serial port Interfaces (SPI)
  • Four pulse width modulator (PWM) peripherals
  • Four real time out (RTO) outputs
  • Two Multi-Media Card / Secure Digital (MMC/SD/SDIO) interfaces
  • Wireless interfaces (Bluetooth, WLAN, WUSB) through SDIO
  • A USB 2.0 full and high-speed device and host interface
  • Two external memory interfaces:
    • An asynchronous external memory interface (AEMIF) for slower memories/peripherals such as NAND and OneNAND,
    • A high speed synchronous memory interface for DDR2/mDDR.

For software development support the DM335 has a complete set of ARM development tools which include: C compilers, assembly optimizers to simplify programming and scheduling, and a Windows™debugger interface for visibility into source code execution.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TMS320DM335ZCE135ACTIVE0 to 8510.50 | 100uNFBGA (ZCE) | 337 160Purchase Samples
TMS320DM335ZCE216ACTIVE0 to 8511.90 | 100uNFBGA (ZCE) | 337 160Purchase Samples
TMS320DM335ZCE270OBSOLETE0 to 8513.65 | 100uNFBGA (ZCE) | 337  Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TMS320DM335ZCE135As of 9:03 AM GMT, 02 Dec 2008As of 9:03 AM GMT, 02 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 30 Dec 6 Weeks None Reported
View Distributors
   
TMS320DM335ZCE216As of 9:03 AM GMT, 02 Dec 2008As of 9:03 AM GMT, 02 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 80* >10k | 30 Dec 6 Weeks None Reported
View Distributors
   
TMS320DM335ZCE270As of 9:03 AM GMT, 02 Dec 2008As of 9:03 AM GMT, 02 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  Call**AmericasArrow 304
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320DM335ZCE135 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
TMS320DM335ZCE216 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
TMS320DM335ZCE270      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • TMS320DM335 Digital Media System-on-Chip (DMSoC) (Rev. A) (tms320dm335.pdf, 1546 KB)
    11 Aug 2008 Download
  • TMS320DM335 Digital Media System-on-Chip Silicon Erata (Silicon Revision 1.1) (Rev. A) (sprz287a.pdf, 201 KB)
    27 Oct 2008 Download

Application Notes

  • EDMA v2.0 to EDMA v3.0 (EDMA3) Migration Guide (Rev. A) (spraap4a.htm, 8 KB)
    21 Aug 2008 Abstract
  • Implementing DDR2/mDDR PCB Layout on the TMS320DM335 DMSoC (Rev. A) (spraal2a.htm, 9 KB)
    14 Aug 2008 Abstract
  • TMS320DM355 DSP Power Reference Design PR742 (Rev. A) (slva288a.htm, 8 KB)
    08 Aug 2008 Abstract
  • Understanding TI's PCB Routing Rule-Based DDR Timing Specification (Rev. A) (spraav0a.htm, 8 KB)
    17 Jul 2008 Abstract
  • Implementing DDR2/mDDR PCB Layout on the TMS320DM335 DMSoC (spraal2.htm, 8 KB)
    15 Jul 2008 Abstract
  • Building a Small Embedded Linux Kernel Example (Rev. A) (spraah2a.htm, 8 KB)
    27 May 2008 Abstract
  • USB 2.0 Board Design and Layout Guidelines (spraar7.htm, 8 KB)
    10 Dec 2007 Abstract

View Application Notes for TMS320DM3x Processors

User Guides

  • TMS320DM335 DMSoC Video Processing Back-End User's Guide (Rev. A) (sprufx9a.htm, 8 KB)
    24 Oct 2008 Abstract
  • TMS320DM335 DMSoC Audio Serial Port (sprufz3.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC DDR2/mDDR Memory Controller Reference Guide (sprufz2.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Asynchronous External Memory Interface(EMIF) (sprufz1.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Enhanced Direct Memory Access (EDMA) Controller User's Guide (sprufz0.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Universal Serial Bus (USB) User's Guide (sprufy9.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC General-Purpose Input/Output (GPIO) User's Guide (sprufy8.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Real Time Out (RTO) User's Guide (sprufy7.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Pulse-Width Modulator User's Guide (sprufy6.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC MMC/SD Reference Guide (sprufy5.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Peripheral Overview Reference Guide (sprufy4.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Inter-Integrated Circuit (I2C) (sprufy3.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Universal Asynchronous Receiver/Transmitter (UART) (sprufy2.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Serial Peripheral Interface (SPI) (sprufy1.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Timer/Watchdog Timer User's Guide (sprufy0.htm, 9 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC Video Processing Front-End User's Guide (sprufx8.htm, 8 KB)
    15 Jul 2008 Abstract
  • TMS320DM335 DMSoC ARM Subsystem Reference Guide (sprufx7.htm, 8 KB)
    15 Jul 2008 Abstract

View User Guides for TMS320DM3x Processors

Simulation Models

  • IBIS Model
    • DM335 ZCE IBIS Model (sprm317.ibs, 820 KB)
      15 Jul 2008 ibis
    • | zip
  • BSDL Model
    • DM335 ZCE BSDL Model (sprm318.zip, 8 KB)
      15 Jul 2008 zip

View Simulation Models for TMS320DM3x Processors

White Papers

View White Papers for TMS320DM3x Processors

More Literature

  • DaVinci Technology Overview Brochure (Rev. B) (sprb189b.pdf, 866 KB)
    27 Sep 2008 Download

View More Literature for TMS320DM3x Processors

Reference Designs

Description Part # Company
DM335 Compact Low Cost Module Z3 Technology

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDECCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320DM3x EVM Windows CE 6.0 BSPMPC Data LimitedDevelopment Tools
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
MPEG-4 Video EncoderTMDMPEG4E Texas Instruments Algorithms / Codecs 
MPEG-4 Video DecoderTMDMPEG4D Texas Instruments Algorithms / Codecs 
JPEG Imaging DecoderTMDJPEGD Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio EncoderTMDAACE Texas Instruments Algorithms / Codecs 
WMA Audio CodecTMDWMA Texas Instruments Algorithms / Codecs 
MP3 Audio EncoderTMDMP3E Texas Instruments Algorithms / Codecs 
JPEG Imaging EncoderTMDJPEGE Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio DecoderTMDAACD Texas Instruments Algorithms / Codecs 
Drivers/Platform Support Package (PSP)SUPPORTPKG Texas Instruments Drivers / IO / Control Software 
MP3 Audio DecoderTMDMP3D Texas Instruments Algorithms / Codecs 

 Alternative Products - Are similar to TMS320DM335
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TMS320DM355Digital Media System-on-Chip (DMSoC)TI customers also evaluated this product.
 Complementary Products - Can be used with TMS320DM335
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
OMAP-L137Low-Power Applications ProcessorOMAP™ Applications Processors-OMAP-Lx ProcessorsTI customers also evaluated this product.
TMS320DM6446DaVinci Digital Media System-on-ChipDAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM644x DSPSTI customers also evaluated this product.
TMS320DM6467Digital Media System-on-ChipDAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM646x DSPsTI customers also evaluated this product.
OMAP3530Applications ProcessorOMAP™ Applications Processors-OMAP35x PROCESSORSTI customers also evaluated this product.
TMS320DM6437Digital Media ProcessorDAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM643x DSPSTI customers also evaluated this product.
OMAP3503Applications ProcessorOMAP™ Applications Processors-OMAP35x PROCESSORSTI customers also evaluated this product.
OMAP3515Applications ProcessorOMAP™ Applications Processors-OMAP35x PROCESSORSTI customers also evaluated this product.
TMS320DM648Digital Media ProcessorDAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM64X DSP GENERATIONTI customers also evaluated this product.
TMS320C6747Floating-Point Digital Signal ProcessorC6000 FLOATING-POINT DSPS-TMS320C674X LOW POWER DSPSTI customers also evaluated this product.
TMS320DM6441DaVinci Digital Media System-on-ChipDAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM644x DSPSTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support