DLP® Discovery™

DLP® Discovery™ Kits

DLP® Design Center

Learn about DLP®

DLP® Discovery kits enable innovative application development with DLP technology, which is known for its proven reliability, fast switching speed, and high contrast. DLP technology is the only spatial light modulator in production that works with visible, near-infrared and ultraviolet light.

Order a DLP® Discovery™ Kit

Order a DLP® Discovery™ Kit

DLP® Discovery™ products can be purchased internationally from approved DLP value-added resellers (VARs) each of whom has a world-wide sales footprint. Please contact the authorized VARs for technical specifications and purchasing information.

New DLP Discovery

  • DLP® Symposium
    Date: 7 November 2008
    Location: Frankfurt, Germany
  • SPIE Photonics West
    Date(s): 24 - 29 January 2009
    Location : San Jose, California, USA
    Exhibition Date(s) : 27 - 29 January 2009

See Also