SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FL_POR | RDY | 0 | 0 | 0 | 0 | 0 | FL_REF |
R/W-1h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FL_POR | R/W | 1h | POR flag
Indicates a power-on reset (POR) event has occurred. 0 : Register has been cleared and no POR event has occurred1 : POR event occurred and has not been cleared. Flag must be cleared by user register write (default). |
6 | RDY | R | 0h | Device ready flag
Indicates the device has started up and is ready for communication. 0 : ADC ready for communication (default)1 : ADC not ready |
5:1 | RESERVED | R | 00h | Reserved |
0 | FL_REF | R | 0h | External reference voltage monitor flag
Indicates the selected external reference voltage is lower than 0.3 V. Can be used to indicate a missing external reference voltage.
1 : Differential reference voltage < 0.3 V |