SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | IMAG[3:0] | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RESERVED | R/W | 0h | Reserved
Always write 0h |
3:0 | IMAG[3:0] | R/W | 0h | IDAC magnitude selection
Selects the value of the excitation current sources. Sets IDAC1 and IDAC2 to the same value. 0000 : Off (default)0001 : 10 µA 0010 : 50 µA 0011 : 100 µA 0100 : 250 µA 0101 : 500 µA 0110 : 750 µA 0111 : 1000 µA 1000 : 1500 µA 1001 : 2000 µA 1010–1111 : Off |