SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Reset the ADC by using the RESET command (06h or 07h). The command is decoded on the seventh SCLK falling edge. After sending the RESET command, a delay time of td(RSSC) is required before sending the first serial interface command or starting a conversion. See the Timing Requirements table for reset timing information.