SPRS658F February 2010 – March 2014 AM1806
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 provides an overview of the device. The table shows significant features of the device, including the capacity of on-chip RAM, peripherals, and the package type with pin count.
HARDWARE FEATURES | AM1806 | |||
---|---|---|---|---|
Peripherals Not all peripherals pins are available at the same time (for more detail, see the Device Configurations section). |
DDR2/mDDR Controller | DDR2, 16-bit bus width, up to 156 MHz Mobile DDR, 16-bit bus width, up to 150 MHz |
||
EMIFA | Asynchronous (8/16-bit bus width) RAM, Flash, 16-bit SDRAM, NOR, NAND |
|||
Flash Card Interface | MMC and SD cards supported | |||
EDMA3 | 64 independent channels, 16 QDMA channels, 2 channel controllers, 3 transfer controllers |
|||
Timers | 4 64-Bit General Purpose (each configurable as 2 separate 32-bit timers, one configurable as Watch Dog) | |||
UART | 3 (each with RTS and CTS flow control) | |||
SPI | 2 (Each with one hardware chip select) | |||
I2C | 2 (both Master/Slave) | |||
Multichannel Audio Serial Port [McASP] | 1 (each with transmit/receive, FIFO buffer, 16 serializers) | |||
Multichannel Buffered Serial Port [McBSP] | 2 (each with transmit/receive, FIFO buffer, 16) | |||
eHRPWM | 4 Single Edge, 4 Dual Edge Symmetric, or 2 Dual Edge Asymmetric Outputs |
|||
USB 2.0 (USB0) | High-Speed OTG Controller with on-chip OTG PHY | |||
General-Purpose Input/Output Port | 9 banks of 16-bit | |||
LCD Controller | 1 | |||
Universal Parallel Port (uPP) | 1 | |||
Video Port Interface (VPIF) | 1 (video in and video out) | |||
PRU Subsystem (PRUSS) | 2 Programmable PRU Cores | |||
On-Chip Memory | Size (Bytes) | 168KB RAM | ||
Organization | ARM 16KB I-Cache 16KB D-Cache 8KB RAM (Vector Table) 64KB ROM ADDITIONAL MEMORY 128KB RAM |
|||
JTAG BSDL_ID | DEVIDR0 Register | 0x0B7D_102F | ||
CPU Frequency | MHz | ARM926 375 MHz (1.2V) or 456 MHz (1.3V) | ||
Voltage | Core (V) | 1.2 V nominal for 375 MHz version 1.3 V nominal for 456 MHz version |
||
I/O (V) | 1.8V or 3.3 V | |||
Packages | 13 mm x 13 mm, 361-Ball 0.65 mm pitch, PBGA (ZCE) | |||
16 mm x 16 mm, 361-Ball 0.80 mm pitch, PBGA (ZWT) | ||||
Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
375 MHz versions - PD 456 MHz versions - PD |
The ARM926EJ-S RISC CPU is compatible with other ARM9 CPUs from ARM Holdings plc.
The ARM Subsystem includes the following features:
The ARM Subsystem integrates the ARM926EJ-S processor. The ARM926EJ-S processor is a member of ARM9 family of general-purpose microprocessors. This processor is targeted at multi-tasking applications where full memory management, high performance, low die size, and low power are all important. The ARM926EJ-S processor supports the 32-bit ARM and 16 bit THUMB instruction sets, enabling the user to trade off between high performance and high code density. Specifically, the ARM926EJ-S processor supports the ARMv5TEJ instruction set, which includes features for efficient execution of Java byte codes, providing Java performance similar to Just in Time (JIT) Java interpreter, but without associated code overhead.
The ARM926EJ-S processor supports the ARM debug architecture and includes logic to assist in both hardware and software debug. The ARM926EJ-S processor has a Harvard architecture and provides a complete high performance subsystem, including:
For more complete details on the ARM9, refer to the ARM926EJ-S Technical Reference Manual, available at http://www.arm.com
The ARM926EJ-S system control coprocessor (CP15) is used to configure and control instruction and data caches, Memory Management Unit (MMU), and other ARM subsystem functions. The CP15 registers are programmed using the MRC and MCR ARM instructions, when the ARM in a privileged mode such as supervisor or system mode.
A single set of two level page tables stored in main memory is used to control the address translation, permission checks and memory region attributes for both data and instruction accesses. The MMU uses a single unified Translation Lookaside Buffer (TLB) to cache the information held in the page tables. The MMU features are:
The size of the Instruction cache is 16KB, Data cache is 16KB. Additionally, the caches have the following features:
The write buffer is used for all writes to a noncachable bufferable region, write-through region and write misses to a write-back region. A separate buffer is incorporated in the Dcache for holding write-back for cache line evictions or cleaning of dirty cache lines. The main write buffer has 16-word data buffer and a four-address buffer. The Dcache write-back has eight data word entries and a single address entry.
The ARM Subsystem uses the AHB port of the ARM926EJ-S to connect the ARM to the Config bus and the external memories. Arbiters are employed to arbitrate access to the separate D-AHB and I-AHB by the Config Bus and the external memories bus.
To support real-time trace, the ARM926EJ-S processor provides an interface to enable connection of an Embedded Trace Macrocell (ETM). The ARM926ES-J Subsystem in the device also includes the Embedded Trace Buffer (ETB). The ETM consists of two parts:
The device trace port is not pinned out and is instead only connected to the Embedded Trace Buffer. The ETB has a 4KB buffer memory. ETB enabled debug tools are required to read/interpret the captured trace data.
By default the ARM has access to most on and off chip memory areas, including EMIFA, DDR2, and the additional 128K byte on chip SRAM. Likewise almost all of the on chip peripherals are accessible to the ARM by default.
To improve security and/or robustness, the device has extensive memory and peripheral protection units which can be configured to limit access rights to the various on/off chip resources to specific hosts; including the ARM as well as other master peripherals. This allows the system tasks to be partitioned between the ARM and DSP as best suites the particular application; while enhancing the overall robustness of the solution.
See Table 3-2 for a detailed top level device memory map that includes the ARM memory space.
Note: Read/Write accesses to illegal or reserved addresses in the memory map may cause undefined behavior.
Start Address | End Address | Size | ARM Mem Map | EDMA Mem Map | PRUSS Mem Map | Master Peripheral Mem Map | LCDC Mem Map |
---|---|---|---|---|---|---|---|
0x0000 0000 | 0x0000 0FFF | 4K | PRUSS Local Address Space | ||||
0x0000 1000 | 0x01BB FFFF | ||||||
0x01BC 0000 | 0x01BC 0FFF | 4K | ARM ETB memory | ||||
0x01BC 1000 | 0x01BC 17FF | 2K | ARM ETB reg | ||||
0x01BC 1800 | 0x01BC 18FF | 256 | ARM Ice Crusher | ||||
0x01BC 1900 | 0x01BF FFFF | ||||||
0x01C0 0000 | 0x01C0 7FFF | 32K | EDMA3 CC | ||||
0x01C0 8000 | 0x01C0 83FF | 1K | EDMA3 TC0 | ||||
0x01C0 8400 | 0x01C0 87FF | 1K | EDMA3 TC1 | ||||
0x01C0 8800 | 0x01C0 FFFF | ||||||
0x01C1 0000 | 0x01C1 0FFF | 4K | PSC 0 | ||||
0x01C1 1000 | 0x01C1 1FFF | 4K | PLL Controller 0 | ||||
0x01C1 2000 | 0x01C1 3FFF | ||||||
0x01C1 4000 | 0x01C1 4FFF | 4K | SYSCFG0 | ||||
0x01C1 5000 | 0x01C1 FFFF | ||||||
0x01C2 0000 | 0x01C2 0FFF | 4K | Timer0 | ||||
0x01C2 1000 | 0x01C2 1FFF | 4K | Timer1 | ||||
0x01C2 2000 | 0x01C2 2FFF | 4K | I2C 0 | ||||
0x01C2 3000 | 0x01C2 3FFF | 4K | RTC | ||||
0x01C2 4000 | 0x01C3 FFFF | ||||||
0x01C4 0000 | 0x01C4 0FFF | 4K | MMC/SD 0 | ||||
0x01C4 1000 | 0x01C4 1FFF | 4K | SPI 0 | ||||
0x01C4 2000 | 0x01C4 2FFF | 4K | UART 0 | ||||
0x01C4 3000 | 0x01CF FFFF | ||||||
0x01D0 0000 | 0x01D0 0FFF | 4K | McASP 0 Control | ||||
0x01D0 1000 | 0x01D0 1FFF | 4K | McASP 0 AFIFO Ctrl | ||||
0x01D0 2000 | 0x01D0 2FFF | 4K | McASP 0 Data | ||||
0x01D0 3000 | 0x01D0 BFFF | ||||||
0x01D0 C000 | 0x01D0 CFFF | 4K | UART 1 | ||||
0x01D0 D000 | 0x01D0 DFFF | 4K | UART 2 | ||||
0x01D0 E000 | 0x01D0 FFFF | ||||||
0x01D1 0000 | 0x01D1 07FF | 2K | McBSP0 | ||||
0x01D1 0800 | 0x01D1 0FFF | 2K | McBSP0 FIFO Ctrl | ||||
0x01D1 1000 | 0x01D1 17FF | 2K | McBSP1 | ||||
0x01D1 1800 | 0x01D1 1FFF | 2K | McBSP1 FIFO Ctrl | ||||
0x01D1 2000 | 0x01DF FFFF | ||||||
0x01E0 0000 | 0x01E0 FFFF | 64K | USB0 | ||||
0x01E1 0000 | 0x01E1 0FFF | 4K | UHPI | ||||
0x01E1 1000 | 0x01E1 2FFF | ||||||
0x01E1 3000 | 0x01E1 3FFF | 4K | LCD Controller | ||||
0x01E1 4000 | 0x01E1 4FFF | 4K | Memory Protection Unit 1 (MPU 1) | ||||
0x01E1 5000 | 0x01E1 5FFF | 4K | Memory Protection Unit 2 (MPU 2) | ||||
0x01E1 6000 | 0x01E1 6FFF | 4K | UPP | ||||
0x01E1 7000 | 0x01E1 7FFF | 4K | VPIF | ||||
0x01E1 8000 | 0x01E1 9FFF | ||||||
0x01E1 A000 | 0x01E1 AFFF | 4K | PLL Controller 1 | ||||
0x01E1 B000 | 0x01E1 BFFF | 4K | MMCSD1 | ||||
0x01E1 C000 | 0x01E2 5FFF | ||||||
0x01E2 6000 | 0x01E2 6FFF | 4K | GPIO | ||||
0x01E2 7000 | 0x01E2 7FFF | 4K | PSC 1 | ||||
0x01E2 8000 | 0x01E2 8FFF | 4K | I2C 1 | ||||
0x01E2 9000 | 0x01E2 BFFF | ||||||
0x01E2 C000 | 0x01E2 CFFF | 4K | SYSCFG1 | ||||
0x01E2 D000 | 0x01E2 FFFF | ||||||
0x01E3 0000 | 0x01E3 7FFF | 32K | EDMA3 CC1 | ||||
0x01E3 8000 | 0x01E3 83FF | 1K | EDMA3 TC2 | ||||
0x01E3 8400 | 0x01EF FFFF | ||||||
0x01F0 0000 | 0x01F0 0FFF | 4K | eHRPWM 0 | ||||
0x01F0 1000 | 0x01F0 1FFF | 4K | HRPWM 0 | ||||
0x01F0 2000 | 0x01F0 2FFF | 4K | eHRPWM 1 | ||||
0x01F0 3000 | 0x01F0 3FFF | 4K | HRPWM 1 | ||||
0x01F0 4000 | 0x01F0 5FFF | ||||||
0x01F0 6000 | 0x01F0 6FFF | 4K | ECAP 0 | ||||
0x01F0 7000 | 0x01F0 7FFF | 4K | ECAP 1 | ||||
0x01F0 8000 | 0x01F0 8FFF | 4K | ECAP 2 | ||||
0x01F0 9000 | 0x01F0 BFFF | ||||||
0x01F0 C000 | 0x01F0 CFFF | 4K | Timer2 | ||||
0x01F0 D000 | 0x01F0 DFFF | 4K | Timer3 | ||||
0x01F0 E000 | 0x01F0 EFFF | 4K | SPI1 | ||||
0x01F0 F000 | 0x01F0 FFFF | ||||||
0x01F1 0000 | 0x01F1 0FFF | 4K | McBSP0 FIFO Data | ||||
0x01F1 1000 | 0x01F1 1FFF | 4K | McBSP1 FIFO Data | ||||
0x01F1 2000 | 0x3FFF FFFF | ||||||
0x4000 0000 | 0x5FFF FFFF | 512M | EMIFA SDRAM data (CS0) | ||||
0x6000 0000 | 0x61FF FFFF | 32M | EMIFA async data (CS2) | ||||
0x6200 0000 | 0x63FF FFFF | 32M | EMIFA async data (CS3) | ||||
0x6400 0000 | 0x65FF FFFF | 32M | EMIFA async data (CS4) | ||||
0x6600 0000 | 0x67FF FFFF | 32M | EMIFA async data (CS5) | ||||
0x6800 0000 | 0x6800 7FFF | 32K | EMIFA Control Regs | ||||
0x6800 8000 | 0x7FFF FFFF | ||||||
0x8000 0000 | 0x8001 FFFF | 128K | On-Chip RAM | ||||
0x8002 0000 | 0xAFFF FFFF | ||||||
0xB000 0000 | 0xB000 7FFF | 32K | DDR2/mDDR Control Regs | ||||
0xB000 8000 | 0xBFFF FFFF | ||||||
0xC000 0000 | 0xCFFF FFFF | 256M | DDR2/mDDR Data | ||||
0xD000 0000 | 0xE000 0000 | ||||||
0xFFFD 0000 | 0xFFFD FFFF | 64K | ARM local ROM | ||||
0xFFFE 0000 | 0xFFFE DFFF | ||||||
0xFFFE E000 | 0xFFFE FFFF | 8K | ARM Interrupt Controller | ||||
0xFFFF 0000 | 0xFFFF 1FFF | 8K | ARM local RAM | ARM Local RAM (PRU0 only) | |||
0xFFFF 2000 | 0xFFFF FFFF |
Extensive use of pin multiplexing is used to accommodate the largest number of peripheral functions in the smallest possible package. Pin multiplexing is controlled using a combination of hardware configuration at device reset and software programmable register settings.
The following graphics show the bottom view of the ZCE and ZWT packages pin assignments in four quadrants (A, B, C, and D). The pin assignments for both packages are identical.
Device level pin multiplexing is controlled by registers PINMUX0 - PINMUX19 in the SYSCFG module.
For the device family, pin multiplexing can be controlled on a pin-by-pin basis. Each pin that is multiplexed with several different functions has a corresponding 4-bit field in one of the PINMUX registers.
Pin multiplexing selects which of several peripheral pin functions controls the pin's IO buffer output data and output enable values only. The default pin multiplexing control for almost every pin is to select 'none' of the peripheral functions in which case the pin's IO buffer is held tri-stated.
Note that the input from each pin is always routed to all of the peripherals that share the pin; the PINMUX registers have no effect on input from a pin.
Table 3-3 to Table 3-27 identify the external signal names, the associated pin/ball numbers along with the mechanical package designator, the pin type (I, O, IO, OZ, or PWR), whether the pin/ball has any internal pullup/pulldown resistors, whether the pin/ball is configurable as an IO in GPIO mode, and a functional pin description.
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(4) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
RESET | |||||
RESET | K14 | I | IPU | B | Device reset input |
RESETOUT / UHPI_HAS / PRU1_R30[14] / GP6[15] | T17 | O(3) | CP[21] | C | Reset output |
JTAG | |||||
TMS | L16 | I | IPU | B | JTAG test mode select |
TDI | M16 | I | IPU | B | JTAG test data input |
TDO | J18 | O | IPU | B | JTAG test data output |
TCK | J15 | I | IPU | B | JTAG test clock |
TRST | L17 | I | IPD | B | JTAG test reset |
EMU0 | J16 | I/O | IPU | B | Emulation pin |
EMU1 | K16 | I/O | IPU | B | Emulation pin |
RTCK/ GP8[0] (5) | K17 | I/O | IPD | B | JTAG Test Clock Return Clock Output |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
CLKOUT / UHPI_HDS2 / PRU1_R30[13] / GP6[14] | T18 | O | CP[22] | C | PLL Observation Clock |
1.2-V OSCILLATOR | |||||
OSCIN | L19 | I | — | — | Oscillator input |
OSCOUT | K19 | O | — | — | Oscillator output |
OSCVSS | L18 | GND | — | — | Oscillator ground |
1.2-V PLL0 | |||||
PLL0_VDDA | L15 | PWR | — | — | PLL analog VDD (1.2-V filtered supply) |
PLL0_VSSA | M17 | GND | — | — | PLL analog VSS (for filter) |
1.2-V PLL1 | |||||
PLL1_VDDA | N15 | PWR | — | — | PLL analog VDD (1.2-V filtered supply) |
PLL1_VSSA | M15 | GND | — | — | PLL analog VSS (for filter) |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
RTC_XI | J19 | I | — | — | RTC 32-kHz oscillator input |
RTC_XO | H19 | O | — | — | RTC 32-kHz oscillator output |
RTC_ALARM / UART2_CTS / GP0[8] / DEEPSLEEP | F4 | O | CP[0] | A | RTC Alarm |
RTC_CVDD | L14 | PWR | — | — | RTC module core power (isolated from chip CVDD) |
RTC_Vss | H18 | GND | — | — | Oscillator ground |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
RTC_ALARM / UART2_CTS / GP0[8] /DEEPSLEEP | F4 | I | CP[0] | A | DEEPSLEEP power control output |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
EMA_D[15] / GP3[7] | E6 | I/O | CP[17] | B | EMIFA data bus |
EMA_D[14] / GP3[6] | C7 | I/O | CP[17] | B | |
EMA_D[13] / GP3[5] | B6 | I/O | CP[17] | B | |
EMA_D[12] / GP3[4] | A6 | I/O | CP[17] | B | |
EMA_D[11] / GP3[3] | D6 | I/O | CP[17] | B | |
EMA_D[10] / GP3[2] | A7 | I/O | CP[17] | B | |
EMA_D[9] / GP3[1] | D9 | I/O | CP[17] | B | |
EMA_D[8] / GP3[0] | E10 | I/O | CP[17] | B | |
EMA_D[7] / GP4[15] | D7 | I/O | CP[17] | B | |
EMA_D[6] / GP4[14] | C6 | I/O | CP[17] | B | |
EMA_D[5] / GP4[13] | E7 | I/O | CP[17] | B | |
EMA_D[4] / GP4[12] | B5 | I/O | CP[17] | B | |
EMA_D[3] / GP4[11] | E8 | I/O | CP[17] | B | |
EMA_D[2] / GP4[10] | B8 | I/O | CP[17] | B | |
EMA_D[1] / GP4[9] | A8 | I/O | CP[17] | B | |
EMA_D[0] / GP4[8] | C9 | I/O | CP[17] | B | |
EMA_A[22] / MMCSD0_CMD / PRU1_R30[30] / GP4[6] | A10 | O | CP[18] | B | EMIFA address bus |
EMA_A[21] / MMCSD0_DAT[0] / PRU1_R30[29] / GP4[5] | B10 | O | CP[18] | B | |
EMA_A[20] / MMCSD0_DAT[1] / PRU1_R30[28] / GP4[4] | A11 | O | CP[18] | B | |
EMA_A[19] / MMCSD0_DAT[2] / PRU1_R30[27] / GP4[3] | C10 | O | CP[18] | B | |
EMA_A[18] / MMCSD0_DAT[3] / PRU1_R30[26] / GP4[2] | E11 | O | CP[18] | B | |
EMA_A[17] / MMCSD0_DAT[4] / PRU1_R30[25] / GP4[1] | B11 | O | CP[18] | B | |
EMA_A[16] / MMCSD0_DAT[5] / PRU1_R30[24] / GP4[0] | E12 | O | CP[18] | B | |
EMA_A[15] / MMCSD0_DAT[6] / PRU1_R30[23] / GP5[15] / PRU1_R31[23] | C11 | O | CP[19] | B | |
EMA_A[14] / MMCSD0_DAT[7] / PRU1_R30[22] / GP5[14] / PRU1_R31[22] | A12 | O | CP[19] | B | |
EMA_A[13] /PRU0_R30[21] / PRU1_R30[21] / GP5[13] / PRU1_R31[21] | D11 | O | CP[19] | B | |
EMA_A[12] / PRU1_R30[20] / GP5[12] / PRU1_R31[20] | D13 | O | CP[19] | B | |
EMA_A[11] / PRU1_R30[19] / GP5[11] / PRU1_R31[19] | B12 | O | CP[19] | B | EMIFA address bus |
EMA_A[10] / PRU1_R30[18] / GP5[10] / PRU1_R31[18] | C12 | O | CP[19] | B | |
EMA_A[9] / PRU1_R30[17] / GP5[9] | D12 | O | CP[19] | B | |
EMA_A[8] / PRU1_R30[16] / GP5[8] | A13 | O | CP[19] | B | |
EMA_A[7] / PRU1_R30[15] / GP5[7] | B13 | O | CP[20] | B | |
EMA_A[6] / GP5[6] | E13 | O | CP[20] | B | |
EMA_A[5] / GP5[5] | C13 | O | CP[20] | B | |
EMA_A[4] / GP5[4] | A14 | O | CP[20] | B | |
EMA_A[3] / GP5[3] | D14 | O | CP[20] | B | |
EMA_A[2] / GP5[2] | B14 | O | CP[20] | B | |
EMA_A[1] / GP5[1] | D15 | O | CP[20] | B | |
EMA_A[0] / GP5[0] | C14 | O | CP[20] | B | |
EMA_BA[0] / GP2[8] | C15 | O | CP[16] | B | EMIFA bank address |
EMA_BA[1] / GP2[9] | A15 | O | CP[16] | B | |
EMA_CLK / PRU0_R30[5] / GP2[7] / PRU0_R31[5] | B7 | O | CP[16] | B | EMIFA clock |
EMA_SDCKE / PRU0_R30[4] / GP2[6] / PRU0_R31[4] | D8 | O | CP[16] | B | EMIFA SDRAM clock enable |
EMA_RAS / PRU0_R30[3] / GP2[5] / PRU0_R31[3] | A16 | O | CP[16] | B | EMIFA SDRAM row address strobe |
EMA_CAS / PRU0_R30[2] / GP2[4] / PRU0_R31[2] | A9 | O | CP[16] | B | EMIFA SDRAM column address strobe |
EMA_CS[0] / GP2[0] | A18 | O | CP[16] | B | EMIFA SDRAM Chip Select |
EMA_CS[2] / GP3[15] | B17 | O | CP[16] | B | EMIFA Async Chip Select |
EMA_CS[3] / GP3[14] | A17 | O | CP[16] | B | |
EMA_CS[4] / GP3[13] | F9 | O | CP[16] | B | |
EMA_CS[5] / GP3[12] | B16 | O | CP[16] | B | |
EMA_A_RW / GP3[9] | D10 | O | CP[16] | B | EMIFA Async Read/Write control |
EMA_WE / GP3[11] | B9 | O | CP[16] | B | EMIFA SDRAM write enable |
EMA_WEN_DQM[1] / GP2[2] | A5 | O | CP[16] | B | EMIFA write enable/data mask for EMA_D[15:8] |
EMA_WEN_DQM[0] / GP2[3] | C8 | O | CP[16] | B | EMIFA write enable/data mask for EMA_D[7:0] |
EMA_OE / GP3[10] | B15 | O | CP[16] | B | EMIFA output enable |
EMA_WAIT[0] / PRU0_R30[0] / GP3[8] / PRU0_R31[0] | B18 | I | CP[16] | B | EMIFA wait input/interrupt |
EMA_WAIT[1] / PRU0_R30[1] / GP2[1] / PRU0_R31[1] | B19 | I | CP[16] | B |
SIGNAL | TYPE(1) | PULL(2) | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
DDR_D[15] | W10 | I/O | IPD | DDR2 SDRAM data bus |
DDR_D[14] | U11 | I/O | IPD | |
DDR_D[13] | V10 | I/O | IPD | |
DDR_D[12] | U10 | I/O | IPD | |
DDR_D[11] | T12 | I/O | IPD | |
DDR_D[10] | T10 | I/O | IPD | |
DDR_D[9] | T11 | I/O | IPD | |
DDR_D[8] | T13 | I/O | IPD | |
DDR_D[7] | W11 | I/O | IPD | |
DDR_D[6] | W12 | I/O | IPD | |
DDR_D[5] | V12 | I/O | IPD | |
DDR_D[4] | V13 | I/O | IPD | |
DDR_D[3] | U13 | I/O | IPD | |
DDR_D[2] | V14 | I/O | IPD | |
DDR_D[1] | U14 | I/O | IPD | |
DDR_D[0] | U15 | I/O | IPD | |
DDR_A[13] | T5 | O | IPD | DDR2 row/column address |
DDR_A[12] | V4 | O | IPD | |
DDR_A[11] | T4 | O | IPD | |
DDR_A[10] | W4 | O | IPD | |
DDR_A[9] | T6 | O | IPD | |
DDR_A[8] | U4 | O | IPD | |
DDR_A[7] | U6 | O | IPD | |
DDR_A[6] | W5 | O | IPD | |
DDR_A[5] | V5 | O | IPD | |
DDR_A[4] | U5 | O | IPD | |
DDR_A[3] | V6 | O | IPD | |
DDR_A[2] | W6 | O | IPD | |
DDR_A[1] | T7 | O | IPD | |
DDR_A[0] | U7 | O | IPD | |
DDR_CLKP | W8 | O | IPD | DDR2 clock (positive) |
DDR_CLKN | W7 | O | IPD | DDR2 clock (negative) |
DDR_CKE | V7 | O | IPD | DDR2 clock enable |
DDR_WE | T8 | O | IPD | DDR2 write enable |
DDR_RAS | W9 | O | IPD | DDR2 row address strobe |
DDR_CAS | U9 | O | IPD | DDR2 column address strobe |
DDR_CS | V9 | O | IPD | DDR2 chip select |
DDR_DQM[0] | W13 | O | IPD | DDR2 data mask outputs |
DDR_DQM[1] | R10 | O | IPD | |
DDR_DQS[0] | T14 | I/O | IPD | DDR2 data strobe inputs/outputs |
DDR_DQS[1] | V11 | I/O | IPD | |
DDR_BA[2] | U8 | O | IPD | DDR2 SDRAM bank address |
DDR_BA[1] | T9 | O | IPD | |
DDR_BA[0] | V8 | O | IPD | |
DDR_DQGATE0 | R11 | O | IPD | DDR2 loopback signal for external DQS gating. Route to DDR and back to DDR_DQGATE1 with same constraints as used for DDR clock and data. |
DDR_DQGATE1 | R12 | I | IPD | DDR2 loopback signal for external DQS gating. Route to DDR and back to DDR_DQGATE0 with same constraints as used for DDR clock and data. |
DDR_ZP | U12 | O | — | DDR2 reference output for drive strength calibration of N and P channel outputs. Tie to ground via 50 ohm resistor @ 5% tolerance. |
DDR_VREF | R6 | I | — | DDR voltage input for the DDR2/mDDR I/O buffers. Note even in the case of mDDR an external resistor divider connected to this pin is necessary. |
DDR_DVDD18 | N10, P10, N9, P9, R9, P8, R8, P7, R7, N6 | PWR | — | DDR PHY 1.8V power supply pins |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
SPI0 | |||||
SPI0_CLK / EPWM0A / GP1[8] | D19 | I/O | CP[7] | A | SPI0 clock |
SPI0_ENA / EPWM0B / PRU0_R30[6] | C17 | I/O | CP[7] | A | SPI0 enable |
SPI0_SCS[0] / TM64P1_OUT12 / GP1[6] / TM64P1_IN12 | D17 | I/O | CP[10] | A | SPI0 chip selects |
SPI0_SCS[1] / TM64P0_OUT12 / GP1[7] / TM64P0_IN12 | E16 | I/O | CP[10] | A | |
SPI0_SCS[2] / UART0_RTS / GP8[1] | D16 | I/O | CP[9] | A | |
SPI0_SCS[3] / UART0_CTS / GP8[2] | E17 | I/O | CP[9] | A | |
SPI0_SCS[4] / UART0_TXD / GP8[3] | D18 | I/O | CP[8] | A | |
SPI0_SCS[5] / UART0_RXD / GP8[4] | C19 | I/O | CP[8] | A | |
SPI0_SIMO / EPWMSYNCO / GP8[5] | C18 | I/O | CP[7] | A | SPI0 data slave-in-master-out |
SPI0_SOMI / EPWMSYNCI / GP8[6] | C16 | I/O | CP[7] | A | SPI0 data slave-out-master-in |
SPI1 | |||||
SPI1_CLK / GP2[13] | G19 | I/O | CP[15] | A | SPI1 clock |
SPI1_ENA / GP2[12] | H16 | I/O | CP[15] | A | SPI1 enable |
SPI1_SCS[0] / EPWM1B / PRU0_R30[7] / GP2[14] / TM64P3_IN12 | E19 | I/O | CP[14] | A | SPI1 chip selects |
SPI1_SCS[1] / EPWM1A / PRU0_R30[8] / GP2[15] / TM64P2_IN12 | F18 | I/O | CP[14] | A | |
SPI1_SCS[2] / UART1_TXD / GP1[0] | F19 | I/O | CP[13] | A | |
SPI1_SCS[3] / UART1_RXD / GP1[1] | E18 | I/O | CP[13] | A | |
SPI1_SCS[4] / UART2_TXD / I2C1_SDA /GP1[2] | F16 | I/O | CP[12] | A | |
SPI1_SCS[5] / UART2_RXD / I2C1_SCL /GP1[3] | F17 | I/O | CP[12] | A | |
SPI1_SCS[6] / I2C0_SDA / TM64P3_OUT12 / GP1[4] | G18 | I/O | CP[11] | A | |
SPI1_SCS[7] / I2C0_SCL / TM64P2_OUT12 / GP1[5] | G16 | I/O | CP[11] | A | |
SPI1_SIMO / GP2[10] | G17 | I/O | CP[15] | A | SPI1 data slave-in-master-out |
SPI1_SOMI / GP2[11] | H17 | I/O | CP[15] | A | SPI1 data slave-out-master-in |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
PRU0 Signals | |||||
PRU0_R30[31] / UHPI_HRDY / PRU1_R30[12] / GP6[13] | R17 | O | CP[23] | C | PRU0 Output Signals |
PRU0_R30[30] / UHPI_HINT / PRU1_R30[11] / GP6[12] | R16 | O | CP[23] | C | |
PRU0_R30[29] / UHPI_HCNTL0 / UPP_CHA_CLOCK / GP6[11] | U17 | O | CP[24] | C | |
PRU0_R30[28] / UHPI_HCNTL1 / UPP_CHA_START / GP6[10] | W15 | O | CP[24] | C | |
PRU0_R30[27] / UHPI_HHWIL / UPP_CHA_ENABLE / GP6[9] | U16 | O | CP[24] | C | |
PRU0_R30[26] / UHPI_HRW / / UPP_CHA_WAITGP6[8] / PRU1_R31[17] | T15 | O | CP[24] | C | |
PRU0_R30[25] / MMCSD1_DAT[0] / UPP_CHB_CLOCK / GP8[15] / PRU1_R31[27] | G1 | O | CP30] | C | |
PRU0_R30[24] / MMCSD1_CLK / UPP_CHB_START / GP8[14] / PRU1_R31[26] | G2 | O | CP[30] | C | |
PRU0_R30[23] / MMCSD1_CMD / UPP_CHB_ENABLE / GP8[13] / PRU1_R31[25] | J4 | O | CP[30] | C | |
PRU0_R30[22] / PRU1_R30[8] / UPP_CHB_WAIT / GP8[12] / PRU1_R31[24] | G3 | O | CP[30] | C | |
EMA_A[13] / PRU0_R30[21] / PRU1_R30[21] / GP5[13] / PRU1_R31[21] | D11 | O | CP[19] | B | |
ACLKR / PRU0_R30[20] / GP0[15] / PRU0_R31[22] | A1 | O | CP[0] | A | |
ACLKX / PRU0_R30[19] / GP0[14] / PRU0_R31[21] | B1 | O | CP[0] | A | |
AHCLKR / PRU0_R30[18] / UART1_RTS / GP0[11] / PRU0_R31[18] | A2 | O | CP[0] | A | |
AXR7 / EPWM1TZ[0] / PRU0_R30[17] / GP1[15] / PRU0_R31[7] | D2 | O | CP[4] | A | |
AMUTE / PRU0_R30[16] / UART2_RTS / GP0[9] / PRU0_R31[16] | D5 | O | CP[0] | A | |
VP_DIN[15]_VSYNC / UHPI_HD[7] / UPP_D[7] / PRU0_R30[15] / PRU0_R31[15] | V18 | O | CP[27] | C | |
VP_DIN[14]_HSYNC / UHPI_HD[6] / UPP_D[6] / PRU0_R30[14] / PRU0_R31[14] | V19 | O | CP[27] | C | |
VP_DIN[13]_FIELD / UHPI_HD[5] / UPP_D[5] / PRU0_R30[13] / PRU0_R31[13] | U19 | O | CP[27] | C | |
VP_DIN[12] / UHPI_HD[4] / UPP_D[4] / PRU0_R30[12] / PRU0_R31[12] | T16 | O | CP[27] | C | |
VP_DIN[11] / UHPI_HD[3] / UPP_D[3] / PRU0_R30[11] / PRU0_R31[11] | R18 | O | CP[27] | C | |
VP_DIN[10] / UHPI_HD[2] / UPP_D[2] / PRU0_R30[10] / PRU0_R31[10] | R19 | O | CP[27] | C | |
VP_DIN[9] / UHPI_HD[1] / UPP_D[1] / PRU0_R30[9] / PRU0_R31[9] | R15 | O | CP[27] | C | |
SPI1_SCS[1] / EPWM1A / PRU0_R30[8] / GP2[15] / TM64P2_IN12 | F18 | O | CP[14] | A | |
SPI1_SCS[0] / EPWM1B / PRU0_R30[7] / GP2[14] / TM64P3_IN12 | E19 | O | CP[14] | A | |
SPI0_ENA / EPWM0B / PRU0_R30[6] | C17 | O | CP[7] | A | |
EMA_CLK / PRU0_R30[5] / GP2[7] / PRU0_R31[5] | B7 | O | CP[16] | B | PRU0 Output Signals |
EMA_SDCKE / PRU0_R30[4] / GP2[6] / PRU0_R31[4] | D8 | O | CP[16] | B | |
EMA_RAS / PRU0_R30[3] / GP2[5] / PRU0_R31[3] | A16 | O | CP[16] | B | |
EMA_CAS / PRU0_R30[2] / GP2[4] / PRU0_R31[2] | A9 | O | CP[16] | B | |
EMA_WAIT[1] / PRU0_R30[1] / GP2[1] / PRU0_R31[1] | B19 | O | CP[16] | B | |
EMA_WAIT[0] / PRU0_R30[0] / GP3[8] / PRU0_R31[0] | B18 | O | CP[16] | B | |
VP_DIN[7] / UHPI_HD[15] / UPP_D[15] / PRU0_R31[29] | U18 | I | CP[26] | C | PRU0 Input Signals |
VP_DIN[6] / UHPI_HD[14] / UPP_D[14] / PRU0_R31[28] | V16 | I | CP[26] | C | |
VP_DIN[5] / UHPI_HD[13] / UPP_D[13] / PRU0_R31[27] | R14 | I | CP[26] | C | |
VP_DIN[4] / UHPI_HD[12] / UPP_D[12] / PRU0_R31[26] | W16 | I | CP[26] | C | |
VP_DIN[3] / UHPI_HD[11] / UPP_D[11] / PRU0_R31[25] | V17 | I | CP[26] | C | |
VP_DIN[2] / UHPI_HD[10] / UPP_D[10] / PRU0_R31[24] | W17 | I | CP[26] | C | |
VP_DIN[1] / UHPI_HD[9]UPP_D[9] / PRU0_R31[23] | W18 | I | CP[26] | C | |
ACLKR / PRU0_R30[20] / GP0[15] / PRU0_R31[22] | A1 | I | CP[0] | A | |
ACLKX / PRU0_R30[19] / GP0[14] / PRU0_R31[21] | B1 | I | CP[0] | A | |
AFSR / GP0[13] / PRU0_R31[20] | C2 | I | CP[0] | A | |
AFSX / GP0[12] / PRU0_R31[19] | B2 | I | CP[0] | A | |
AHCLKR / PRU0_R30[18] / UART1_RTS / GP0[11] / PRU0_R31[18] | A2 | I | CP[0] | A | |
AHCLKX / USB_REFCLKIN / UART1_CTS / GP0[10] / PRU0_R31[17] | A3 | I | CP[0] | A | |
AMUTE / PRU0_R30[16] / UART2_RTS / GP0[9] / PRU0_R31[16] | D5 | I | CP[0] | A | |
VP_DIN[15]_VSYNC / UHPI_HD[7] / UPP_D[7] / PRU0_R30[15] / PRU0_R31[15] | V18 | I | CP[27] | C | |
VP_DIN[14]_HSYNC / UHPI_HD[6] / UPP_D[6] / PRU0_R30[14] / PRU0_R31[14] | V19 | I | CP[27] | C | |
VP_DIN[13]_FIELD / UHPI_HD[5] / UPP_D[5] / PRU0_R30[13] / PRU0_R31[13] | U19 | I | CP[27] | C | |
VP_DIN[12] / UHPI_HD[4] / UPP_D[4] / PRU0_R30[12] / PRU0_R31[12] | T16 | I | CP[27] | C | |
VP_DIN[11] / UHPI_HD[3] / UPP_D[3] / PRU0_R30[11] / PRU0_R31[11] | R18 | I | CP[27] | C | |
VP_DIN[10] / UHPI_HD[2] / UPP_D[2] / PRU0_R30[10] / PRU0_R31[10] | R19 | I | CP[27] | C | |
VP_DIN[9] / UHPI_HD[1] / UPP_D[1] / PRU0_R30[9] / PRU0_R31[9] | R15 | I | CP[27] | C | |
AXR8 / CLKS1 / ECAP1_APWM1 / GP0[0] / PRU0_R31[8] | E4 | I | CP[3] | A | |
AXR7 / EPWM1TZ[0] / PRU0_R30[17] / GP1[15] / PRU0_R31[7] | D2 | I | CP[4] | A | |
AXR6 / CLKR0 / GP1[14] / PRU0_R31[6] | C1 | I | CP[5] | A | |
EMA_CLK / PRU0_R30[5] / GP2[7] / PRU0_R31[5] | B7 | I | CP[16] | B | |
EMA_SDCKE / PRU0_R30[4] / GP2[6] / PRU0_R31[4] | D8 | I | CP[16] | B | |
EMA_RAS / PRU0_R30[3] / GP2[5] / PRU0_R31[3] | A16 | I | CP[16] | B | |
EMA_CAS / PRU0_R30[2] / GP2[4] / PRU0_R31[2] | A9 | I | CP[16] | B | |
EMA_WAIT[1] / PRU0_R30[1] / GP2[1] / PRU0_R31[1] | B19 | I | CP[16] | B | |
EMA_WAIT[0] / PRU0_R30[0] / GP3[8] / PRU0_R31[0] | B18 | I | CP[16] | B | |
PRU1 Signals | |||||
MMCSD0_CLK / PRU1_R30[31] /GP4[7] | E9 | O | CP[18] | B | PRU1 Output Signals |
EMA_A[22] / MMCSD0_CMD / PRU1_R30[30] / GP4[6] | A10 | O | CP[18] | B | |
EMA_A[21] / MMCSD0_DAT[0] / PRU1_R30[29] / GP4[5] | B10 | O | CP[18] | B | |
EMA_A[20] / MMCSD0_DAT[1] / PRU1_R30[28] / GP4[4] | A11 | O | CP[18] | B | |
EMA_A[19] / MMCSD0_DAT[2] / PRU1_R30[27] / GP4[3] | C10 | O | CP[18] | B | |
EMA_A[18] / MMCSD0_DAT[3] / PRU1_R30[26] / GP4[2] | E11 | O | CP[18] | B | |
EMA_A[17] / MMCSD0_DAT[4] / PRU1_R30[25] / GP4[1] | B11 | O | CP[18] | B | |
EMA_A[16] / MMCSD0_DAT[5] / PRU1_R30[24] / GP4[0] | E12 | O | CP[18] | B | |
EMA_A[15] / MMCSD0_DAT[6] / PRU1_R30[23] / GP5[15] / PRU1_R31[23] | C11 | O | CP[19] | B | |
EMA_A[14] / MMCSD0_DAT[7] / PRU1_R30[22] / GP5[14] / PRU1_R31[22] | A12 | O | CP[19] | B | |
EMA_A[13] / PRU0_R30[21] / PRU1_R30[21] / GP5[13] / PRU1_R31[21] | D11 | O | CP[19] | B | |
EMA_A[12] / PRU1_R30[20] / GP5[12] / PRU1_R31[20] | D13 | O | CP[19] | B | |
EMA_A[11] / PRU1_R30[19] / GP5[11] / PRU1_R31[19] | B12 | O | CP[19] | B | |
EMA_A[10] / PRU1_R30[18] / GP5[10] / PRU1_R31[18] | C12 | O | CP[19] | B | |
EMA_A[9] / PRU1_R30[17] / GP5[9] | D12 | O | CP[19] | B | |
EMA_A[8] / PRU1_R30[16] / GP5[8] | A13 | O | CP[19] | B | |
EMA_A[7] / PRU1_R30[15] / GP5[7] | B13 | O | CP[20] | B | |
RESETOUT / UHPI_HAS / PRU1_R30[14] / GP6[15] | T17 | O | CP[21] | C | |
CLKOUT / UHPI_HDS2 / PRU1_R30[13] / GP6[14] | T18 | O | CP[22] | C | |
PRU0_R30[31] / UHPI_HRDY / PRU1_R30[12] / GP6[13] | R17 | O | CP[23] | C | |
PRU0_R30[30] / UHPI_HINT / PRU1_R30[11] / GP6[12] | R16 | O | CP[23] | C | |
VP_CLKIN0 / UHPI_HCS / PRU1_R30[10] / GP6[7] / UPP_2xTXCLK | W14 | O | CP[25] | C | |
VP_CLKIN1 / UHPI_HDS1 / PRU1_R30[9] / GP6[6] / PRU1_R31[16] | V15 | O | CP[25] | C | |
PRU0_R30[22] / PRU1_R30[8] / UPP_CHB_WAIT / GP8[12] / PRU1_R31[24] | G3 | O | CP[30] | C | |
MMCSD1_DAT[7] / LCD_PCLK / PRU1_R30[7] / GP8[11] | F1 | O | CP[31] | C | |
MMCSD1_DAT[6] / LCD_MCLK / PRU1_R30[6] / GP8[10] / PRU1_R31[7] | F2 | O | CP[31] | C | |
MMCSD1_DAT[5] / LCD_HSYNC / PRU1_R30[5] / GP8[9] / PRU1_R31[6] | H4 | O | CP[31] | C | |
MMCSD1_DAT[4] / LCD_VSYNC / PRU1_R30[4] / GP8[8] / PRU1_R31[5] | G4 | O | CP[31] | C | |
VP_CLKIN2 / MMCSD1_DAT[3] / PRU1_R30[3] / GP6[4] / PRU1_R31[4] | H3 | O | CP[30] | C | |
VP_CLKOUT2 / MMCSD1_DAT[2] / PRU1_R30[2] / GP6[3] / PRU1_R31[3] | K3 | O | CP[30] | C | |
VP_CLKIN3 / MMCSD1_DAT[1] / PRU1_R30[1] / GP6[2] / PRU1_R31[2] | J3 | O | CP[30] | C | |
VP_CLKOUT3 / PRU1_R30[0] / GP6[1] / PRU1_R31[1] | K4 | O | CP[30] | C | |
VP_DIN[0] / UHPI_HD[8] / UPP_D[8] / PRU1_R31[29] | W19 | I | CP[26] | C | PRU1 Input Signals |
LCD_AC_ENB_CS / GP6[0] / PRU1_R31[28] | R5 | I | CP[31] | C | |
PRU0_R30[25] / MMCSD1_DAT[0] / UPP_CHB_CLOCK / GP8[15] / PRU1_R31[27] | G1 | I | CP[30] | C | |
PRU0_R30[24] / MMCSD1_CLK / UPP_CHB_START / GP8[14] / PRU1_R31[26] | G2 | I | CP[30] | C | |
PRU0_R30[23] / MMCSD1_CMD / UPP_CHB_ENABLE / GP8[13] / PRU1_R31[25] | J4 | I | CP[30] | C | |
PRU0_R30[22] / PRU1_R30[8] / UPP_CHB_WAIT / GP8[12] / PRU1_R31[24] | G3 | I | CP[30] | C | |
EMA_A[15] / MMCSD0_DAT[6] / PRU1_R30[23] / GP[15] / PRU1_R31[23] | C11 | I | CP[19] | B | |
EMA_A[14] / MMCSD0_DAT[7] / PRU1_R30[22] /GP[14] / PRU1_R31[22] | A12 | I | CP[19] | B | |
EMA_A[13] / PRU0_R30[21] / PRU1_R30[21] /GP[13] / PRU1_R31[21] | D11 | I | CP[19] | B | |
EMA_A[12] / PRU1_R30[20] / GP[12] / PRU1_R31[20] | D13 | I | CP[19] | B | |
EMA_A[11] / PRU1_R30[19] /GP[11] / PRU1_R31[19] | B12 | I | CP[19] | B | |
EMA_A[10] / PRU1_R30[18] /GP[10] / PRU1_R31[18] | C12 | I | CP[19] | B | |
PRU0_R30[26] / UHPI_HRW / UPP_CHA_WAIT / GP6[8] / PRU1_R31[17] | T15 | I | CP[24] | C | |
VP_CLKIN1 / UHPI_HDS1 / PRU1_R30[9] / GP6[6] / PRU1_R31[16] | V15 | I | CP[25] | C | |
VP_DOUT[7] / LCD_D[7] / UPP_XD[15] / GP7[15] / PRU1_R31[15] | U2 | I | CP[28] | C | |
VP_DOUT[6] / LCD_D[6] / UPP_XD[14] / GP7[14] / PRU1_R31[14] | U1 | I | CP[28] | C | |
VP_DOUT[5] / LCD_D[5] / UPP_XD[13] / GP7[13] / PRU1_R31[13] | V3 | I | CP[28] | C | |
VP_DOUT[4] / LCD_D[4] / UPP_XD[12] / GP7[12] / PRU1_R31[12] | V2 | I | CP[28] | C | |
VP_DOUT[3] / LCD_D[3] / UPP_XD[11] / GP7[11] / PRU1_R31[11] | V1 | I | CP[28] | C | |
VP_DOUT[2] / LCD_D[2] / UPP_XD[10] / GP7[10] / PRU1_R31[10] | W3 | I | CP[28] | C | |
VP_DOUT[1] / LCD_D[1] / UPP_XD[9] / GP7[9] / PRU1_R31[9] | W2 | I | CP[28] | C | |
VP_DOUT[0] / LCD_D[0] / UPP_XD[8] / GP7[8] / PRU1_R31[8] | W1 | I | CP[28] | C | |
MMCSD1_DAT[6] / LCD_MCLK / PRU1_R30[6] / GP8[10] / PRU1_R31[7] | F2 | I | CP[31] | C | |
MMCSD1_DAT[5] / LCD_HSYNC / PRU1_R30[5] / GP8[9] / PRU1_R31[6] | H4 | I | CP[31] | C | |
MMCSD1_DAT[4] / LCD_VSYNC / PRU1_R30[4] / GP8[8] / PRU1_R31[5] | G4 | I | CP[31] | C | |
VP_CLKIN2 / MMCSD1_DAT[3] / PRU1_R30[3] / GP6[4] / PRU1_R31[4] | H3 | I | CP[30] | C | |
VP_CLKOUT2 / MMCSD1_DAT[2] / PRU1_R30[2] / GP6[3] / PRU1_R31[3] | K3 | I | CP[30] | C | |
VP_CLKIN3 / MMCSD1_DAT[1] / PRU1_R30[1] / GP6[2] / PRU1_R31[2] | J3 | I | CP[30] | C | |
VP_CLKOUT3 / PRU1_R30[0] / GP6[1] / PRU1_R31[1] | K4 | I | CP[30] | C | |
VP_DIN[8] / UHPI_HD[0] / UPP_D[0] / GP6[5] / PRU1_R31[0] | P17 | I | CP[27] | C |
The eCAP Module pins function as either input captures or auxiliary PWM 32-bit outputs, depending upon how the eCAP module is programmed.
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | ||
---|---|---|---|---|---|---|
NAME | NO. | |||||
eCAP0 | ||||||
AXR0 / ECAP0_APWM0 / GP8[7] / CLKS0 | F3 | I/O | CP[6] | A | enhanced capture 0 input or auxiliary PWM 0 output |
|
eCAP1 | ||||||
AXR8 / CLKS1 / ECAP1_APWM1 / GP0[0] / PRU0_R31[8] | E4 | I/O | CP[3] | A | enhanced capture 1 input or auxiliary PWM 1 output |
|
eCAP2 | ||||||
AXR15 / EPWM0TZ[0] / ECAP2_APWM2 / GP0[7] | A4 | I/O | CP[1] | A | enhanced capture 2 input or auxiliary PWM 2 output |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
eHRPWM0 | |||||
SPI0_CLK / EPWM0A / GP1[8] | D19 | I/O | CP[7] | A | eHRPWM0 A output (with high-resolution) |
SPI0_ENA / EPWM0B / PRU0_R30[6] | C17 | I/O | CP[7] | A | eHRPWM0 B output |
AXR15 / EPWM0TZ[0] / ECAP2_APWM2 / GP0[7] | A4 | I | CP[1] | A | eHRPWM0 trip zone input |
SPI0_SOMI / EPWMSYNCI / GP8[6] | C16 | I | CP[7] | A | eHRPWM0 sync input |
SPI0_SIMO / EPWMSYNCO / GP8[5] | C18 | I/O | CP[7] | A | eHRPWM0 sync output |
eHRPWM1 | |||||
SPI1_SCS[1] / EPWM1A / PRU0_R30[8] / GP2[15] / TM64P2_IN12 | F18 | I/O | CP[14] | A | eHRPWM1 A output (with high-resolution) |
SPI1_SCS[0] / EPWM1B / PRU0_R30[7] / GP2[14] / TM64P3_IN12 | E19 | I/O | CP[14] | A | eHRPWM1 B output |
AXR7 / EPWM1TZ[0] / PRU0_R30[17] / GP1[15] / PRU0_R31[7] | D2 | I | CP[4] | A | eHRPWM1 trip zone input |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(4) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
VP_DOUT[15] / LCD_D[15] / UPP_XD[7] /GP7[7] / BOOT[7] | P4 | I | CP[29] | C | Boot Mode Selection Pins |
VP_DOUT[14] / LCD_D[14] / UPP_XD[6] /GP7[6] / BOOT[6] | R3 | I | CP[29] | C | |
VP_DOUT[13] / LCD_D[13] / UPP_XD[5] /GP7[5] / BOOT[5] | R2 | I | CP[29] | C | |
VP_DOUT[12] / LCD_D[12] / UPP_XD[4] / GP7[4] / BOOT[4] | R1 | I | CP[29] | C | |
VP_DOUT[11] / LCD_D[11] / UPP_XD[3] /GP7[3] / BOOT[3] | T3 | I | CP[29] | C | |
VP_DOUT[10] / LCD_D[10] / UPP_XD[2] /GP7[2] / BOOT[2] | T2 | I | CP[29] | C | |
VP_DOUT[9] / LCD_D[9] / UPP_XD[1] /GP7[1] / BOOT[1] | T1 | I | CP[29] | C | |
VP_DOUT[8] / LCD_D[8] / UPP_XD[0] /GP7[0] / BOOT[0] | U3 | I | CP[29] | C |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
UART0 | |||||
SPI0_SCS[5] / UART0_RXD / GP8[4] | C19 | I | CP[8] | A | UART0 receive data |
SPI0_SCS[4] / UART0_TXD / GP8[3] | D18 | O | CP[8] | A | UART0 transmit data |
SPI0_SCS[2] / UART0_RTS / GP8[1] | D16 | O | CP[9] | A | UART0 ready-to-send output |
SPI0_SCS[3] / UART0_CTS / GP8[2] | E17 | I | CP[9] | A | UART0 clear-to-send input |
UART1 | |||||
SPI1_SCS[3] / UART1_RXD / GP1[1] | E18 | I | CP[13] | A | UART1 receive data |
SPI1_SCS[2] / UART1_TXD / GP1[0] | F19 | O | CP[13] | A | UART1 transmit data |
AHCLKR / PRU0_R30[18] / UART1_RTS / GP0[11] / PRU0_R31[18] | A2 | O | CP[0] | A | UART1 ready-to-send output |
AHCLKX / USB_REFCLKIN / UART1_CTS / GP0[10] / PRU0_R31[17] |
A3 | I | CP[0] | A | UART1 clear-to-send input |
UART2 | |||||
SPI1_SCS[5] / UART2_RXD / I2C1_SCL / GP1[3] | F17 | I | CP[12] | A | UART2 receive data |
SPI1_SCS[4] / UART2_TXD / I2C1_SDA / GP1[2] | F16 | O | CP[12] | A | UART2 transmit data |
AMUTE / PRU0_R30[16] / UART2_RTS / GP0[9] / PRU0_R31[16] | D5 | O | CP[0] | A | UART2 ready-to-send output |
RTC_ALARM / UART2_CTS / GP0[8] / DEEPSLEEP | F4 | I | CP[0] | A | UART2 clear-to-send input |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
I2C0 | |||||
SPI1_SCS[6] / I2C0_SDA / TM64P3_OUT12 / GP1[4] | G18 | I/O | CP[11] | A | I2C0 serial data |
SPI1_SCS[7] / I2C0_SCL / TM64P2_OUT12 / GP1[5] | G16 | I/O | CP[11] | A | I2C0 serial clock |
I2C1 | |||||
SPI1_SCS[4] / UART2_TXD / I2C1_SDA / GP1[2] | F16 | I/O | CP[12] | A | I2C1 serial data |
SPI1_SCS[5] / UART2_RXD / I2C1_SCL / GP1[3] | F17 | I/O | CP[12] | A | I2C1 serial clock |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | ||
---|---|---|---|---|---|---|
NAME | NO. | |||||
TIMER0 | ||||||
SPI0_SCS[1] /TM64P0_OUT12 / GP1[7] / TM64P0_IN12 | E16 | I | CP[10] | A | Timer0 lower input | |
SPI0_SCS[1] / TM64P0_OUT12 / GP1[7] / TM64P0_IN12 | E16 | O | CP[10] | A | Timer0 lower output | |
TIMER1 (Watchdog) | ||||||
SPI0_SCS[0] / TM64P1_OUT12 / GP1[6] / TM64P1_IN12 | D17 | I | CP[10] | A | Timer1 lower input | |
SPI0_SCS[0] / TM64P1_OUT12 / GP1[6] / TM64P1_IN12 | D17 | O | CP[10] | A | Timer1 lower output | |
TIMER2 | ||||||
SPI1_SCS[1] / EPWM1A / PRU0_R30[8] / GP2[15] / TM64P2_IN12 | F18 | I | CP[14] | A | Timer2 lower input | |
SPI1_SCS[7] / I2C0_SCL / TM64P2_OUT12 / GP1[5] | G16 | O | CP[11] | A | Timer2 lower output | |
TIMER3 | ||||||
SPI1_SCS[0] / EPWM1B / PRU0_R30[7] / GP2[14] / TM64P3_IN12 | E19 | I | CP[14] | A | Timer3 lower input | |
SPI1_SCS[6] / I2C0_SDA / TM64P3_OUT12 / GP1[4] | G18 | O | CP[11] | A | Timer3 lower output |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | ||
---|---|---|---|---|---|---|
NAME | NO. | |||||
McASP0 | ||||||
AXR15 / EPWM0TZ[0] / ECAP2_APWM2 / GP0[7] | A4 | I/O | CP[1] | A | McASP0 serial data | |
AXR14 / CLKR1 / GP0[6] | B4 | I/O | CP[2] | A | ||
AXR13 / CLKX1 / GP0[5] | B3 | I/O | CP[2] | A | ||
AXR12 / FSR1 / GP0[4] | C4 | I/O | CP[2] | A | ||
AXR11 / FSX1 / GP0[3] | C5 | I/O | CP[2] | A | ||
AXR10 / DR1 / GP0[2] | D4 | I/O | CP[2] | A | ||
AXR9 / DX1 / GP0[1] | C3 | I/O | CP[2] | A | ||
AXR8 / CLKS1 / ECAP1_APWM1 / GP0[0] / PRU0_R31[8] | E4 | I/O | CP[3] | A | ||
AXR7 / EPWM1TZ[0] / PRU0_R30[17] / GP1[15] / PRU0_R31[7] | D2 | I/O | CP[4] | A | ||
AXR6 / CLKR0 / GP1[14] / PRU0_R31[6] | C1 | I/O | CP[5] | A | ||
AXR5 / CLKX0 / GP1[13] | D3 | I/O | CP[5] | A | ||
AXR4 / FSR0 / GP1[12] | D1 | I/O | CP[5] | A | ||
AXR3 / FSX0 / GP1[11] | E3 | I/O | CP[5] | A | ||
AXR2 / DR0 / GP1[10] | E2 | I/O | CP[5] | A | ||
AXR1 / DX0 / GP1[9] | E1 | I/O | CP[5] | A | ||
AXR0 / ECAP0_APWM0 / GP8[7] / CLKS0 | F3 | I/O | CP[6] | A | ||
AHCLKX / USB_REFCLKIN / UART1_CTS / GP0[10] / PRU0_R31[17] | A3 | I/O | CP[0] | A | McASP0 transmit master clock | |
ACLKX / PRU0_R30[19]/ GP0[14]/ PRU0_R31[21] | B1 | I/O | CP[0] | A | McASP0 transmit bit clock | |
AFSX / GP0[12] / PRU0_R31[19] | B2 | I/O | CP[0] | A | McASP0 transmit frame sync | |
AHCLKR / PRU0_R30[18] / UART1_RTS /GP0[11] / PRU0_R31[18] | A2 | I/O | CP[0] | A | McASP0 receive master clock | |
ACLKR / PRU0_R30[20] / GP0[15] / PRU0_R31[22] | A1 | I/O | CP[0] | A | McASP0 receive bit clock | |
AFSR / GP0[13] / PRU0_R31[20] | C2 | I/O | CP[0] | A | McASP0 receive frame sync | |
AMUTE / PRU0_R30[16] / UART2_RTS / GP0[9] / PRU0_R31[16] | D5 | I/O | CP[0] | A | McASP0 mute output |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(1) |
DESCRIPTION | ||
---|---|---|---|---|---|---|
NAME | NO. | |||||
McBSP0 | ||||||
AXR0 / ECAP0_APWM0 / GP8[7] / CLKS0 | F3 | I | CP[6] | A | McBSP0 sample rate generator clock input | |
AXR6 / CLKR0 / GP1[14] / PRU0_R31[6] | C1 | I/O | CP[5] | A | McBSP0 receive clock | |
AXR4 / FSR0 / GP1[12] | D1 | I/O | CP[5] | A | McBSP0 receive frame sync | |
AXR2 / DR0 / GP1[10] | E2 | I | CP[5] | A | McBSP0 receive data | |
AXR5 / CLKX0 / GP1[13] | D3 | I/O | CP[5] | A | McBSP0 transmit clock | |
AXR3 / FSX0 / GP1[11] | E3 | I/O | CP[5] | A | McBSP0 transmit frame sync | |
AXR1 / DX0 / GP1[9] | E1 | O | CP[5] | A | McBSP0 transmit data | |
McBSP1 | ||||||
AXR8 / CLKS1 / ECAP1_APWM1 / GP0[0] / PRU0_R31[8] | E4 | I | CP[3] | A | McBSP1 sample rate generator clock input | |
AXR14 / CLKR1 / GP0[6] | B4 | I/O | CP[2] | A | McBSP1 receive clock | |
AXR12 / FSR1 / GP0[4] | C4 | I/O | CP[2] | A | McBSP1 receive frame sync | |
AXR10 / DR1 / GP0[2] | D4 | I | CP[2] | A | McBSP1 receive data | |
AXR13 / CLKX1 / GP0[5] | B3 | I/O | CP[2] | A | McBSP1 transmit clock | |
AXR11 / FSX1 / GP0[3] | C5 | I/O | CP[2] | A | McBSP1 transmit frame sync | |
AXR9 / DX1 / GP0[1] | C3 | O | CP[2] | A | McBSP1 transmit data |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
USB0 2.0 OTG (USB0) | |||||
USB0_DM | M18 | A | IPD | — | USB0 PHY data minus |
USB0_DP | M19 | A | IPD | — | USB0 PHY data plus |
USB0_VDDA33 | N18 | PWR | — | — | USB0 PHY 3.3-V supply |
USB0_ID | P16 | A | — | — | USB0 PHY identification (mini-A or mini-B plug) |
USB0_VBUS | N19 | A | — | — | USB0 bus voltage |
USB0_DRVVBUS | K18 | O | IPD | B | USB0 controller VBUS control output. |
AHCLKX / USB_REFCLKIN / UART1_CTS / GP0[10] / PRU0_R31[17] | A3 | I | CP[0] | A | USB_REFCLKIN. Optional clock input |
USB0_VDDA18 | N14 | PWR | — | — | USB0 PHY 1.8-V supply input |
USB0_VDDA12 | N17 | A | — | — | USB0 PHY 1.2-V LDO output for bypass cap For proper device operation, this pin must always be connected via a 0.22-μF capacitor to VSS (GND), even if USB0 is not being used. |
USB_CVDD | M12 | PWR | — | — | USB0 core logic 1.2-V supply input |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
MMCSD0 | |||||
MMCSD0_CLK / PRU1_R30[31] / GP4[7] | E9 | O | CP[18] | B | MMCSD0 Clock |
EMA_A[22] / MMCSD0_CMD / PRU1_R30[30] / GP4[6] | A10 | I/O | CP[18] | B | MMCSD0 Command |
EMA_A[14] / MMCSD0_DAT[7] / PRU1_R30[22] / GP5[14] / PRU1_R31[22] | A12 | I/O | CP[19] | B | MMC/SD0 data |
EMA_A[15] / MMCSD0_DAT[6] / PRU1_R30[23] / GP5[15] / PRU1_R31[23] | C11 | I/O | CP[19] | B | |
EMA_A[16] / MMCSD0_DAT[5] / PRU1_R30[24] / GP4[0] | E12 | I/O | CP[18] | B | |
EMA_A[17] / MMCSD0_DAT[4] / PRU1_R30[25] / GP4[1] | B11 | I/O | CP[18] | B | |
EMA_A[18] / MMCSD0_DAT[3] / PRU1_R30[26] / GP4[2] | E11 | I/O | CP[18] | B | |
EMA_A[19] / MMCSD0_DAT[2] / PRU1_R30[27] / GP4[3] | C10 | I/O | CP[18] | B | |
EMA_A[20] / MMCSD0_DAT[1] / PRU1_R30[28] / GP4[4] | A11 | I/O | CP[18] | B | |
EMA_A[21] / MMCSD0_DAT[0] / PRU1_R30[29] / GP4[5] | B10 | I/O | CP[18] | B | |
MMCSD1 | |||||
PRU0_R30[24] /MMCSD1_CLK / UPP_CHB_START / GP8[14]/PRU1_R31[26]/ | G2 | O | CP[30] | C | MMCSD1 Clock |
PRU0_R30[23] /MMCSD1_CMD / UPP_CHB_ENABLE / GP8[13]/PRU1_R31[25] | J4 | I/O | CP[30] | C | MMCSD1 Command |
MMCSD1_DAT[7] / LCD_PCLK / PRU1_R30[7] / GP8[11] | F1 | I/O | CP[31] | C | MMC/SD1 data |
MMCSD1_DAT[6] / LCD_MCLK /PRU1_R30[6] / GP8[10] / PRU1_R31[7] | F2 | I/O | CP[31] | C | |
MMCSD1_DAT[5] / LCD_HSYNC /PRU1_R30[5] / GP8[9] / PRU1_R31[6] | H4 | I/O | CP[31] | C | |
MMCSD1_DAT[4] / LCD_VSYNC /PRU1_R30[4] / GP8[8] / PRU1_R31[5] | G4 | I/O | CP[31] | C | |
VP_CLKIN2 / MMCSD1_DAT[3] / PRU1_R30[3] / GP6[4] / PRU1_R31[4] | H3 | I/O | CP[30] | C | |
VP_CLKOUT2 / MMCSD1_DAT[2] / PRU1_R30[2] / GP6[3] / PRU1_R31[3] | K3 | I/O | CP[30] | C | |
VP_CLKIN3 / MMCSD1_DAT[1]/ PRU1_R30[1] / GP6[2] / PRU1_R31[2] | J3 | I/O | CP[30] | C | |
PRU0_R30[25] / MMCSD1_DAT[0] / UPP_CHB_CLOCK / GP8[15]/ PRU1_R31[27] | G1 | I/O | CP[30] | C |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
VP_DOUT[15] / LCD_D[15] / UPP_XD[7] / GP7[7] / BOOT[7] | P4 | I/O | CP[29] | C | LCD data bus |
VP_DOUT[14] / LCD_D[14] / UPP_XD[6] / GP7[6] / BOOT[6] | R3 | I/O | CP[29] | C | |
VP_DOUT[13] / LCD_D[13] / UPP_XD[5] / GP7[5] / BOOT[5] | R2 | I/O | CP[29] | C | |
VP_DOUT[12] / LCD_D[12] / UPP_XD[4] / GP7[4] / BOOT[4] | R1 | I/O | CP[29] | C | |
VP_DOUT[11] / LCD_D[11] / UPP_XD[3] / GP7[3] / BOOT[3] | T3 | I/O | CP[29] | C | |
VP_DOUT[10] / LCD_D[10] / UPP_XD[2] / GP7[2] / BOOT[2] | T2 | I/O | CP[29] | C | |
VP_DOUT[9] / LCD_D[9] / UPP_XD[1] / GP7[1] / BOOT[1] | T1 | I/O | CP[29] | C | |
VP_DOUT[8] / LCD_D[8] / UPP_XD[0] / GP7[0] / BOOT[0] | U3 | I/O | CP[29] | C | |
VP_DOUT[7] / LCD_D[7] / UPP_XD[15] / GP7[15] / PRU1_R31[15] | U2 | I/O | CP[28] | C | |
VP_DOUT[6] / LCD_D[6] / UPP_XD[14] / GP7[14] / PRU1_R31[14] | U1 | I/O | CP[28] | C | |
VP_DOUT[5] / LCD_D[5] / UPP_XD[13] / GP7[13] / PRU1_R31[13] | V3 | I/O | CP[28] | C | |
VP_DOUT[4] / LCD_D[4] / UPP_XD[12] / GP7[12] / PRU1_R31[12] | V2 | I/O | CP[28] | C | |
VP_DOUT[3] / LCD_D[3] / UPP_XD[11] / GP7[11] / PRU1_R31[11] | V1 | I/O | CP[28] | C | |
VP_DOUT[2] / LCD_D[2] / UPP_XD[10] / GP7[10] / PRU1_R31[10] | W3 | I/O | CP[28] | C | |
VP_DOUT[1] / LCD_D[1] / UPP_XD[9] / GP7[9] / PRU1_R31[9] | W2 | I/O | CP[28] | C | |
VP_DOUT[0] / LCD_D[0] / UPP_XD[8] / GP7[8] / PRU1_R31[8] | W1 | I/O | CP[28] | C | |
MMCSD1_DAT[7] / LCD_PCLK / PRU1_R30[7] / GP8[11] | F1 | O | CP[31] | C | LCD pixel clock |
MMCSD1_DAT[5] / LCD_HSYNC / PRU1_R30[5] / GP8[9] / PRU1_R31[6] | H4 | O | CP[31] | C | LCD horizontal sync |
MMCSD1_DAT[4] / LCD_VSYNC / PRU1_R30[4] / GP8[8] / PRU1_R31[5] | G4 | O | CP[31] | C | LCD vertical sync |
LCD_AC_ENB_CS / GP6[0]/ / PRU1_R31[28] | R5 | O | CP[31] | C | LCD AC bias enable chip select |
MMCSD1_DAT[6] / LCD_MCLK / PRU1_R30[6] / GP8[10] / PRU1_R31[7] | F2 | O | CP[31] | C | LCD memory clock |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
VP_DIN[7] / UHPI_HD[15] / UPP_D[15] / PRU0_R31[29] | U18 | I/O | CP[26] | C | UHPI data bus |
VP_DIN[6] / UHPI_HD[14] / UPP_D[14] / PRU0_R31[28] | V16 | I/O | CP[26] | C | |
VP_DIN[5] / UHPI_HD[13] / UPP_D[13] / PRU0_R31[27] | R14 | I/O | CP[26] | C | |
VP_DIN[4] / UHPI_HD[12] / UPP_D[12] / PRU0_R31[26] | W16 | I/O | CP[26] | C | |
VP_DIN[3] / UHPI_HD[11] / UPP_D[11] / PRU0_R31[25] | V17 | I/O | CP[26] | C | |
VP_DIN[2] / UHPI_HD[10] / UPP_D[10] / PRU0_R31[24] | W17 | I/O | CP[26] | C | |
VP_DIN[1] / UHPI_HD[9] / UPP_D[9] / PRU0_R31[23] | W18 | I/O | CP[26] | C | |
VP_DIN[0] / UHPI_HD[8] / UPP_D[8] / PRU1_R31[29] | W19 | I/O | CP[26] | C | |
VP_DIN[15]_VSYNC / UHPI_HD[7] / UPP_D[7] / PRU0_R30[15] / PRU0_R31[15] | V18 | I/O | CP[27] | C | |
VP_DIN[14]_HSYNC / UHPI_HD[6] / UPP_D[6] / PRU0_R30[14] / PRU0_R31[14] | V19 | I/O | CP[27] | C | |
VP_DIN[13]_FIELD / UHPI_HD[5] / UPP_D[5] / PRU0_R30[13] / PRU0_R31[13] | U19 | I/O | CP[27] | C | |
VP_DIN[12] / UHPI_HD[4] / UPP_D[4] / PRU0_R30[12] / PRU0_R31[12] | T16 | I/O | CP[27] | C | |
VP_DIN[11] / UHPI_HD[3] / UPP_D[3] / PRU0_R30[11] / PRU0_R31[11] | R18 | I/O | CP[27] | C | |
VP_DIN[10] / UHPI_HD[2] / UPP_D[2] / PRU0_R30[10] / PRU0_R31[10] | R19 | I/O | CP[27] | C | |
VP_DIN[9] / UHPI_HD[1] / UPP_D[1] / PRU0_R30[9] / PRU0_R31[9] | R15 | I/O | CP[27] | C | |
VP_DIN[8] / UHPI_HD[0] / UPP_D[0] / GP6[5] / PRU1_R31[0] | P17 | I/O | CP[27] | C | |
PRU0_R30[29] / UHPI_HCNTL0 / UPP_CHA_CLOCK / GP6[11] | U17 | I | CP[24] | C | UHPI access control |
PRU0_R30[28] / UHPI_HCNTL1 / UPP_CHA_START / GP6[10] | W15 | I | CP[24] | C | |
PRU0_R30[27] / UHPI_HHWIL / UPP_CHA_ENABLE / GP6[9] | U16 | I | CP[24] | C | UHPI half-word identification control |
PRU0_R30[26] /UHPI_HRW / UPP_CHA_WAIT / GP6[8]/PRU1_R31[17] | T15 | I | CP[24] | C | UHPI read/write |
VP_CLKIN0 / UHPI_HCS / PRU1_R30[10] / GP6[7] / UPP_2xTXCLK | W14 | I | CP[25] | C | UHPI chip select |
VP_CLKIN1 / UHPI_HDS1/ PRU1_R30[9] / GP6[6] / PRU1_R31[16] | V15 | I | CP[25] | C | UHPI data strobe |
CLKOUT / UHPI_HDS2 / PRU1_R30[13] / GP6[14] | T18 | I | CP[22] | C | |
PRU0_R30[30] / UHPI_HINT / PRU1_R30[11] / GP6[12] | R16 | O | CP[23] | C | UHPI host interrupt |
PRU0_R30[31] / UHPI_HRDY / PRU1_R30[12] /GP6[13] | R17 | O | CP[23] | C | UHPI ready |
RESETOUT / UHPI_HAS / PRU1_R30[14] / GP6[15] | T17 | I | CP[21] | C | UHPI address strobe |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
VP_CLKIN0 / UHPI_HCS /PRU1_R30[10] / GP6[7] / UPP_2xTXCLK | W14 | I | CP[25] | C | uPP 2x transmit clock input |
PRU0_R30[25] /MMCSD1_DAT[0] / UPP_CHB_CLOCK / GP8[15]/PRU1_R31[27] | G1 | I/O | CP[30] | C | uPP channel B clock |
PRU0_R30[24]/ MMCSD1_CLK / UPP_CHB_START / GP8[14] / PRU1_R31[26] | G2 | I/O | CP[30] | C | uPP channel B start |
PRU0_R30[23] / MMCSD1_CMD / UPP_CHB_ENABLE / GP8[13]/PRU1_R31[25] | J4 | I/O | CP[30] | C | uPP channel B enable |
PRU0_R30[22] / PRU1_R30[8] / UPP_CHB_WAIT / GP8[12]/ PRU1_R31[24] | G3 | I/O | CP[30] | C | uPP channel B wait |
PRU0_R30[29] /UHPI_HCNTL0 / UPP_CHA_CLOCK / GP6[11] | U17 | I/O | CP[24] | C | uPP channel A clock |
PRU0_R30[28] / UHPI_HCNTL1 / UPP_CHA_START / GP6[10] | W15 | I/O | CP[24] | C | uPP channel A start |
PRU0_R30[27] / UHPI_HHWIL / UPP_CHA_ENABLE / GP6[9] | U16 | I/O | CP[24] | C | uPP channel A enable |
PRU0_R30[26] /UHPI_HRW / UPP_CHA_WAIT / GP6[8] / PRU1_R31[17] | T15 | I/O | CP[24] | C | uPP channel A wait |
VP_DOUT[7] / LCD_D[7] / UPP_XD[15] / GP7[15] / PRU1_R31[15] | U2 | I/O | CP[28] | C | uPP data bus |
VP_DOUT[6] / LCD_D[6] / UPP_XD[14] / GP7[14] / PRU1_R31[14] | U1 | I/O | CP[28] | C | |
VP_DOUT[5] / LCD_D[5] / UPP_XD[13] / GP7[13] / PRU1_R31[13] | V3 | I/O | CP[28] | C | |
VP_DOUT[4] / LCD_D[4] / UPP_XD[12] / GP7[12] / PRU1_R31[12] | V2 | I/O | CP[28] | C | |
VP_DOUT[3] / LCD_D[3] / UPP_XD[11] / GP7[11] / PRU1_R31[11] | V1 | I/O | CP[28] | C | |
VP_DOUT[2] / LCD_D[2] / UPP_XD[10] / GP7[10] / PRU1_R31[10] | W3 | I/O | CP[28] | C | |
VP_DOUT[1] / LCD_D[1] / UPP_XD[9] / GP7[9] / PRU1_R31[9] | W2 | I/O | CP[28] | C | |
VP_DOUT[0] / LCD_D[0] / UPP_XD[8] / GP7[8] / PRU1_R31[8] | W1 | I/O | CP[28] | C | |
VP_DOUT[15] / LCD_D[15] / UPP_XD[7] / GP7[7] / BOOT[7] | P4 | I/O | CP[29] | C | |
VP_DOUT[14] / LCD_D[14] / UPP_XD[6] / GP7[6] / BOOT[6] | R3 | I/O | CP[29] | C | |
VP_DOUT[13] / LCD_D[13] / UPP_XD[5] / GP7[5] / BOOT[5] | R2 | I/O | CP[29] | C | |
VP_DOUT[12] / LCD_D[12] / UPP_XD[4] / GP7[4] / BOOT[4] | R1 | I/O | CP[29] | C | |
VP_DOUT[11] / LCD_D[11] / UPP_XD[3] / GP7[3] / BOOT[3] | T3 | I/O | CP[29] | C | |
VP_DOUT[10] / LCD_D[10] / UPP_XD[2] / GP7[2] / BOOT[2] | T2 | I/O | CP[29] | C | |
VP_DOUT[9] / LCD_D[9] / UPP_XD[1] / GP7[1] / BOOT[1] | T1 | I/O | CP[29] | C | |
VP_DOUT[8] / UPP_XD[0] / GP7[0] / BOOT[0] | U3 | I/O | CP[29] | C | |
VP_DIN[7] / UHPI_HD[15] / UPP_D[15] / PRU0_R31[29] | U18 | I/O | CP[26] | C | |
VP_DIN[6] / UHPI_HD[14] / UPP_D[14] / PRU0_R31[28] | V16 | I/O | CP[26] | C | |
VP_DIN[5] / UHPI_HD[13] / UPP_D[13] / PRU0_R31[27] | R14 | I/O | CP[26] | C | |
VP_DIN[4] / UHPI_HD[12] / UPP_D[12] / PRU0_R31[26] | W16 | I/O | CP[26] | C | |
VP_DIN[3] / UHPI_HD[11] / UPP_D[11] / PRU0_R31[25] | V17 | I/O | CP[26] | C | |
VP_DIN[2] / UHPI_HD[10] / UPP_D[10] / PRU0_R31[24] | W17 | I/O | CP[26] | C | |
VP_DIN[1] / UHPI_HD[9] / UPP_D[9] / PRU0_R31[23] | W18 | I/O | CP[26] | C | |
VP_DIN[0] / UHPI_HD[8] / UPP_D[8] / PRU1_R31[29] | W19 | I/O | CP[26] | C | |
VP_DIN[15]_VSYNC / UHPI_HD[7] / UPP_D[7]/PRU0_R30[15] / PRU0_R31[15] | V18 | I/O | CP[27] | C | |
VP_DIN[14]_HSYNC / UHPI_HD[6] / UPP_D[6]/ PRU0_R30[14] / PRU0_R31[14] | V19 | I/O | CP[27] | C | |
VP_DIN[13]_FIELD / UHPI_HD[5] / UPP_D[5] /PRU0_R30[13] / PRU0_R31[13] | U19 | I/O | CP[27] | C | |
VP_DIN[12] / UHPI_HD[4] / UPP_D[4]/ PRU0_R30[12] / PRU0_R31[12] | T16 | I/O | CP[27] | C | |
VP_DIN[11] / UHPI_HD[3] / UPP_D[3]/ PRU0_R30[11] / PRU0_R31[11] | R18 | I/O | CP[27] | C | |
VP_DIN[10] / UHPI_HD[2] / UPP_D[2]/ PRU0_R30[10] / PRU0_R31[10] | R19 | I/O | CP[27] | C | |
VP_DIN[9] / UHPI_HD[1] / UPP_D[1]/ PRU0_R30[9] / PRU0_R31[9] | R15 | I/O | CP[27] | C | |
VP_DIN[8] / UHPI_HD[0] / UPP_D[0] / GP6[5] / PRU1_R31[0] | P17 | I/O | CP[27] | C |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
VIDEO INPUT | |||||
VP_CLKIN0 / UHPI_HCS / PRU1_R30[10] / GP6[7] / UPP_2xTXCLK | W14 | I | CP[25] | C | VPIF capture channel 0 input clock |
VP_CLKIN1 / UHPI_HDS1/PRU1_R30[9] / GP6[6] / PRU1_R31[16] | V15 | I | CP[25] | C | VPIF capture channel 1 input clock |
VP_DIN[15]_VSYNC / UHPI_HD[7] / UPP_D[7] / PRU0_R30[15] / PRU0_R31[15] | V18 | I | CP[27] | C | VPIF capture data bus |
VP_DIN[14]_HSYNC / UHPI_HD[6] / UPP_D[6] / PRU0_R30[14] / PRU0_R31[14] | V19 | I | CP[27] | C | |
VP_DIN[13]_FIELD / UHPI_HD[5] / UPP_D[5] / PRU0_R30[13] / PRU0_R31[13] | U19 | I | CP[27] | C | |
VP_DIN[12] / UHPI_HD[4] / UPP_D[4] / PRU0_R30[12] / PRU0_R31[12] | T16 | I | CP[27] | C | |
VP_DIN[11] / UHPI_HD[3] / UPP_D[3] / PRU0_R30[11] / PRU0_R31[11] | R18 | I | CP[27] | C | |
VP_DIN[10] / UHPI_HD[2] / UPP_D[2] / PRU0_R30[10] / PRU0_R31[10] | R19 | I | CP[27] | C | |
VP_DIN[9] / UHPI_HD[1] / UPP_D[1] / PRU0_R30[9] / PRU0_R31[9] | R15 | I | CP[27] | C | |
VP_DIN[8] / UHPI_HD[0] / UPP_D[0] / GP6[5] / PRU1_R31[0] | P17 | I | CP[27] | C | |
VP_DIN[7] / UHPI_HD[15] / UPP_D[15] / PRU0_R31[29] | U18 | I | CP[26] | C | |
VP_DIN[6] / UHPI_HD[14] / UPP_D[14] / PRU0_R31[28] | V16 | I | CP[26] | C | |
VP_DIN[5] / UHPI_HD[13] / UPP_D[13] / PRU0_R31[27] | R14 | I | CP[26] | C | |
VP_DIN[4] / UHPI_HD[12] / UPP_D[12] / PRU0_R31[26] | W16 | I | CP[26] | C | |
VP_DIN[3] / UHPI_HD[11] / UPP_D[11] / PRU0_R31[25] | V17 | I | CP[26] | C | |
VP_DIN[2] / UHPI_HD[10] / UPP_D[10] / PRU0_R31[24] | W17 | I | CP[26] | C | |
VP_DIN[1] / UHPI_HD[9] / UPP_D[9] / PRU0_R31[23] | W18 | I | CP[26] | C | |
VP_DIN[0] / UHPI_HD[8] / UPP_D[8] / PRU1_R31[29] | W19 | I | CP[26] | C | |
VIDEO OUTPUT | |||||
VP_CLKIN2 / MMCSD1_DAT[3] / PRU1_R30[3] / GP6[4] / PRU1_R31[4] | H3 | I | CP[30] | C | VPIF display channel 2 input clock |
VP_CLKOUT2 / MMCSD1_DAT[2] / PRU1_R30[2] / GP6[3] / PRU1_R31[3] | K3 | O | CP[30] | C | VPIF display channel 2 output clock |
VP_CLKIN3 / MMCSD1_DAT[1] / PRU1_R30[1] / GP6[2] / PRU1_R31[2] | J3 | I | CP[30] | C | VPIF display channel 3 input clock |
VP_CLKOUT3 / PRU1_R30[0] / GP6[1] / PRU1_R31[1] | K4 | O | CP[30] | C | VPIF display channel 3 output clock |
VP_DOUT[15] / LCD_D[15] / UPP_XD[7] / GP7[7] / BOOT[7] | P4 | O | CP[29] | C | VPIF display data bus |
VP_DOUT[14] / LCD_D[14] / UPP_XD[6]/ GP7[6] / BOOT[6] | R3 | O | CP[29] | C | |
VP_DOUT[13] / LCD_D[13] / UPP_XD[5] / GP7[5] / BOOT[5] | R2 | O | CP[29] | C | |
VP_DOUT[12] / LCD_D[12] / 4PP_XD[7] / GP7[4] / BOOT[4] | R1 | O | CP[29] | C | |
VP_DOUT[11] / LCD_D[11] / UPP_XD[3] / GP7[3] / BOOT[3] | T3 | O | CP[29] | C | |
VP_DOUT[10] / LCD_D[10] / UPP_XD[2] / GP7[2] / BOOT[2] | T2 | O | CP[29] | C | |
VP_DOUT[9] / LCD_D[9] / UPP_XD[1] / GP7[1] / BOOT[1] | T1 | O | CP[29] | C | |
VP_DOUT[8] / LCD_D[8] / UPP_XD[1] / GP7[0] / BOOT[0] | U3 | O | CP[29] | C | |
VP_DOUT[7] / LCD_D[7] / UPP_XD[15]] / GP7[15] / PRU1_R31[15] | U2 | O | CP[28] | C | |
VP_DOUT[6] / LCD_D[6] / UPP_XD[14] / GP7[14] / PRU1_R31[14] | U1 | O | CP[28] | C | |
VP_DOUT[5] / LCD_D[5] / UPP_XD[13] / GP7[13] / PRU1_R31[13] | V3 | O | CP[28] | C | |
VP_DOUT[4] / LCD_D[4] / UPP_XD[12] / GP7[12] / PRU1_R31[12] | V2 | O | CP[28] | C | |
VP_DOUT[3] / LCD_D[3] / UPP_XD[11] / GP7[11] / PRU1_R31[11] | V1 | O | CP[28] | C | |
VP_DOUT[2] / LCD_D[2] / UPP_XD[10] / GP7[10] / PRU1_R31[10] | W3 | O | CP[28] | C | |
VP_DOUT[1] / LCD_D[1] / UPP_XD[9] / GP7[9] / PRU1_R31[9] | W2 | O | CP[28] | C | |
VP_DOUT[0] /LCD_D[0] / UPP_XD[8] / GP7[8] / PRU1_R31[8] | W1 | O | CP[28] | C |
SIGNAL | TYPE(1) | PULL(2) | POWER GROUP(3) |
DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
GP0 | |||||
ACLKR / PRU0_R30[20] / GP0[15] / PRU0_R31[22] | A1 | I/O | CP[0] | A | GPIO Bank 0 |
ACLKX / PRU0_R30[19] / GP0[14] / PRU0_R31[21] | B1 | I/O | CP[0] | A | |
AFSR / GP0[13] / PRU0_R31[20] | C2 | I/O | CP[0] | A | |
AFSX / GP0[12] /PRU0_R31[19] | B2 | I/O | CP[0] | A | |
AHCLKR / PRU0_R30[18] / UART1_RTS / GP0[11] / PRU0_R31[18] | A2 | I/O | CP[0] | A | |
AHCLKX / USB_REFCLKIN / UART1_CTS / GP0[10] / PRU0_R31[17] | A3 | I/O | CP[0] | A | |
AMUTE / PRU0_R30[16] / UART2_RTS / GP0[9] / PRU0_R31[16] | D5 | I/O | CP[0] | A | |
RTC_ALARM / UART2_CTS / GP0[8] / DEEPSLEEP | F4 | I/O | CP[0] | A | |
AXR15 / EPWM0TZ[0] / ECAP2_APWM2 / GP0[7] | A4 | I/O | CP[1] | A | |
AXR14 / CLKR1 / GP0[6] | B4 | I/O | CP[2] | A | |
AXR13 / CLKX1 / GP0[5] | B3 | I/O | CP[2] | A | |
AXR12 / FSR1 / GP0[4] | C4 | I/O | CP[2] | A | |
AXR11 / FSX1 / GP0[3] | C5 | I/O | CP[2] | A | |
AXR10 / DR1 / GP0[2] | D4 | I/O | CP[2] | A | |
AXR9 / DX1 / GP0[1] | C3 | I/O | CP[2] | A | |
AXR8 / CLKS1 / ECAP1_APWM1 / GP0[0] / PRU0_R31[8] | E4 | I/O | CP[3] | A | |
GP1 | |||||
AXR7 / EPWM1TZ[0] / PRU0_R30[17] / GP1[15] / PRU0_R31[7] | D2 | I/O | CP[4] | A | GPIO Bank 1 |
AXR6 / CLKR0 / GP1[14] / PRU0_R31[6] | C1 | I/O | CP[5] | A | |
AXR5 / CLKX0 / GP1[13] | D3 | I/O | CP[5] | A | |
AXR4 / FSR0 / GP1[12] | D1 | I/O | CP[5] | A | |
AXR3 / FSX0 / GP1[11] | E3 | I/O | CP[5] | A | |
AXR2 / DR0 / GP1[10] | E2 | I/O | CP[5] | A | |
AXR1 / DX0 / GP1[9] | E1 | I/O | CP[5] | A | |
SPI0_CLK / EPWM0A / GP1[8] | D19 | I/O | CP[7] | A | |
SPI0_SCS[1] / TM64P0_OUT12 / GP1[7] / TM64P0_IN12 | E16 | I/O | CP[10] | A | |
SPI0_SCS[0] / TM64P1_OUT12 / GP1[6] / TM64P1_IN12 | D17 | I/O | CP[10] | A | |
SPI1_SCS[7] / I2C0_SCL / TM64P2_OUT12 / GP1[5] | G16 | I/O | CP[11] | A | |
SPI1_SCS[6] / I2C0_SDA / TM64P3_OUT12 / GP1[4] | G18 | I/O | CP[11] | A | |
SPI1_SCS[5] / UART2_RXD / I2C1_SCL / GP1[3] | F17 | I/O | CP[12] | A | |
SPI1_SCS[4] / UART2_TXD / I2C1_SDA / GP1[2] | F16 | I/O | CP[12] | A | |
SPI1_SCS[3] / UART1_RXD / GP1[1] | E18 | I/O | CP[13] | A | |
SPI1_SCS[2] / UART1_TXD / GP1[0] | F19 | I/O | CP[13] | A | |
GP2 | |||||
SPI1_SCS[1] / EPWM1A / PRU0_R30[8] / GP2[15] / TM64P2_IN12 | F18 | I/O | CP[14] | A | GPIO Bank 2 |
SPI1_SCS[0] / EPWM1B / PRU0_R30[7] / GP2[14] / TM64P3_IN12 | E19 | I/O | CP[14] | A | |
SPI1_CLK / GP2[13] | G19 | I/O | CP[15] | A | |
SPI1_ENA / GP2[12] | H16 | I/O | CP[15] | A | |
SPI1_SOMI / GP2[11] | H17 | I/O | CP[15] | A | |
SPI1_SIMO / GP2[10] | G17 | I/O | CP[15] | A | |
EMA_BA[1] / GP2[9] | A15 | I/O | CP[16] | B | |
EMA_BA[0] / GP2[8] | C15 | I/O | CP[16] | B | |
EMA_CLK / PRU0_R30[5] / GP2[7] / PRU0_R31[5] | B7 | I/O | CP[16] | B | |
EMA_SDCKE / PRU0_R30[4] / GP2[6] / PRU0_R31[4] | D8 | I/O | CP[16] | B | |
EMA_RAS / PRU0_R30[3] / GP2[5] / PRU0_R31[3] | A16 | I/O | CP[16] | B | |
EMA_CAS / PRU0_R30[2] / GP2[4] / PRU0_R31[2] | A9 | I/O | CP[16] | B | |
EMA_WEN_DQM[0] / GP2[3] | C8 | I/O | CP[16] | B | |
EMA_WEN_DQM[1] / GP2[2] | A5 | I/O | CP[16] | B | |
EMA_WAIT[1] / PRU0_R30[1] / GP2[1] / PRU0_R31[1] | B19 | I/O | CP[16] | B | |
EMA_CS[0] / GP2[0] | A18 | I/O | CP[16] | B | |
GP3 | |||||
EMA_CS[2] / GP3[15] | B17 | I/O | CP[16] | B | GPIO Bank 3 |
EMA_CS[3] / GP3[14] | A17 | I/O | CP[16] | B | |
EMA_CS[4] / GP3[13] | F9 | I/O | CP[16] | B | |
EMA_CS[5] / GP3[12] | B16 | I/O | CP[16] | B | |
EMA_WE / GP3[11] | B9 | I/O | CP[16] | B | |
EMA_OE / GP3[10] | B15 | I/O | CP[16] | B | |
EMA_A_RW / GP3[9] | D10 | I/O | CP[16] | B | |
EMA_WAIT[0] / PRU0_R30[0] / GP3[8] / PRU0_R31[0] | B18 | I/O | CP[16] | B | |
EMA_D[15] / GP3[7] | E6 | I/O | CP[17] | B | |
EMA_D[14] / GP3[6] | C7 | I/O | CP[17] | B | |
EMA_D[13] / GP3[5] | B6 | I/O | CP[17] | B | |
EMA_D[12] / GP3[4] | A6 | I/O | CP[17] | B | |
EMA_D[11] / GP3[3] | D6 | I/O | CP[17] | B | |
EMA_D[10] / GP3[2] | A7 | I/O | CP[17] | B | |
EMA_D[9] / GP3[1] | D9 | I/O | CP[17] | B | |
EMA_D[8] / GP3[0] | E10 | I/O | CP[17] | B | |
GP4 | |||||
EMA_D[7] / GP4[15] | D7 | I/O | CP[17] | B | GPIO Bank 4 |
EMA_D[6] / GP4[14] | C6 | I/O | CP[17] | B | |
EMA_D[5] / GP4[13] | E7 | I/O | CP[17] | B | |
EMA_D[4] / GP4[12] | B5 | I/O | CP[17] | B | |
EMA_D[3] / GP4[11] | E8 | I/O | CP[17] | B | |
EMA_D[2] / GP4[10] | B8 | I/O | CP[17] | B | |
EMA_D[1] / GP4[9] | A8 | I/O | CP[17] | B | |
EMA_D[0] / GP4[8] | C9 | I/O | CP[17] | B | |
MMCSD0_CLK / PRU1_R30[31] / GP4[7] | E9 | I/O | CP[18] | B | |
EMA_A[22] / MMCSD0_CMD / PRU1_R30[30] / GP4[6] | A10 | I/O | CP[18] | B | |
EMA_A[21] / MMCSD0_DAT[0] / PRU1_R30[29] / GP4[5] | B10 | I/O | CP[18] | B | |
EMA_A[20] / MMCSD0_DAT[1] / PRU1_R30[28] / GP4[4] | A11 | I/O | CP[18] | B | |
EMA_A[19] / MMCSD0_DAT[2] / PRU1_R30[27] / GP4[3] | C10 | I/O | CP[18] | B | |
EMA_A[18] / MMCSD0_DAT[3] / PRU1_R30[26] / GP4[2] | E11 | I/O | CP[18] | B | |
EMA_A[17] / MMCSD0_DAT[4] / PRU1_R30[25] / GP4[1] | B11 | I/O | CP[18] | B | |
EMA_A[16] / MMCSD0_DAT[5] / PRU1_R30[24] / GP4[0] | E12 | I/O | CP[18] | B | |
GP5 | |||||
EMA_A[15] / MMCSD0_DAT[6] / PRU1_R30[23] / GP5[15] / PRU1_R31[23] | C11 | I/O | CP[19] | B | GPIO Bank 5 |
EMA_A[14] / MMCSD0_DAT[7] /PRU1_R30[22] / GP5[14] / PRU1_R31[22] | A12 | I/O | CP[19] | B | |
EMA_A[13] / PRU0_R30[21] / PRU1_R30[21] / GP5[13] / PRU1_R31[21] | D11 | I/O | CP[19] | B | |
EMA_A[12] / PRU1_R30[20] / GP5[12] / PRU1_R31[20] | D13 | I/O | CP[19] | B | |
EMA_A[11] / PRU1_R30[19] / GP5[11] / PRU1_R31[19] | B12 | I/O | CP[19] | B | |
EMA_A[10] / PRU1_R30[18] / GP5[10] / PRU1_R31[18] | C12 | I/O | CP[19] | B | |
EMA_A[9] / PRU1_R30[17] / GP5[9] | D12 | I/O | CP[19] | B | |
EMA_A[8] / PRU1_R30[16] / GP5[8] | A13 | I/O | CP[19] | B | |
EMA_A[7] / PRU1_R30[15] / GP5[7] | B13 | I/O | CP[20] | B | |
EMA_A[6] / GP5[6] | E13 | I/O | CP[20] | B | |
EMA_A[5] / GP5[5] | C13 | I/O | CP[20] | B | |
EMA_A[4] / GP5[4] | A14 | I/O | CP[20] | B | |
EMA_A[3] / GP5[3] | D14 | I/O | CP[20] | B | |
EMA_A[2] / GP5[2] | B14 | I/O | CP[20] | B | |
EMA_A[1] / GP5[1] | D15 | I/O | CP[20] | B | |
EMA_A[0] / GP5[0] | C14 | I/O | CP[20] | B | |
GP6 | |||||
RESETOUT / UHPI_HAS / PRU1_R30[14] / GP6[15] | T17 | I/O | CP[21] | C | GPIO Bank 6 |
CLKOUT / UHPI_HDS2 / PRU1_R30[13] / GP6[14] | T18 | I/O | CP[22] | C | |
PRU0_R30[31] / UHPI_HRDY / PRU1_R30[12] / GP6[13] | R17 | I/O | CP[23] | C | |
PRU0_R30[30] / UHPI_HINT / PRU1_R30[11] / GP6[12] | R16 | I/O | CP[23] | C | |
PRU0_R30[29] / UHPI_HCNTL0 / UPP_CHA_CLOCK / GP6[11] | U17 | I/O | CP[24] | C | |
PRU0_R30[28] / UHPI_HCNTL1 / UPP_CHA_START / GP6[10] | W15 | I/O | CP[24] | C | |
PRU0_R30[27] / UHPI_HHWIL / UPP_CHA_ENABLE / GP6[9] | U16 | I/O | CP[24] | C | |
PRU0_R30[26] / UHPI_HRW / UPP_CHA_WAIT / GP6[8] / PRU1_R31[17] | T15 | I/O | CP[24] | C | |
VP_CLKIN0 / UHPI_HCS / PRU1_R30[10] / GP6[7] / UPP_2xTXCLK | W14 | I/O | CP[25] | C | |
VP_CLKIN1 / UHPI_HDS1 / PRU1_R30[9] / GP6[6] / PRU1_R31[16] | V15 | I/O | CP[25] | C | |
VP_DIN[8] / UHPI_HD[0] / UPP_D[0] / GP6[5] / PRU1_R31[0] | P17 | I/O | CP[27] | C | |
VP_CLKIN2 / MMCSD1_DAT[3] / PRU1_R30[3] / GP6[4] / PRU1_R31[4] | H3 | I/O | CP[30] | C | |
VP_CLKOUT2 / MMCSD1_DAT[2] / PRU1_R30[2] / GP6[3] / PRU1_R31[3] | K3 | I/O | CP[30] | C | |
VP_CLKIN3 / MMCSD1_DAT[1] / PRU1_R30[1] / GP6[2] / PRU1_R31[2] | J3 | I/O | CP[30] | C | |
VP_CLKOUT3 / PRU1_R30[0] / GP6[1] / PRU1_R31[1] | K4 | I/O | CP[30] | C | |
LCD_AC_ENB_CS / GP6[0] / PRU1_R31[28] | R5 | I/O | CP[31] | C | |
GP7 | |||||
VP_DOUT[7] / LCD_D[7] / UPP_XD[15] / GP7[15] / PRU1_R31[15] | U2 | I/O | CP[28] | C | GPIO Bank 7 |
VP_DOUT[6] / LCD_D[6] / UPP_XD[14] / GP7[14] / PRU1_R31[14] | U1 | I/O | CP[28] | C | |
VP_DOUT[5] / LCD_D[5] / UPP_XD[13] / GP7[13] / PRU1_R31[13] | V3 | I/O | CP[28] | C | |
VP_DOUT[4] / LCD_D[4] / UPP_XD[12] / GP7[12] / PRU1_R31[12] | V2 | I/O | CP[28] | C | |
VP_DOUT[3] / LCD_D[3] / UPP_XD[11] / GP7[11] / PRU1_R31[11] | V1 | I/O | CP[28] | C | |
VP_DOUT[2] / LCD_D[2] / UPP_XD[10] / GP7[10] / PRU1_R31[10] | W3 | I/O | CP[28] | C | |
VP_DOUT[1] / LCD_D[1] / UPP_XD[9] / GP7[9] / PRU1_R31[9] | W2 | I/O | CP[28] | C | |
VP_DOUT[0] / LCD_D[0] / UPP_XD[8] / GP7[8] /PRU1_R31[8] | W1 | I/O | CP[28] | C | |
VP_DOUT[15/] LCD_D[15] / UPP_XD[7] / GP7[7] / BOOT[7] | P4 | I/O | CP[29] | C | |
VP_DOUT[14] / LCD_D[14] / UPP_XD[6] / GP7[6] / BOOT[6] | R3 | I/O | CP[29] | C | |
VP_DOUT[13] / LCD_D[13] / UPP_XD[5] / GP7[5] / BOOT[5] | R2 | I/O | CP[29] | C | |
VP_DOUT[12] / LCD_D[12] / UPP_XD[4] / GP7[4] / BOOT[4] | R1 | I/O | CP[29] | C | |
VP_DOUT[11] / LCD_D[11] / UPP_XD[3] / GP7[3] / BOOT[3] | T3 | I/O | CP[29] | C | |
VP_DOUT[10] / LCD_D[10] / UPP_XD[2] / GP7[2] / BOOT[2] | T2 | I/O | CP[29] | C | |
VP_DOUT[9] / LCD_D[9] / UPP_XD[1] / GP7[1] / BOOT[1] | T1 | I/O | CP[29] | C | |
VP_DOUT[8] / LCD_D[8] / UPP_XD[0] / GP7[0] / BOOT[0] | U3 | I/O | CP[29] | C | |
GP8 | |||||
PRU0_R30[25] / MMCSD1_DAT[0] / UPP_CHB_CLOCK / GP8[15] / PRU1_R31[27] | G1 | I/O | CP30] | C | GPIO Bank 8 |
PRU0_R30[24] / MMCSD1_CLK / UPP_CHB_START / GP8[14] / PRU1_R31[26] | G2 | I/O | CP[30] | C | |
PRU0_R30[23] / MMCSD1_CMD / UPP_CHB_ENABLE / GP8[13] / PRU1_R31[25] | J4 | I/O | CP[30] | C | |
PRU0_R30[22] / PRU1_R30[8] / UPP_CHB_WAIT / GP8[12] / PRU1_R31[24] | G3 | I/O | CP[30] | C | |
MMCSD1_DAT[7] / LCD_PCLK / PRU1_R30[7] / GP8[11] | F1 | I/O | CP[31] | C | |
MMCSD1_DAT[6] / LCD_MCLK / PRU1_R30[6] / GP8[10] / PRU1_R31[7] | F2 | I/O | CP[31] | C | |
MMCSD1_DAT[5] / LCD_HSYNC / PRU1_R30[5] / GP8[9] / PRU1_R31[6] | H4 | I/O | CP[31] | C | |
MMCSD1_DAT[4] / LCD_VSYNC / PRU1_R30[4] / GP8[8] / PRU1_R31[5] | G4 | I/O | CP[31] | C | |
AXR0 / ECAP0_APWM0 / GP8[7] / CLKS0 | F3 | I/O | CP[6] | A | |
SPI0_SOMI /EPWMSYNCI / GP8[6] / MII_RXER | C16 | I/O | CP[7] | A | |
SPI0_SIMO / EPWMSYNCO / GP8[5] | C18 | I/O | CP[7] | A | |
SPI0_SCS[5] / UART0_RXD / GP8[4] | C19 | I/O | CP[8] | A | |
SPI0_SCS[4] / UART0_TXD / GP8[3] | D18 | I/O | CP[8] | A | |
SPI0_SCS[3] / UART0_CTS / GP8[2] | E17 | I/O | CP[9] | A | |
SPI0_SCS[2] / UART0_RTS / GP8[1] | D16 | I/O | CP[9] | A | |
GP8[0](5) | K17 | I/O | IPD | B |
SIGNAL | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RSV2 | T19 | PWR | Reserved. For proper device operation, this pin must be tied either directly to CVDD or left unconnected (do not connect to ground). |
RSVDN | J17 | I | Reserved. For proper device operation, the pin must be pulled up to supply DVDD3318_B. |
NC | M14, N16 | — | These pins may be left unconnected or connected to ground (VSS). |
NC | M3 | — | These pins should be left unconnected (do not connect to power or ground). |
NC | M2,N4,P1,P2 | — | These pins should be left unconnected (do not connect to power or ground). |
NC | N1 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | N2 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | N3 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | J1 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | J2 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | L1 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | L2 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | P3 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | P14 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | P15 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | P18 | — | This pin should be left unconnected (do not connect to power or ground). |
NC | P19 | — | This pin should be left unconnected (do not connect to power or ground). |
SIGNAL | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CVDD (Core supply) | E15, G7, G8, G13, H6, H7, H10, H11, H12, H13, J6, J12, K6, K12, L12, M8, M9, N8 | PWR | Variable (1.2V - 1.0V) core supply voltage pins |
RVDD (Internal RAM supply) | E5, H14, N7 | PWR | 1.2V internal ram supply voltage pins |
DVDD18 (I/O supply) | F14, G6, G10, G11, G12, J13, K5, L6, P13, R13 | PWR | 1.8V I/O supply voltage pins. DVDD18 must be powered even if all of the DVDD3318_x supplies are operated at 3.3V. |
DVDD3318_A (I/O supply) | F5, F15, G5, G14, G15, H5 | PWR | 1.8V or 3.3-V dual-voltage LVCMOS I/O supply voltage pins, Group A |
DVDD3318_B (I/O supply) | E14, F6, F7, F8, F10, F11, F12, F13, G9, J14, K15 | PWR | 1.8V or 3.3-V dual-voltage LVCMOS I/O supply voltage pins, Group B |
DVDD3318_C (I/O supply) | J5, K13, L4, L13, M13, N13, P5, P6, P12, R4 | PWR | 1.8V or 3.3-V dual-voltage LVCMOS I/O supply voltage pins, Group C |
VSS (Ground) | A19, H1, H2, H8, H9, H15, J7, J8, J9, J10, J11, K1, K2, K7, K8, K9, K10, K11, L3, L5, L7, L8, L9, L10, L11, M1, M4, M5, M6, M7, M10, M11, N5, N11, N12, P11 | GND | Ground pins. |
USB0_VDDA33 | N18 | PWR | USB0 PHY 3.3-V supply |
USB0_VDDA18 | N14 | PWR | USB0 PHY 1.8-V supply input |
USB0_VDDA12 | N17 | A | USB0 PHY 1.2-V LDO output for bypass cap |
USB_CVDD | M12 | PWR | USB0 core logic 1.2-V supply input |
DDR_DVDD18 | N10, P10, N9, P9, R9, P8, R8, P7, R7, N6 | PWR | DDR PHY 1.8V power supply pins |
All signals multiplexed with multiple functions may be used as an alternate function if a given peripheral is not used. Unused non-multiplexed signals and some other specific signals should be handled as specified in the tables below.
If NMI is unused, it should be pulled-high externally through a 10k-ohm resistor to supply DVDD3318_B.
SIGNAL NAME | Configuration |
---|---|
USB0_DM | No Connect |
USB0_DP | No Connect |
USB0_ID | No Connect |
USB0_VBUS | No Connect |
USB0_DRVVBUS | No Connect |
USB0_VDDA33 | No Connect |
USB0_VDDA18 | No Connect |
USB0_VDDA12 | Internal USB PHY output connected to an external 0.22-μF filter capacitor |
USB_REFCLKIN | No Connect or other peripheral function |
USB_CVDD | 1.2V |
SIGNAL NAME | Configuration |
---|---|
RTC_XI | May be held high (CVDD) or low |
RTC_XO | No Connect |
RTC_ALARM | May be used as GPIO or other peripheral function |
RTC_CVDD | Connect to CVDD |
RTC_VSS | VSS |
SIGNAL NAME | Configuration (1) |
---|---|
DDR_D[15:0] | No Connect |
DDR_A[13:0] | No Connect |
DDR_CLKP | No Connect |
DDR_CLKN | No Connect |
DDR_CKE | No Connect |
DDR_WE | No Connect |
DDR_RAS | No Connect |
DDR_CAS | No Connect |
DDS_CS | No Connect |
DDR_DQM[1:0] | No Connect |
DDR_DQS[1:0] | No Connect |
DDR_BA[2:0] | No Connect |
DDR_DQGATE0 | No Connect |
DDR_DQGATE1 | No Connect |
DDR_ZP | No Connect |
DDR_VREF | No Connect |
DDR_DVDD18 | No Connect |