Table 5-12 BMLB18 Buffers DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN NOM MAX UNIT
Signal Names in MUXMODE 0: mlbp_dat_n / mlbp_dat_p / mlbp_sig_n / mlbp_sig_p / mlbp_clk_n / mlbp_clk_p
Balls: T1 / T2 / U4 / T3 / U1 / U2
1.8-V Mode
VIH/VIL Input high-level threshold VCM ± 50mV V
VHYS Input hysteresis voltage NONE mV
VOD Differential output voltage (measured with 50Ω resistor between PAD and PADN) 300 500 mV
VCM Common mode output voltage 1 1.5 V
CPAD Pad capacitance (including package capacitance) 4 pF