Bulk Bypass Capacitors

Bulk bypass capacitors are required for moderate speed bypassing of the DDR3 and other circuitry. Table 7-9 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the DDR3 controllers and DDR3 devices. Additional bulk bypass capacitance may be needed for other circuitry.

Table 7-9 Bulk Bypass Capacitors

NO. PARAMETER MIN MAX UNIT
1 vdds_ddrx bulk bypass capacitor count(1) 1 Devices
2 vdds_ddrx bulk bypass total capacitance 22 μF
  1. These devices should be placed near the devices they are bypassing, but preference should be given to the placement of the high-speed (HS) bypass capacitors and DDR3 signal routing.